index 2fa1c12d6ec303c00afc541075e1a8886f2c2078..07c2194cb76a322f98a6d1e68c433bcbb0e37b7b 100644 (file)
2. Rename C:\ti\aer_c64Px_obj_17_0_0_0 to C:\ti\aer_c64Px_obj_17_0_0_0_mod\r
3. Comment out line 236~240 of C:\ti\aer_c64Px_obj_17_0_0_0_mod\packages\ti\mas\types\types.h\r
4. Install AEC-AER and VOLIB(volib_C64P_2_1_0_1) at C:\ti\r
-5. Download and install bios_6_45_01_29\r
-6. Download and install xdais_7_24_00_04 and xdctools_3_32_00_06_core from TI website \r
-7. Downlaod CCS 6.1.3 from TI website\r
-8. Install CCS 6.1.3 at C:\ti\r
-9. Launch CCS 6.1.3\r
-10. Import DA830_bf from C:\ti\noise-reduction\file_demo_bios\da830\r
-11. Build the imported project\r
-12. Import the target configuration file DA830_DSK_USB560M.ccxml from C:\ti\noise-reduction\file_demo_bios\da830\r
-13. Connect the Blackhawk USB 560M JTAG to J4 on DA830 DSK\r
-14. Power on the DA830DSK\r
-15. Connect to the DA830 DSK via JTAG using CCS 6.1.3\r
-16. Load the DA830_bf.out from C:\ti\noise-reduction\file_demo_bios\da830\Debug\r
-17. Execute GEL function Scripts-->Microphone Load Functions-->BFMicLoadAll to load all 8 microphone input files \r
+5. Copy noise-reduction directory to C:\ti\noise-reduction\r
+6. Download and install bios_6_45_01_29\r
+7. Download and install xdais_7_24_00_04 and xdctools_3_32_00_06_core from TI website \r
+8. Downlaod CCS 6.1.3 from TI website\r
+9. Install CCS 6.1.3 at C:\ti\r
+10. Launch CCS 6.1.3\r
+11. Import DA830_bf from C:\ti\noise-reduction\file_demo_bios\da830\r
+12. Build the imported project\r
+13. Import the target configuration file DA830_DSK_USB560M.ccxml from C:\ti\noise-reduction\file_demo_bios\da830\r
+14. Connect the Blackhawk USB 560M JTAG to J4 on DA830 DSK\r
+15. Power on the DA830DSK\r
+16. Connect to the DA830 DSK via JTAG using CCS 6.1.3\r
+17. Load the DA830_bf.out from C:\ti\noise-reduction\file_demo_bios\da830\Debug\r
+18. Execute GEL function Scripts-->Microphone Load Functions-->BFMicLoadAll to load all 8 microphone input files \r
(C:\ti\noise-reduction\file_demo_bios\da830\t8\y16L8g3m7090_x.pcm) into external memory buffers\r
-18. Run the program (loaded in step 13) by pressing F8\r
-19. The program will print out the statistics and "Simulation End" when the program completes the prosessing\r
-20. Execute GEL function Scripts-->Microphone Save Functions-->BFSaveOutput to save the processed auido output from external memory buffer to a file \r
+19. Run the program (loaded in step 13) by pressing F8\r
+20. The program will print out the statistics and "Simulation End" when the program completes the prosessing\r
+21. Execute GEL function Scripts-->Microphone Save Functions-->BFSaveOutput to save the processed auido output from external memory buffer to a file \r
(C:\ti\noise-reduction\file_demo_bios\da830\t8\fileOutput.bin)\r
-21. By default 12 virtual microphones (30 degree apart) will be used\r
+22. By default 12 virtual microphones (30 degree apart) will be used\r
\r