[processor-sdk/audio-preprocessing.git] / file_demo_bios / platforms / packages / dskDA830Custom / Platform.xdc
diff --git a/file_demo_bios/platforms/packages/dskDA830Custom/Platform.xdc b/file_demo_bios/platforms/packages/dskDA830Custom/Platform.xdc
--- /dev/null
@@ -0,0 +1,67 @@
+/*!
+ * File generated by platform wizard. DO NOT MODIFY
+ *
+ */
+
+metaonly module Platform inherits xdc.platform.IPlatform {
+
+ config ti.platforms.generic.Platform.Instance CPU =
+ ti.platforms.generic.Platform.create("CPU", {
+ clockRate: 456,
+ catalogName: "ti.catalog.c6000",
+ deviceName: "TMS320DA830",
+ customMemoryMap:
+ [
+ ["IRAM",
+ {
+ name: "IRAM",
+ base: 0x11800000,
+ len: 0x00040000,
+ space: "code/data",
+ access: "RWX",
+ }
+ ],
+ ["IROM",
+ {
+ name: "IROM",
+ base: 0x11700000,
+ len: 0x00100000,
+ space: "code/data",
+ access: "RX",
+ }
+ ],
+ ["L3_CBA_RAM",
+ {
+ name: "L3_CBA_RAM",
+ base: 0x80000000,
+ len: 0x00020000,
+ space: "code/data",
+ access: "RWX",
+ }
+ ],
+ ["EXT_RAM",
+ {
+ name: "EXT_RAM",
+ base: 0xC0000000,
+ len: 0x20000000,
+ space: "code/data",
+ access: "RWX",
+ }
+ ],
+ ],
+ l2Mode: "0k",
+ l1PMode: "32k",
+ l1DMode: "32k",
+
+ });
+
+instance :
+
+ override config string codeMemory = "IRAM";
+ override config string dataMemory = "IRAM";
+ override config string stackMemory = "IRAM";
+
+ config String l2Mode = "0k";
+ config String l1PMode = "32k";
+ config String l1DMode = "32k";
+}