realtime_demo_bios: add 16Khz option
[processor-sdk/audio-preprocessing.git] / realtime_demo_bios / k2g / include / mcasp_cfg.h
index 2d5e96d603aea4b1b97bcdeeadea5c2bbe93a1b2..d6f4cbcd0e744a7f2fd7e19cd71a583657beaed8 100644 (file)
@@ -48,7 +48,7 @@
  * In addition, the buffer should be of a size multiple of 128 bytes for\r
  * the cache work optimally on the C6x.\r
  */\r
-#define BUFLEN                  (960)         /* Number of samples in the frame */\r
+#define BUFLEN                  ((SYS_ADC_FS_HZ/1000)*SYS_FRAME_DURATION_MS*2)         /* Number of samples in the frame */\r
 #define BUFALIGN                (128) /* Alignment of buffer for use of L2 cache */\r
 \r
 /** Number of serializers configured for Rx */\r