index 685647bf05a4a15df6a73f2ef96380f1f716a6c6..721c37a9aa6100d2a3b897ff7a5a19270e241554 100644 (file)
/**\r
* \brief Configures eDMA module\r
*\r
- * \return Cmbk2g_EOK on Success or error code\r
+ * \return Cmb_EOK on Success or error code\r
*/\r
-Cmbk2g_STATUS eDmaConfig(void)\r
+Cmb_STATUS eDmaConfig(void)\r
{\r
EDMA3_DRV_Result edmaResult = 0;\r
uint32_t temp;\r
hEdma0 = edma3init(CSL_EDMACC_0, &edmaResult);\r
if((hEdma0 == NULL) || (edmaResult != 0))\r
{\r
- IFPRINT(cmbk2g_write("eDMA instance 0 Initialization Failed\n"));\r
- return (Cmbk2g_EFAIL);\r
+ IFPRINT(cmb_write("eDMA instance 0 Initialization Failed\n"));\r
+ return (Cmb_EFAIL);\r
}\r
\r
/* Initialize eDMA 1 */\r
hEdma1 = edma3init(CSL_EDMACC_1, &edmaResult);\r
if((hEdma1 == NULL) || (edmaResult != 0))\r
{\r
- IFPRINT(cmbk2g_write("eDMA instance 1 Initialization Failed\n"));\r
- return (Cmbk2g_EFAIL);\r
+ IFPRINT(cmb_write("eDMA instance 1 Initialization Failed\n"));\r
+ return (Cmb_EFAIL);\r
}\r
\r
- return (Cmbk2g_EOK);\r
+ return (Cmb_EOK);\r
}\r
\r
/**\r