realtime_demo_bios: fix the PCM1864 DOUT2 does not working issue
[processor-sdk/audio-preprocessing.git] / realtime_demo_bios / k2g / src / mcasp_cfg.c
index 44a23b74ae78aa2dd29b675ad7ad18326e9ec14c..196692e3d014cf13a343740a51999e5ffbce49b9 100644 (file)
@@ -1,5 +1,5 @@
 /*\r
- * Copyright (c) 2015, Texas Instruments Incorporated\r
+ * Copyright (c) 2017, Texas Instruments Incorporated\r
  * All rights reserved.\r
  *\r
  * Redistribution and use in source and binary forms, with or without\r
  *\r
  */\r
 \r
+#include "fil.h"                      /* FILE I/O implementation */\r
+#include "sys.h"                      /* System API and structures */\r
+#include "sysbfflt.h"                 /* System support for BF filters */\r
+\r
 #include "mcasp_cfg.h"\r
-#include "../include/cmbk2g.h"\r
+#include "cmb.h"\r
 \r
 \r
 /* The infamous xdc/std.h must come before any header file which uses XDC symbols */\r
 #include <ti/mas/aer/bf.h>\r
 #include "../../../common/components/mss/mss.h"              /* local version used */\r
 #include <ti/mas/vpe/asnr.h>\r
+#if (SYS_USE_DRC)\r
+#include <ti/mas/vau/vau.h>\r
+#include <ti/mas/aer/drc.h>\r
+#endif\r
 \r
 /*----------------------------------------\r
  *  BIOS header files\r
 \r
 #include <ti/sysbios/knl/Semaphore.h> /* this looks obvious */\r
 \r
-#include "fil.h"                      /* FILE I/O implementation */\r
-#include "sys.h"                      /* System API and structures */\r
-#include "sysbfflt.h"                 /* System support for BF filters */\r
-\r
 #define Timestamp_get Timestamp_get32 /* use 32-bit time stamps */\r
 \r
 #define MIN(a,b)    (((a)>(b))?(b):(a))     /* Min/Max macros */\r
@@ -117,7 +121,15 @@ Ptr rxBuf[NUM_BUFS];
 Ptr wkBuf[NUM_BUFS];\r
 Ptr outBuf[NUM_BUFS];\r
 \r
-int chanToMicMapping[8] = {0, 1, 4, 5, 2, 3, 6, 7};\r
+/* channel 0 (serilizer 1 left) - mic1 */\r
+/* channel 1 (serilizer 1 right) - mic2 */\r
+/* channel 2 (serilizer 2 left) - mic5 */\r
+/* channel 3 (serilizer 2 right) - mic6 */\r
+/* channel 4 (serilizer 3 left) - mic3 */\r
+/* channel 5 (serilizer 3 right) - mic4 */\r
+/* channel 6 (serilizer 4 left) - mic8 */\r
+/* channel 7 (serilizer 4 right) - mic7 */\r
+int chanToMicMapping[8] = {0, 1, 4, 5, 3, 2, 7, 6};\r
 \r
 /* Error flag */\r
 uint32_t gblErrFlag = 0;\r
@@ -156,7 +168,7 @@ Mcasp_HwSetupData mcaspRcvSetup = {
 };\r
 \r
 /* McASP HW setup for transmit */\r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
 Mcasp_HwSetupData mcaspXmtSetup = {\r
         /* .xmask    = */ 0xFFFFFFFF, /* 16 bits are to be used     */\r
         /* .xfmt     = */ 0x000180F0, /*\r
@@ -178,7 +190,11 @@ Mcasp_HwSetupData mcaspXmtSetup = {
         /* .xstat    = */ 0x000001FF, /* reset any existing status bits       */\r
         /* .xevtctl  = */ 0x00000000, /* DMA request is enabled or disabled   */\r
         {\r
+#if (SYS_ADC_FS_HZ==16000)\r
+             /* .aclkxctl  = */ 0X000000E3, /* Bit CLK Pol: falling edge, ASYNC is 1, ACLKX is internal, HF CLK to BCLK divider is 4 */\r
+#else\r
              /* .aclkxctl  = */ 0X000000E7, /* Bit CLK Pol: falling edge, ASYNC is 1, ACLKX is internal, HF CLK to BCLK divider is 8 */\r
+#endif\r
              /* .ahclkxctl = */ 0x00000000, /* AHCLKX is external */\r
              /* .xclkchk   = */ 0x00000000\r
         },\r
@@ -209,7 +225,7 @@ Mcasp_ChanParams  mcaspRxChanParam =
        TRUE\r
 };\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
 /* McAsp channel parameters for transmit             */\r
 Mcasp_ChanParams  mcaspTxChanParam =\r
 {\r
@@ -231,6 +247,16 @@ Mcasp_ChanParams  mcaspTxChanParam =
 };\r
 #endif\r
 \r
+#if (SYS_USE_DRC)\r
+/* Output frame for MSS, input for DRC */\r
+#pragma DATA_ALIGN(txOutFrame1,8)\r
+linSample txOutFrame1[SYS_FRAME_LENGTH];\r
+\r
+/* Output frame for DRC, input for VAU */\r
+#pragma DATA_ALIGN(txOutFrame2,8)\r
+linSample txOutFrame2[SYS_FRAME_LENGTH];\r
+#endif\r
+\r
 typedef struct txBfDebug_stc {\r
  tulong frmcnt;     /* normal frames */\r
  tulong silcnt;     /* silence frames */\r
@@ -257,12 +283,14 @@ typedef struct txTaskProfile_stc {
   txTaskProfileData_t   bf;       /* Beamformer profile */\r
   txTaskProfileData_t   asnr;     /* ASNR profile */\r
   txTaskProfileData_t   mss;      /* MSS profile */\r
+  txTaskProfileData_t   drc;      /* DRC profile */\r
   txTaskProfileData_t   vau;      /* VAU profile */\r
 } txTaskProfile_t;\r
 volatile txTaskProfile_t  txTaskProfile = {\r
   {~(0uL), 0, 0, 0.0f},\r
   {~(0uL), 0, 0, 0.0f},\r
   {~(0uL), 0, 0, 0.0f},\r
+  {~(0uL), 0, 0, 0.0f},\r
   {~(0uL), 0, 0, 0.0f}\r
 };\r
 \r
@@ -337,9 +365,9 @@ void mcaspAppCallback(void *arg, MCASP_Packet *ioBuf)
 /**\r
  *  \brief   Initializes McASP data buffers and submits to McASP driver\r
  *\r
- *  \return    Cmbk2g_EOK on Success or error code\r
+ *  \return    Cmb_EOK on Success or error code\r
  */\r
-Cmbk2g_STATUS initBuffers(void)\r
+Cmb_STATUS initBuffers(void)\r
 {\r
        Error_Block  eb;\r
     uint32_t     count = 0;\r
@@ -356,7 +384,7 @@ Cmbk2g_STATUS initBuffers(void)
                                                             BUFALIGN, &eb);\r
         if(NULL == rxBuf[count])\r
         {\r
-            IFPRINT(cmbk2g_write("\r\nMEM_calloc failed for Rx\n"));\r
+            IFPRINT(cmb_write("\r\nMEM_calloc failed for Rx\n"));\r
         }\r
     }\r
 \r
@@ -367,11 +395,11 @@ Cmbk2g_STATUS initBuffers(void)
                                                             BUFALIGN, &eb);\r
         if(NULL == wkBuf[count])\r
         {\r
-            IFPRINT(cmbk2g_write("\r\nMEM_calloc failed for Wk\n"));\r
+            IFPRINT(cmb_write("\r\nMEM_calloc failed for Wk\n"));\r
         }\r
     }\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
     /* Allocate buffers for the McASP data exchanges */\r
     for(count = 0; count < NUM_BUFS; count++)\r
     {\r
@@ -379,7 +407,7 @@ Cmbk2g_STATUS initBuffers(void)
                                                                 BUFALIGN, &eb);\r
         if(NULL == txBuf[count])\r
         {\r
-            IFPRINT(cmbk2g_write("\r\nMEM_calloc failed for Tx\n"));\r
+            IFPRINT(cmb_write("\r\nMEM_calloc failed for Tx\n"));\r
         }\r
     }\r
 \r
@@ -390,7 +418,7 @@ Cmbk2g_STATUS initBuffers(void)
                                                                 BUFALIGN, &eb);\r
         if(NULL == outBuf[count])\r
         {\r
-            IFPRINT(cmbk2g_write("\r\nMEM_calloc failed for Out\n"));\r
+            IFPRINT(cmb_write("\r\nMEM_calloc failed for Out\n"));\r
         }\r
     }\r
 #endif\r
@@ -412,12 +440,12 @@ Cmbk2g_STATUS initBuffers(void)
                status = mcaspSubmitChan(hMcaspRxChan, &rxFrame[count]);\r
                if((status != MCASP_COMPLETED) && (status != MCASP_PENDING))\r
                {\r
-                       IFPRINT(cmbk2g_write("mcaspSubmitChan for Rx Failed\n"));\r
-                       return (Cmbk2g_EFAIL);\r
+                       IFPRINT(cmb_write("mcaspSubmitChan for Rx Failed\n"));\r
+                       return (Cmb_EFAIL);\r
                }\r
     }\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
     for(count = 0; count < NUM_BUFS; count++)\r
     {\r
        memset((uint8_t *)txBuf[count], 0xCC, (BUFSIZE * TX_NUM_SERIALIZER));\r
@@ -435,25 +463,25 @@ Cmbk2g_STATUS initBuffers(void)
                status = mcaspSubmitChan(hMcaspTxChan, &txFrame[count]);\r
                if((status != MCASP_COMPLETED) && (status != MCASP_PENDING))\r
                {\r
-                       IFPRINT(cmbk2g_write("mcaspSubmitChan for Tx Failed\n"));\r
-                       return (Cmbk2g_EFAIL);\r
+                       IFPRINT(cmb_write("mcaspSubmitChan for Tx Failed\n"));\r
+                       return (Cmb_EFAIL);\r
                }\r
     }\r
 #endif\r
-    return (Cmbk2g_EOK);\r
+    return (Cmb_EOK);\r
 }\r
 \r
 /**\r
  *  \brief   Configures McASP module and creates the channel\r
  *           for audio Tx and Rx\r
  *\r
- *  \return    Cmbk2g_EOK on Success or error code\r
+ *  \return    Cmb_EOK on Success or error code\r
  */\r
-Cmbk2g_STATUS mcaspAudioConfig(void)\r
+Cmb_STATUS mcaspAudioConfig(void)\r
 {\r
        Int status;\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        hMcaspDevTx  = NULL;\r
        hMcaspTxChan = NULL;\r
 #endif\r
@@ -461,50 +489,50 @@ Cmbk2g_STATUS mcaspAudioConfig(void)
        hMcaspRxChan = NULL;\r
 \r
        /* Initialize McASP Tx and Rx parameters */\r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        mcaspTxParams = Mcasp_PARAMS;\r
 #endif\r
        mcaspRxParams = Mcasp_PARAMS;\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        mcaspTxParams.mcaspHwSetup.tx.clk.clkSetupClk = 0x63;\r
        mcaspTxParams.mcaspHwSetup.rx.clk.clkSetupClk = 0x23;\r
 #endif\r
        mcaspRxParams.mcaspHwSetup.rx.clk.clkSetupClk = 0x23;\r
        mcaspRxParams.mcaspHwSetup.tx.clk.clkSetupClk = 0x63;\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        mcaspTxParams.mcaspHwSetup.glb.pdir |= 0x2000000; //Set Amute pin as output for Tx channel\r
 #endif\r
 \r
        /* Set the HW interrupt number */\r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        mcaspTxParams.hwiNumber = 8;\r
 #endif\r
        mcaspRxParams.hwiNumber = 8;\r
 \r
        /* Initialize eDMA handle */\r
        mcaspRxChanParam.edmaHandle  = hEdma1;\r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        mcaspTxChanParam.edmaHandle = hEdma1;\r
 \r
        /* Bind McASP2 for Tx */\r
        status = mcaspBindDev(&hMcaspDevTx, CSL_MCASP_2, &mcaspTxParams);\r
        if((status != MCASP_COMPLETED) || (hMcaspDevTx == NULL))\r
        {\r
-               IFPRINT(cmbk2g_write("mcaspBindDev for Tx Failed\n"));\r
-               return (Cmbk2g_EFAIL);\r
+               IFPRINT(cmb_write("mcaspBindDev for Tx Failed\n"));\r
+               return (Cmb_EFAIL);\r
        }\r
 #endif\r
        /* Bind McASP1 for Rx */\r
        status = mcaspBindDev(&hMcaspDevRx, CSL_MCASP_1, &mcaspRxParams);\r
        if((status != MCASP_COMPLETED) || (hMcaspDevRx == NULL))\r
        {\r
-               IFPRINT(cmbk2g_write("mcaspBindDev for Rx Failed\n"));\r
-               return (Cmbk2g_EFAIL);\r
+               IFPRINT(cmb_write("mcaspBindDev for Rx Failed\n"));\r
+               return (Cmb_EFAIL);\r
        }\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        /* Create McASP channel for Tx */\r
        status = mcaspCreateChan(&hMcaspTxChan, hMcaspDevTx,\r
                                 MCASP_OUTPUT,\r
@@ -512,8 +540,8 @@ Cmbk2g_STATUS mcaspAudioConfig(void)
                                 mcaspAppCallback, &txChanMode);\r
        if((status != MCASP_COMPLETED) || (hMcaspTxChan == NULL))\r
        {\r
-               IFPRINT(cmbk2g_write("mcaspCreateChan for Tx Failed\n"));\r
-               return (Cmbk2g_EFAIL);\r
+               IFPRINT(cmb_write("mcaspCreateChan for Tx Failed\n"));\r
+               return (Cmb_EFAIL);\r
        }\r
 \r
        configAudioDAC();\r
@@ -526,18 +554,18 @@ Cmbk2g_STATUS mcaspAudioConfig(void)
                                 mcaspAppCallback, &rxChanMode);\r
        if((status != MCASP_COMPLETED) || (hMcaspRxChan == NULL))\r
        {\r
-               IFPRINT(cmbk2g_write("mcaspCreateChan for Rx Failed\n"));\r
-               return (Cmbk2g_EFAIL);\r
+               IFPRINT(cmb_write("mcaspCreateChan for Rx Failed\n"));\r
+               return (Cmb_EFAIL);\r
        }\r
 \r
        /* Initialize the buffers and submit for McASP Tx/Rx */\r
-       if(initBuffers() != Cmbk2g_EOK)\r
+       if(initBuffers() != Cmb_EOK)\r
        {\r
-               IFPRINT(cmbk2g_write("McASP Buffer Initialization Failed\n"));\r
-               return (Cmbk2g_EFAIL);\r
+               IFPRINT(cmb_write("McASP Buffer Initialization Failed\n"));\r
+               return (Cmb_EFAIL);\r
        }\r
 \r
-       return (Cmbk2g_EOK);\r
+       return (Cmb_EOK);\r
 }\r
 \r
 /**\r
@@ -547,7 +575,7 @@ Cmbk2g_STATUS mcaspAudioConfig(void)
  */\r
 void testRet(uint32_t status)\r
 {\r
-       cmbk2g_write("\n\nAudio DC Analog Interface Test Completed!\n");\r
+       cmb_write("\n\nAudio DC Analog Interface Test Completed!\n");\r
 \r
        testExit(status);\r
 }\r
@@ -558,7 +586,7 @@ void testRet(uint32_t status)
  *  Waits for the McASP data transfer completion and copies the\r
  *  Rx data to Tx buffers\r
  *\r
- *  \return    Cmbk2g_EOK on Success or error code\r
+ *  \return    Cmb_EOK on Success or error code\r
  */\r
 #define DUMP_SEC                       5\r
 #define FRAME_PER_SEC          100\r
@@ -577,6 +605,7 @@ Void Audio_echo_Task(void)
     void      *inst_p;\r
     linSample *in_r;                      /* pointer to current microphone input buffer */\r
     linSample *frame_p;                   /* pointer to signal frame */\r
+    linSample *outframe_p;                /* Output frame pointer for VAU */\r
     linSample *mics_in[SYS_MICS_MAX+1];     /* pointers to microphone inputs */\r
 \r
     mssDebugStat_t  mssDbg;\r
@@ -597,16 +626,16 @@ Void Audio_echo_Task(void)
 \r
        /* Reclaim full buffer from the input stream */\r
        Semaphore_pend(semR, BIOS_WAIT_FOREVER);\r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        Semaphore_pend(semT, BIOS_WAIT_FOREVER);\r
 #endif\r
         /* Reclaim full buffer from the input stream */\r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
        gtxFrameIndexCount = txFrameIndex;\r
 #endif\r
        grxFrameIndexCount = rxFrameIndex;\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
 \r
 #if 0  // Mcasp_BufferFormat_MULTISER_MULTISLOT_SEMI_INTERLEAVED_1\r
        // copy RX mic 1 to TX left channel and RX mic 5 to right channel\r
@@ -659,6 +688,7 @@ Void Audio_echo_Task(void)
            /* Here comes a lot of work */\r
            /* We start with beamformers */\r
 \r
+           /* Start the beamformers */\r
            // get the number of virtual mics\r
            nvmics = sysContext.nvmics;\r
            t1 = Timestamp_get();\r
@@ -683,10 +713,9 @@ Void Audio_echo_Task(void)
             * any protection to prevent the swiDataIn from stepping over while we were doing this.\r
             * We could let this task to handle the read pointer and SWI to handle write pointer which\r
             * could be used to detect if such overrun would happen. */\r
-\r
            /* Done with the beamformers */\r
-           /* Start ASNR's */\r
 \r
+           /* Start ASNR's */\r
            t1 = Timestamp_get();\r
            for (k = 0; k < nvmics; k++) {\r
              inst_p  = sysContext.asnrInst_p[k];   /* fetch the bf instance pointer */\r
@@ -704,13 +733,16 @@ Void Audio_echo_Task(void)
            txTaskProfile.asnr.max = MAX(txTaskProfile.asnr.max,delta);\r
            txTaskProfile.asnr.n++;\r
            txTaskProfile.asnr.total += (float)delta;\r
-\r
            /* Done with the ASNR's */\r
-           /* Run MSS */\r
 \r
+           /* Run MSS */\r
            t1 = Timestamp_get();\r
            inst_p  = sysContext.mssInst_p;         /* fetch the MSS instance pointer */\r
+#if (SYS_USE_DRC)\r
+           frame_p = txOutFrame1;                  /* point to the output frame buffer */\r
+#else\r
            frame_p = outBuf[gtxFrameIndexCount];    /* point to the output frame buffer */\r
+#endif\r
 \r
            err = mssProcess(inst_p,                            /* instance */\r
                                         (void*)frame_p,                /* output frame pointers */\r
@@ -757,17 +789,37 @@ Void Audio_echo_Task(void)
              angle = sysBfFilterAngles[sysBfVMicAngles[mssDbgNewSrc.index]];\r
              ///Log_write6(UIAEvt_intWithKey, angle, 1, mssDbgNewSrc.index, (IArg)"MSS-N: %d, G:%d", 1, mssDbgNewSrc.group);\r
            }\r
-\r
            /* Done with MSS */\r
 \r
+#if (SYS_USE_DRC)\r
+               /* Run DRC */\r
+               t1 = Timestamp_get();\r
+               inst_p      = sysContext.drcInst_p;     /* fetch the DRC instance pointer */\r
+               frame_p     = txOutFrame1;              /* point to the MSS output frame buffer and use it as input */\r
+               outframe_p  = txOutFrame2;              /* point to DRC output frame */\r
+               err = drcProcess(inst_p, frame_p,       /* instance and input frame pointers */\r
+                                                                outframe_p);  /* pointer to output buffer pointer */\r
+               t2 = Timestamp_get();\r
+               delta = t2-t1;\r
+               txTaskProfile.drc.min = MIN(txTaskProfile.drc.min,delta);\r
+               txTaskProfile.drc.max = MAX(txTaskProfile.drc.max,delta);\r
+               txTaskProfile.drc.n++;\r
+               txTaskProfile.drc.total += (float)delta;\r
+               /* Done with DRC */\r
+#endif\r
+\r
            /*---------------------------------*/\r
            /* Save samples to the TX buffer */\r
            /*---------------------------------*/\r
                // copy MSS output to TX left channel and RX mic 5 to TX right channel\r
                // set the tempOutPtr to MSS output\r
+#if (SYS_USE_DRC)\r
+       tempOutPtr = txOutFrame2;\r
+#else\r
        tempOutPtr = outBuf[gtxFrameIndexCount];\r
-               // set the tempMicPtr to mic_in[4]\r
-       tempMicPtr = (unsigned char *)mics_in[4];\r
+#endif\r
+               // set the tempMicPtr to mic_in[7] (mic8)\r
+       tempMicPtr = (unsigned char *)mics_in[7];\r
        // set the TX pointer to left cahhnel\r
                tempTxPtr = txBuf[gtxFrameIndexCount];\r
                // copy upsampled and Q15 to Q31 converted MSS output to TX left channel\r
@@ -816,7 +868,7 @@ Void Audio_echo_Task(void)
        }\r
 #endif   // Signal Processing Path\r
 #endif   // Mcasp_BufferFormat\r
-#endif   // CMBK2G_AUDIO_DAC\r
+#endif   // CMB_AUDIO_DAC\r
 \r
         // Audio debug dump\r
         if (gAudDumpBufIdx<FRAME_PER_SEC*DUMP_SEC)\r
@@ -839,7 +891,7 @@ Void Audio_echo_Task(void)
                        gAudDumpBufIdx++;\r
         }\r
 \r
-#if (CMBK2G_AUDIO_DAC)\r
+#if (CMB_AUDIO_DAC)\r
         /* Issue full buffer to the output stream                             */\r
         /* TX frame processing */\r
                txFrame[gtxFrameIndexCount].cmd    = MCASP_WRITE;\r