realtime_demo_bios: add 16Khz option
[processor-sdk/audio-preprocessing.git] / realtime_demo_bios / k2g / src / mcasp_cfg.c
index 44a23b74ae78aa2dd29b675ad7ad18326e9ec14c..7e9d322574544d524dc872350b422f815fba6523 100644 (file)
@@ -178,7 +178,11 @@ Mcasp_HwSetupData mcaspXmtSetup = {
         /* .xstat    = */ 0x000001FF, /* reset any existing status bits       */\r
         /* .xevtctl  = */ 0x00000000, /* DMA request is enabled or disabled   */\r
         {\r
+#if (SYS_ADC_FS_HZ==16000)\r
+             /* .aclkxctl  = */ 0X000000E3, /* Bit CLK Pol: falling edge, ASYNC is 1, ACLKX is internal, HF CLK to BCLK divider is 4 */\r
+#else\r
              /* .aclkxctl  = */ 0X000000E7, /* Bit CLK Pol: falling edge, ASYNC is 1, ACLKX is internal, HF CLK to BCLK divider is 8 */\r
+#endif\r
              /* .ahclkxctl = */ 0x00000000, /* AHCLKX is external */\r
              /* .xclkchk   = */ 0x00000000\r
         },\r