realtime_demo_bios: fix the CMB PCM1864 PLL setting issue
authorMing Wei <a0868762@ti.com>
Thu, 9 Feb 2017 19:05:32 +0000 (13:05 -0600)
committerMing Wei <a0868762@ti.com>
Thu, 9 Feb 2017 19:05:32 +0000 (13:05 -0600)
Signed-off-by: Ming Wei <a0868762@ti.com>
realtime_demo_bios/k2g/src/main.c
realtime_demo_bios/k2g/src/mcasp_cfg.c

index 3fad93c860b416f29c1857086fe621e8f34ea5c1..40fe00de22099ece9fc7fa1ed6ef23d4606ce08a 100644 (file)
@@ -299,6 +299,10 @@ void main (void)
        /* reset Audio ADC module 0 */\r
        status = cmb_AudioAdcReset(CMB_ADC_DEVICE_0);\r
        cmb_delay(10000);\r
        /* reset Audio ADC module 0 */\r
        status = cmb_AudioAdcReset(CMB_ADC_DEVICE_0);\r
        cmb_delay(10000);\r
+       /* set PLL for Audio ADC module 0 */\r
+       status = cmb_AudioAdcSetPLL(CMB_ADC_DEVICE_0);\r
+       cmb_delay(200000);\r
+\r
        /* reset Audio ADC module 1 */\r
        status = cmb_AudioAdcReset(CMB_ADC_DEVICE_1);\r
        cmb_delay(10000);\r
        /* reset Audio ADC module 1 */\r
        status = cmb_AudioAdcReset(CMB_ADC_DEVICE_1);\r
        cmb_delay(10000);\r
index 9c5984fb0d237cc0931e6c75513df6326cbb62f1..b41226db4c5b5ca31ccdc0d508ab4dcf5b23f6bd 100644 (file)
@@ -190,7 +190,7 @@ Mcasp_HwSetupData mcaspXmtSetup = {
         /* .xstat    = */ 0x000001FF, /* reset any existing status bits       */\r
         /* .xevtctl  = */ 0x00000000, /* DMA request is enabled or disabled   */\r
         {\r
         /* .xstat    = */ 0x000001FF, /* reset any existing status bits       */\r
         /* .xevtctl  = */ 0x00000000, /* DMA request is enabled or disabled   */\r
         {\r
-             /* .aclkxctl  = */ 0X000000E7, /* Bit CLK Pol: falling edge, ASYNC is 1, ACLKX is internal, HF CLK to BCLK divider is 8 */\r
+             /* .aclkxctl  = */ 0X000000E3, /* Bit CLK Pol: falling edge, ASYNC is 1, ACLKX is internal, HF CLK to BCLK divider is 4 */\r
              /* .ahclkxctl = */ 0x00000000, /* AHCLKX is external */\r
              /* .xclkchk   = */ 0x00000000\r
         },\r
              /* .ahclkxctl = */ 0x00000000, /* AHCLKX is external */\r
              /* .xclkchk   = */ 0x00000000\r
         },\r