author | Ming Wei <a0868762@ti.com> | |
Tue, 15 May 2018 15:36:21 +0000 (10:36 -0500) | ||
committer | Ming Wei <a0868762@ti.com> | |
Tue, 15 May 2018 15:36:21 +0000 (10:36 -0500) |
* commit '64154b84e9d1a0d57b28b5deedf90593c4c19ba7':
audio-preprocessing-fw: fixes for PRSDK-4000 (OMAP-L137)
audio-preprocessing-fw:fixes for PRSDK-4000 (K2G)
audio-preprocessing-fw: fixes for PRSDK-4000 (OMAP-L137)
audio-preprocessing-fw:fixes for PRSDK-4000 (K2G)
index 423b57fb68588100be6e814e5bc4e5fc7790c54d..5d4397bc065bdd16349507bd6c6664d042486917 100644 (file)
#
# This file was generated based on the configuration script:
-# C:\ti\processor_sdk_rtos_k2g_3_03_00_01\demos\audio-preprocessing\realtime_demo_bios\k2g\K2G_bf_rt.cfg
+# C:\ti\processor_sdk_rtos_k2g_4_03_00_05\demos\audio-preprocessing\realtime_demo_bios\k2g\K2G_bf_rt.cfg
#
# This makefile may be included in other makefiles that need to build
# the libraries containing the compiled source files generated as
#
# The absolute path to the generated source directory (at the time the
# sources were generated) is:
-# C:\ti\processor_sdk_rtos_k2g_3_03_00_01\demos\audio-preprocessing\realtime_demo_bios\k2g\src
+# C:\ti\processor_sdk_rtos_k2g_4_03_00_05\demos\audio-preprocessing\realtime_demo_bios\k2g\src
#
GEN_SRC_DIR ?= ../src
index c378e6c56d66395759f22e37d5d2da38220684c8..4783502efb2e2641dde7b147665438b0dd8dd042 100644 (file)
void GblErr(int arg);\r
signed char* getGlobalAddr(signed char* addr);\r
\r
+#define TX_FIFO_EVENT_DMA_RATIO 1\r
+#define RX_FIFO_EVENT_DMA_RATIO 1\r
/* McASP HW setup for receive */\r
Mcasp_HwSetupData mcaspRcvSetup = {\r
/* .rmask = */ 0xFFFFFFFF, /* 16 bits are to be used */\r
///Mcasp_BufferFormat_MULTISER_MULTISLOT_SEMI_INTERLEAVED_1,\r
Mcasp_BufferFormat_MULTISER_MULTISLOT_SEMI_INTERLEAVED_2,\r
TRUE,\r
- TRUE\r
+ RX_FIFO_EVENT_DMA_RATIO,\r
+ TRUE,\r
+ Mcasp_WordBitsSelect_LSB\r
};\r
\r
#if (CMB_AUDIO_DAC)\r
Mcasp_BufferFormat_1SER_MULTISLOT_INTERLEAVED,\r
///Mcasp_BufferFormat_1SER_MULTISLOT_NON_INTERLEAVED,\r
TRUE,\r
- TRUE\r
+ TX_FIFO_EVENT_DMA_RATIO,\r
+ TRUE,\r
+ Mcasp_WordBitsSelect_LSB\r
};\r
#endif\r
\r
diff --git a/realtime_demo_bios/omapl137/src/makefile.libs b/realtime_demo_bios/omapl137/src/makefile.libs
index ceb9a999e0c67ea82b92ae254e001b2093f6929d..19cfd2d0230f2c7ec231a7b9521afd0ad351a22b 100644 (file)
#
# This file was generated based on the configuration script:
-# C:\ti\processor_sdk_rtos_omapl13x_4_00_00_01\demos\audio-preprocessing\realtime_demo_bios\omapl137\OMAPL137_bf_rt.cfg
+# C:\ti\processor_sdk_rtos_omapl137_4_03_00_05\demos\audio-preprocessing\realtime_demo_bios\omapl137\OMAPL137_bf_rt.cfg
#
# This makefile may be included in other makefiles that need to build
# the libraries containing the compiled source files generated as
#
# The absolute path to the generated source directory (at the time the
# sources were generated) is:
-# C:\ti\processor_sdk_rtos_omapl13x_4_00_00_01\demos\audio-preprocessing\realtime_demo_bios\omapl137\src
+# C:\ti\processor_sdk_rtos_omapl137_4_03_00_05\demos\audio-preprocessing\realtime_demo_bios\omapl137\src
#
GEN_SRC_DIR ?= ../src
diff --git a/realtime_demo_bios/omapl137/src/mcasp_cfg.c b/realtime_demo_bios/omapl137/src/mcasp_cfg.c
index e3a36c0bf9c159e49b33a31493d75eb0d9bd7aae..057ddb49f6154a898b90e048336d56723f39c324 100644 (file)
/* ========================================================================== */
+#define TX_FIFO_EVENT_DMA_RATIO 1
+#define RX_FIFO_EVENT_DMA_RATIO 1
Mcasp_HwSetupData mcaspRcvSetup = {
/* .rmask = */ 0xFFFFFFFF, /* All the data bits are to be used */
#endif
TRUE,
RX_FIFO_EVENT_DMA_RATIO,
- FALSE
+ TRUE,
+ Mcasp_WordBitsSelect_LSB
},
{
TX_NUM_SERIALIZER, /* number of serialisers */
#endif
TRUE,
TX_FIFO_EVENT_DMA_RATIO,
- FALSE
+ TRUE,
+ Mcasp_WordBitsSelect_LSB
}
};