file_demo_bios: use DRC processing to replace the VAD
authorMing Wei <a0868762@ti.com>
Wed, 18 Jan 2017 20:57:23 +0000 (14:57 -0600)
committerMing Wei <a0868762@ti.com>
Wed, 18 Jan 2017 20:57:23 +0000 (14:57 -0600)
Signed-off-by: Ming Wei <a0868762@ti.com>
common/components/clk.c
file_demo_bios/k2g/.project
file_demo_bios/k2g/main.c

index 40be13511efc0ffb3a6f93f47f06709c5c2596c9..e315298184ec922b70648b649228501c2579e0e6 100644 (file)
@@ -1,5 +1,5 @@
 /*
- * Copyright (c) 2016, Texas Instruments Incorporated
+ * Copyright (c) 2017, Texas Instruments Incorporated\r
  * All rights reserved.
  *
  * Redistribution and use in source and binary forms, with or without
 \r
 #include <strings.h>\r
 \r
+#include "fil.h"                      /* FILE I/O implementation */\r
+#include "sys.h"                      /* System API and structures */\r
+#include "sysbfflt.h"                 /* System support for BF filters */\r
+\r
 /* The infamous xdc/std.h must come before any header file which uses XDC symbols */\r
 #include <xdc/std.h>              /* mandatory - have to include first, for BIOS types */\r
 #include <ti/mas/types/types.h>\r
 //#include <ti/mas/aer/mss.h>\r
 #include "mss/mss.h"              /* local version used */\r
 #include <ti/mas/vpe/asnr.h>\r
+#if (SYS_USE_DRC)\r
 #include <ti/mas/vau/vau.h>\r
+#include <ti/mas/aer/drc.h>\r
+#endif\r
 \r
 /*----------------------------------------\r
  *  BIOS header files\r
 \r
 #include <ti/sysbios/knl/Semaphore.h> /* this looks obvious */\r
 \r
-#include "fil.h"                      /* FILE I/O implementation */\r
-#include "sys.h"                      /* System API and structures */\r
-#include "sysbfflt.h"                 /* System support for BF filters */\r
-\r
 #define Timestamp_get Timestamp_get32 /* use 32-bit time stamps */\r
 \r
 #define MIN(a,b)    (((a)>(b))?(b):(a))     /* Min/Max macros */\r
@@ -147,9 +150,19 @@ void swiDataIn(void)
  *\r
  *===========================================*/\r
 \r
+#if (SYS_USE_DRC)\r
+/* Output frame for MSS, input for DRC */\r
+#pragma DATA_ALIGN(txOutFrame1,8)\r
+linSample txOutFrame1[SYS_FRAME_LENGTH];\r
+\r
+/* Output frame for DRC, input for VAU */\r
+#pragma DATA_ALIGN(txOutFrame2,8)\r
+linSample txOutFrame2[SYS_FRAME_LENGTH];\r
+#else\r
 /* Output frame for MSS, input for VAU */\r
 #pragma DATA_ALIGN(txOutFrame,8)\r
 linSample txOutFrame[SYS_FRAME_LENGTH];\r
+#endif\r
 \r
 typedef struct txBfDebug_stc {\r
  tulong frmcnt;     /* normal frames */\r
@@ -177,12 +190,14 @@ typedef struct txTaskProfile_stc {
   txTaskProfileData_t   bf;       /* Beamformer profile */\r
   txTaskProfileData_t   asnr;     /* ASNR profile */\r
   txTaskProfileData_t   mss;      /* MSS profile */\r
+  txTaskProfileData_t   drc;      /* DRC profile */\r
   txTaskProfileData_t   vau;      /* VAU profile */\r
 } txTaskProfile_t;\r
 volatile txTaskProfile_t  txTaskProfile = {\r
   {~(0uL), 0, 0, 0.0f},\r
   {~(0uL), 0, 0, 0.0f},\r
   {~(0uL), 0, 0, 0.0f},\r
+  {~(0uL), 0, 0, 0.0f},\r
   {~(0uL), 0, 0, 0.0f}\r
 };\r
 \r
@@ -314,7 +329,11 @@ void taskTx(void)
 \r
     t1 = Timestamp_get();\r
     inst_p  = sysContext.mssInst_p;         /* fetch the MSS instance pointer */\r
+#if (SYS_USE_DRC)\r
+           frame_p = txOutFrame1;              /* point to the output frame buffer */\r
+#else\r
     frame_p = txOutFrame;                   /* point to the output frame buffer */\r
+#endif\r
 \r
     err = mssProcess(inst_p, (void*)frame_p,      /* instance and output frame pointers */\r
                      (void*)frame_p,              /* WORKAROUND (not used, but no NULL) */\r
@@ -362,8 +381,28 @@ void taskTx(void)
     }\r
 \r
     /* Done with MSS */\r
-    /* Run VAU */\r
 \r
+#if (SYS_USE_DRC)\r
+    /* Run DRC */\r
+    t1 = Timestamp_get();\r
+    inst_p      = sysContext.drcInst_p;     /* fetch the DRC instance pointer */\r
+    frame_p     = txOutFrame1;              /* point to the MSS output frame buffer and use it as input */\r
+    outframe_p  = txOutFrame2;              /* point to DRC output frame */\r
+    err = drcProcess(inst_p, frame_p,       /* instance and input frame pointers */\r
+                    outframe_p);           /* pointer to output buffer pointer */\r
+    t2 = Timestamp_get();\r
+    delta = t2-t1;\r
+    txTaskProfile.drc.min = MIN(txTaskProfile.drc.min,delta);\r
+    txTaskProfile.drc.max = MAX(txTaskProfile.drc.max,delta);\r
+    txTaskProfile.drc.n++;\r
+    txTaskProfile.drc.total += (float)delta;\r
+    /* Done with DRC */\r
+#else\r
+    outframe_p = frame_p;\r
+#endif\r
+\r
+    /* Run VAU */\r
+#if 0\r
     t1 = Timestamp_get();\r
     inst_p  = sysContext.vauInst_p;         /* fetch the VAU instance pointer */\r
     frame_p = txOutFrame;                   /* point to the Tx output frame buffer and use it as input */\r
@@ -402,6 +441,7 @@ void taskTx(void)
 \r
       Log_write4(UIAEvt_intWithKey, 20*alert, 3, 0, (IArg)"VAU-ALERT");\r
     }\r
+#endif\r
 \r
     /*---------------------------------*/\r
     /* Save samples to the output file */\r
index 9d72fcaf759713392bd5417b7c5cefdf4882e377..c14ca5cc0104cb3f4fce3163e860726bf8f6f9b6 100644 (file)
                        <type>1</type>\r
                        <locationURI>PARENT-2-PROJECT_LOC/common/components/sysbfflt.h</locationURI>\r
                </link>\r
+               <link>\r
+                       <name>sysdrc.c</name>\r
+                       <type>1</type>\r
+                       <locationURI>PARENT-2-PROJECT_LOC/common/components/sysdrc.c</locationURI>\r
+               </link>\r
                <link>\r
                        <name>syseram.c</name>\r
                        <type>1</type>\r
index be9f38ded4975b05ade968dd02586d0837c087b0..f70c07ae6d5ca118fd24e6452088a86ebba34c83 100644 (file)
@@ -1,5 +1,5 @@
 /*
- * Copyright (c) 2016, Texas Instruments Incorporated
+ * Copyright (c) 2017, Texas Instruments Incorporated
  * All rights reserved.
  *
  * Redistribution and use in source and binary forms, with or without
 sysConfig_t sysConfig = {
   SYS_MICS_MAX,   /* #microphones */
   SYS_VMICS_MAX,  /* #virtual microphones */
+  5,              /* 5ms ASNR delay */
+  { 12, 9, 6},    /* ASNR band1=12dB, band2=9dB, band3=6dB */
+  TRUE,           /* Enable ASNR */
   FALSE,          /* Do not use file I/O to load files (must use GEL to load into memory) */
-  TRUE            /* Use default angles for microphone configurations */
+  TRUE,           /* Use default angles for microphone configurations */
+  FALSE,           /* Enable VAD */
+  -50,            /* drc expansion knee point in dBm0 (dBFS is dBm0-3dB */
+  6,              /* drc max gain in dB */
+  FALSE           /* Disable DRC */
 };
 
 /* Global FILE I/O Configuration Structure (must be configured even when file I/O not used */
@@ -166,7 +173,10 @@ int main(void)
   sysBfCreate();      /* Create beamformers */
   sysAsnrCreate();    /* Create ASNR's */
   sysMssCreate();     /* Create MSS */
-  sysVauCreate();     /* Create VAU */
+#if (SYS_USE_DRC)
+       sysDrcCreate();     /* Create DRC */
+#endif
+  //sysVauCreate();     /* Create VAU */
 
   BIOS_start();