host_bios: Update BigData buffer variables
[processor-sdk/big-data-ipc-examples.git] / host_bios / simple_buffer_example / host / App.c
index b021e5cfdd2901b5bb86f255d93020a12749ed83..b6c302de23bd08c88ee07a1e4b25eb091a8526e1 100644 (file)
@@ -61,7 +61,7 @@
 #define ROUNDUP(size, align) \
     (UInt32)(((UInt32)(size) + ((UInt32)(align) - 1)) & ~((UInt32)(align) - 1))
 
-#define NUM_MSGS 4
+#define MAX_NUM_MSGS 4
 
 /* module structure */
 typedef struct {
@@ -77,7 +77,6 @@ typedef struct {
 /* private data */
 static App_Module Module;
 
-
 /*
  *  ======== App_create ========
  */
@@ -105,7 +104,7 @@ Int App_create(UInt16 remoteProcId)
     Module.msgSize = ROUNDUP(sizeof(App_Msg), align);
 
     /* compute message pool size */
-    Module.poolSize = Module.msgSize * NUM_MSGS;
+    Module.poolSize = Module.msgSize * MAX_NUM_MSGS;
 
     /* acquire message pool memory */
     srHeap = (IHeap_Handle)SharedRegion_getHeap(0);
@@ -114,7 +113,7 @@ Int App_create(UInt16 remoteProcId)
     /* create a heap in shared memory for message pool */
     HeapBuf_Params_init(&heapParams);
     heapParams.blockSize = Module.msgSize;
-    heapParams.numBlocks = NUM_MSGS;
+    heapParams.numBlocks = MAX_NUM_MSGS;
     heapParams.bufSize = Module.poolSize;
     heapParams.align = align;
     heapParams.buf = Module.store;
@@ -163,7 +162,6 @@ leave:
     return(status);
 }
 
-
 /*
  *  ======== App_delete ========
  */
@@ -203,7 +201,6 @@ leave:
     return(status);
 }
 
-
 /*
  *  ======== App_exec ========
  */
@@ -211,32 +208,28 @@ Int App_exec(Void)
 {
     Int         status;
     App_Msg *   msg;
-    Uint32 *bigDataPtr;
-    SharedRegion_SRPtr bigDataSharedPtr;
-    Int16 i,j;
+    UInt32 *bigDataLocalPtr;
+    Int         i,j;
     UInt16  regionId1;
     Memory_Stats stats;
     HeapMemMP_ExtendedStats extStats;
     SharedRegion_Entry *pSrEntry;
     HeapMemMP_Params heapMemMp_params;
     HeapMemMP_Handle sr1Heap;
-    Uint16 regionId;
+    UInt16 regionId;
     HeapMemMP_Handle srHeap;
     UInt32 errorCount=0;
-    
+    Int retVal;
+    bigDataLocalDesc_t bigDataLocalDesc;
+
     Log_print0(Diags_INFO, "App_exec: -->");
 
-    // obtain information about heap (if any) in SR_1
+    /* obtain information about heap (if any) in SR_1 */
     regionId1 = SharedRegion_getIdByName("SR_1");
     Log_print1(Diags_INFO, "App_taskFxn: SR_1 region Id=%d",regionId1);
     sr1Heap = SharedRegion_getHeap(regionId1);
     if (sr1Heap != NULL)
     {
-        /* SR has predefined heap */
-        HeapMemMP_getStats((HeapMemMP_Handle)sr1Heap, &stats);
-        Log_print3(Diags_INFO, "App_taskFxn: SR_1 heap, totalSize=%d,totalFreeSize=%d,largestFreeSize=%d", (IArg)stats.totalSize, (IArg)stats.totalFreeSize, (IArg)stats.largestFreeSize);
-        HeapMemMP_getExtendedStats((HeapMemMP_Handle)sr1Heap, &extStats);
-        Log_print2(Diags_INFO, "App_taskFxn: SR_1 heap, buf=0x%x,size=%d", (IArg)extStats.buf, (IArg)extStats.size);
         Log_error0("App_taskFxn: Error: Example assumes shared region without preconfigured heap");
         status = -1;
         goto leave;
@@ -248,7 +241,8 @@ Int App_exec(Void)
         pSrEntry = SharedRegion_getEntryPtr(regionId1);
         Log_print1(Diags_INFO, "App_taskFxn: SR_1, len=%d", pSrEntry->len);
 
-        // Create HeapMP at run-time
+        /* Create HeapMP at run-time:
+           This heap is intended to be used for big data ipc */
         HeapMemMP_Params_init(&heapMemMp_params);
         heapMemMp_params.name = "sr1HeapMemMp";
         heapMemMp_params.sharedAddr = pSrEntry->base;
@@ -285,7 +279,7 @@ Int App_exec(Void)
         MessageQ_setReplyQueue(Module.hostQue, (MessageQ_Msg)msg);
 
         if ( i == 1) {
-            /* fill in message payload */
+            /* fill in message payload for Shared region init*/
             msg->cmd = App_CMD_SHARED_REGION_INIT;
             msg->id = i;
             msg->regionId = regionId;
@@ -306,6 +300,10 @@ Int App_exec(Void)
     /* process steady state (keep pipeline full) */
     for (i = 4; i <= 16; i++) {
 
+        /* Now this section of code starts receiving messages
+           See the next section for the code for sending further messages */
+        /* Receive messages: Start <======================================= */
+
         /* wait for return message */
         status = MessageQ_get(Module.hostQue, (MessageQ_Msg *)&msg,
             MessageQ_FOREVER);
@@ -316,38 +314,37 @@ Int App_exec(Void)
 
         /* extract message payload */
 
-        if ((msg->cmd == App_CMD_BIGDATA) && (msg->u.bigDataBuffer.sharedPtr) ) {
+        if (msg->cmd == App_CMD_BIGDATA) {
 
-            /* Translate to local address */
-            bigDataPtr = (Uint32 *)SharedRegion_getPtr(msg->u.bigDataBuffer.sharedPtr);
-
-            /* If shared region is configured for cache enabled do cache operation */
-            if (SharedRegion_isCacheEnabled(msg->regionId)) {
-                Cache_inv(bigDataPtr,
-                    msg->u.bigDataBuffer.size, Cache_Type_ALL, TRUE);
+            retVal = bigDataXlatetoLocalAndSync(msg->regionId,
+                &msg->u.bigDataSharedDesc, &bigDataLocalDesc);
+            if (retVal) {
+                status = -1;
+                goto leave;
             }
+            bigDataLocalPtr = (UInt32 *)bigDataLocalDesc.localPtr;
 #ifdef DEBUG
             /* print data from big data buffer */
             Log_print1(Diags_INFO, " Received back buffer %d", msg->id);
             Log_print0(Diags_INFO, " First 8 bytes: ");
-            for ( j = 0; j < 8 && j < msg->u.bigDataBuffer.size/sizeof(uint32_t); j+=4)
+            for ( j = 0; j < 8 && j < bigDataLocalDesc.size/sizeof(uint32_t); j+=4)
                 Log_print4(Diags_INFO, "0x%x, 0x%x, 0x%x, 0x%x",
-                    bigDataPtr[j], bigDataPtr[j+1], bigDataPtr[j+2], bigDataPtr[j+3]);
+                    bigDataLocalPtr[j], bigDataLocalPtr[j+1], bigDataLocalPtr[j+2], bigDataLocalPtr[j+3]);
             Log_print0(Diags_INFO, " Last 8 bytes: ");
-            for ( j = (msg->u.bigDataBuffer.size/sizeof(uint32_t))-8 ;
-                 j < msg->u.bigDataBuffer.size/sizeof(uint32_t); j+=4)
+            for ( j = (bigDataLocalDesc.size/sizeof(uint32_t))-8 ;
+                 j < bigDataLocalDesc.size/sizeof(uint32_t); j+=4)
                 Log_print4(Diags_INFO, "0x%x, 0x%x, 0x%x, 0x%x",
-                    bigDataPtr[j], bigDataPtr[j+1], bigDataPtr[j+2], bigDataPtr[j+3]);
+                    bigDataLocalPtr[j], bigDataLocalPtr[j+1], bigDataLocalPtr[j+2], bigDataLocalPtr[j+3]);
 #endif
             /* Check values to see expected results */
-            for( j=0; j < msg->u.bigDataBuffer.size/sizeof(uint32_t); j++) {
-                if ( bigDataPtr[j] != (msg->id+10+j) ) {
+            for( j=0; j < bigDataLocalDesc.size/sizeof(uint32_t); j++) {
+                if ( bigDataLocalPtr[j] != (msg->id+10+j) ) {
                     errorCount++;
                 }
             }
 
             /* Free big data buffer */
-            HeapMemMP_free(srHeap, bigDataPtr, msg->u.bigDataBuffer.size);
+            HeapMemMP_free(srHeap, bigDataLocalPtr, bigDataLocalDesc.size);
         }
 
         /* free the message */
@@ -355,6 +352,9 @@ Int App_exec(Void)
 
         Log_print1(Diags_INFO, "App_exec: message received, sending message %d",
                 (IArg)i);
+        /* Receive messages: End =======================================> */
+
+        /* Send messages: Start  <======================================= */
 
         /* allocate message */
         msg = (App_Msg *)MessageQ_alloc(Module.heapId, Module.msgSize);
@@ -368,46 +368,54 @@ Int App_exec(Void)
         MessageQ_setReplyQueue(Module.hostQue, (MessageQ_Msg)msg);
 
         /* fill in message payload */
-        if (i == 16) {
-            /* Last message will tell the slave to shutdown */
-            msg->cmd = App_CMD_SHUTDOWN;
-            msg->id = i;
-        } else if (i < 14) {
+        if (i < 14) {
+
+            /* Send Big data messages */
+
             msg->cmd = App_CMD_BIGDATA;
             msg->id = i;
 
             /* Allocate buffer from HeapMemMP */
-            bigDataPtr = (Uint32 *)(HeapMemMP_alloc(srHeap, BIGDATA_SIZE, BIGDATA_ALIGN));
+            bigDataLocalPtr = (UInt32 *)(HeapMemMP_alloc(srHeap, BIGDATA_BUF_SIZE, BIGDATA_ALIGN));
 
-            if ( ! bigDataPtr ) {
+            if (!bigDataLocalPtr) {
                 status = -1;
                 goto leave;
             }
 
             /* Fill Big data buffer */
-            for(j=0; j< BIGDATA_SIZE/sizeof(uint32_t); j++) {
-               bigDataPtr[j] = j+i;
-            }
-
-            /* Cache write back data buffer */
-            if (SharedRegion_isCacheEnabled(regionId)) {
-                Cache_wb(bigDataPtr, BIGDATA_SIZE, Cache_Type_ALL, TRUE);
+            for(j=0; j< BIGDATA_BUF_SIZE/sizeof(uint32_t); j++) {
+               bigDataLocalPtr[j] = j+i;
             }
 
-            /* Translate Address to Shared address */
-            bigDataSharedPtr = SharedRegion_getSRPtr(bigDataPtr, regionId);
+            /* Populate the Local descriptor */
+            bigDataLocalDesc.localPtr = (Ptr)bigDataLocalPtr;
+            bigDataLocalDesc.size = BIGDATA_BUF_SIZE;
 
-            msg->u.bigDataBuffer.sharedPtr = bigDataSharedPtr;
-            msg->u.bigDataBuffer.size = BIGDATA_SIZE;
+            retVal = bigDataXlatetoGlobalAndSync(regionId,
+                &bigDataLocalDesc, &msg->u.bigDataSharedDesc);
+            if (retVal) {
+                status = -1;
+                goto leave;
+            }
             msg->regionId = regionId;
-        }
-        else {
-            msg->cmd = App_CMD_NOP;
-            msg->id = i;
+        } else {
+            if (i == 16) {
+                /* Last message will tell the slave to shutdown */
+                msg->cmd = App_CMD_SHUTDOWN;
+                msg->id = i;
+            } else {
+                /* Send dummy NOP messages before shutdown */
+                msg->cmd = App_CMD_NOP;
+                msg->id = i;
+            }
         }
 
         /* send message */
         MessageQ_put(Module.slaveQue, (MessageQ_Msg)msg);
+
+        /* Send messages: End  =======================================> */
+
     }
 
     /* drain process pipeline */