makefile: Update K2K platform name
[processor-sdk/big-data-ipc-examples.git] / host_bios / simple_buffer_example / shared / AppCommon.h
index f25724963eb337d62ff6df2ac9314e8870396ce3..33c22b9cf2a621a8fd79bcf24c70d8067fae3ea0 100644 (file)
@@ -40,6 +40,7 @@
 #if defined (__cplusplus)
 extern "C" {
 #endif
+#include "bigdataxlat.h"
 
 /*
  *  ======== Application Configuration ========
@@ -52,11 +53,6 @@ extern "C" {
 #define App_CMD_BIGDATA                0x00000002
 #define App_CMD_SHUTDOWN               0x02000000
 
-typedef struct {
-    SharedRegion_SRPtr  sharedPtr;
-    UInt32              size;
-} BigDataBuffer;
-
 typedef struct {
     UInt64              base;
     UInt64              size;
@@ -69,7 +65,7 @@ typedef struct {
     UInt16              regionId;
     union {
         SharedRegionInitCfg sharedRegionInitCfg;
-        BigDataBuffer bigDataBuffer;
+        bigDataSharedDesc_t bigDataSharedDesc;
     } u;
 } App_Msg;