readme: Update readme with host linux details 01.01.00.00
authorSam Nelson <sam.nelson@ti.com>
Tue, 20 Jun 2017 15:53:29 +0000 (11:53 -0400)
committerSam Nelson <sam.nelson@ti.com>
Tue, 20 Jun 2017 15:53:29 +0000 (11:53 -0400)
Signed-off-by: Sam Nelson <sam.nelson@ti.com>
readme.txt

index b854d246fa687a7afc5d364cffa09ced230927a0..388987e54c1d7e7e8db360e45646f81b45838aad 100644 (file)
@@ -7,14 +7,18 @@ BigdataIPC examples
 These examples are created to show case how to share big data buffers
 between cores in a multicore system
 
+host_liux: Examples here assume host running Linux
 host_bios: Examples here assume host running TI RTOS
 
 simple_buffer_example: This example demonstrates simple buffer exchange
        between cores
 
+Build procedure: host_bios
+===========================
+The examples are integrated into the top level make of the SDK for ease of use.
+
+But in case of building this example separately:
 
-Build procedure
-==============
 The following commandline can be used to build the example
 with the appropriate paths set from the top directory.
 
@@ -32,3 +36,24 @@ or
 The corresponding example products.mak can be updated with the paths
 for the various components and the individual examples can be built
 separately.
+
+
+Build procedure: host_linux
+============================
+
+The examples are integrated into the top level make of the Linux SDK for ease of use.
+
+But in case of building this example separately:
+
+The following commandline can be used to build the example
+with the appropriate paths set from the top directory.
+
+PLATFORM=<platform_name> \
+XDC_INSTALL_DIR="<xdc_install_dir>" \
+BIOS_INSTALL_DIR="<bios_install_dir>" \
+IPC_INSTALL_DIR="<ipc_install_dir>" \
+TOOLCHAIN_PREFIX="<tool_chain_prefix>" \
+env gnu.targets.arm.A15F="<A15_tools_dir>" \
+env ti.targets.elf.C66="<c66_tools_dir>"\
+BOARD_NAME=<board_name> \
+make host_linux