GST plugin skeleton files added. Actual OpenCL kernel implementation still missing
[processor-sdk/gst-plugin-dsp66.git] / src / gstdsp66videokernel.h
1 /* GStreamer
2  * Copyright (C) <1999> Erik Walthinsen <omega@cse.ogi.edu>
3  *
4  * This library is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU Library General Public
6  * License as published by the Free Software Foundation; either
7  * version 2 of the License, or (at your option) any later version.
8  *
9  * This library is distributed in the hope that it will be useful,
10  * but WITHOUT ANY WARRANTY; without even the implied warranty of
11  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
12  * Library General Public License for more details.
13  *
14  * You should have received a copy of the GNU Library General Public
15  * License along with this library; if not, write to the
16  * Free Software Foundation, Inc., 51 Franklin St, Fifth Floor,
17  * Boston, MA 02110-1301, USA.
18  */
21 #ifndef __GST_DSP66_VIDEO_KERNEL_H__
22 #define __GST_DSP66_VIDEO_KERNEL_H__
25 #include <gst/gst.h>
26 #include <gst/video/video.h>
27 #include <gst/video/gstvideofilter.h>
29 G_BEGIN_DECLS
31 #define GST_TYPE_DSP66_VIDEO_KERNEL \
32   (gst_dsp66_video_kernel_get_type())
33 #define GST_DSP66_VIDEO_KERNEL(obj) \
34   (G_TYPE_CHECK_INSTANCE_CAST((obj),GST_TYPE_DSP66_VIDEO_KERNEL,GstDsp66VideoKernel))
35 #define GST_DSP66_VIDEO_KERNEL_CLASS(klass) \
36   (G_TYPE_CHECK_CLASS_CAST((klass),GST_TYPE_DSP66_VIDEO_KERNEL,GstDsp66VideoKernelClass))
37 #define GST_IS_DSP66_VIDEO_KERNEL(obj) \
38   (G_TYPE_CHECK_INSTANCE_TYPE((obj),GST_TYPE_DSP66_VIDEO_KERNEL))
39 #define GST_IS_DSP66_VIDEO_KERNEL_CLASS(klass) \
40   (G_TYPE_CHECK_CLASS_TYPE((klass),GST_TYPE_DSP66_VIDEO_KERNEL))
42 typedef struct _GstDsp66VideoKernel GstDsp66VideoKernel;
43 typedef struct _GstDsp66VideoKernelClass GstDsp66VideoKernelClass;
45 typedef enum
46 {
47   GST_DSP66_VIDEO_KERNEL_SIZE_5 = 5,
48   GST_DSP66_VIDEO_KERNEL_SIZE_9 = 9
49 } GstDsp66VideoKernelSize;
51 typedef enum {
52   GST_DSP66_VIDEO_KERNELTYPE_MEDIAN = 0,
53   GST_DSP66_VIDEO_KERNELTYPE_SOBEL
54 } GstDsp66VideoKernelType;
56 struct _GstDsp66VideoKernel {
57   GstVideoFilter parent;
58   GstDsp66VideoKernelSize filtersize;
59   GstDsp66VideoKernelType kerneltype;
60   gboolean lum_only;
61 };
63 struct _GstDsp66VideoKernelClass {
64   GstVideoFilterClass parent_class;
65 };
67 GType gst_dsp66_video_kernel_get_type (void);
69 G_END_DECLS
71 #endif /* __GST_DSP66_VIDEO_KERNEL_H__ */