processor-sdk/jailhouse.git
2018-03-11 Jan KiszkaREADME: Set link to jailhouse-images project master
2018-03-09 Jan von WiardaREADME: support for emtrion emCON-RZ/G1x series
2018-03-08 Peng FangREADME: support for NXP IMX8
2018-03-08 Peng FangCell configs for imx8mq EVK board.
2018-03-08 Peng Fangarm64: ignore SIPs used for low-power modes
2018-03-08 Peng Fangimx8mq: add UART support
2018-03-06 Adeel Ahmadarm/arm64: Simplify bit field extractions using GET_FIE...
2018-03-06 Adeel AhmadDocumentation: update required QEMU version to be ...
2018-03-05 Jan KiszkaREADME/FAQ: Use consistent blank-line separations
2018-03-05 Claudio ScordinoDocumentation: supported free OSs; memory reservation...
2018-03-01 Jan Kiszkacore: Provide GET_FIELD helper macro
2018-02-28 Jan Kiszkaarm/arm64: Replace HSR/ESR_ISS_MASK with BIT_MASK
2018-02-28 Jan Kiszkaarm/arm64: Reject hypercalls with wrong immediate code
2018-02-28 Jan Kiszkaarm: Fix name of HSR ISS field
2018-02-18 Jan Kiszkaconfigs: x86: Expand inmate reservation
2018-02-07 Jan von Wiardaconfigs: Device Tree Revision for Linux inmates on...
2018-02-07 Jan von Wiardadocumentation: Update emCON-RZ/G debug and setup docume...
2018-02-07 Ruediger Fichterarm: Add hypervisor support for Renesas SCIFA serial...
2018-02-07 Ruediger Fichterinmates: Add inmate support for Renesas SCIFA serial...
2018-02-06 Jan von Wiardaconfigs: Add support for emtrion's octa-core emCON...
2018-02-06 Ruediger Fichtercore: Add Renesas SCIFA as console type
2018-01-29 Ralf Ramsauerinmates: arm: fix erroneous interrupt stack address
2018-01-29 Ralf Ramsauerinmates: define PAGE_SIZE for ARM architectures
2018-01-27 Ralf Ramsauerconfigs: dts: align comment header with other device...
2018-01-27 Ralf Ramsauerconfigs: arm64: common config header
2018-01-27 Ralf Ramsauerconfigs: arm: common config header
2018-01-27 Ralf Ramsauerconfigs: x86: common config header
2018-01-27 Ralf Ramsauerconfigs: dts: fix references of inmate configs in devic...
2018-01-27 Ralf Ramsauerinmates: fix references of inmate configurations
2018-01-27 Ralf RamsauerREADME: amend configuration directory
2018-01-27 Ralf RamsauerDocumentation: maintain changes to config directory...
2018-01-27 Ralf Ramsauerconfig: dts: move device tree sources to arch subdirs
2018-01-27 Ralf Ramsauerconfigs: move system and inmate configs to arch subdirs
2018-01-27 Ralf Ramsauergitignore: always ignore cell files
2018-01-26 Jan Kiszkaarm-common: Reorder if conditions to avoid negation
2018-01-26 Ralf Ramsauercore: arm: provide correct sender ID when reinjecting...
2018-01-26 Ralf Ramsauerirqchip: minor cosmetic changes
2018-01-26 Ralf Ramsauerarm: consolidate fields of pending_irqs to a common...
2018-01-26 Ralf Ramsauerinmates: arm: correct decoding of SGIs
2018-01-26 Ralf Ramsauerarm: remove superfluous include guards
2018-01-26 Jan Kiszkadriver: Avoid dependency on additional kernel symbol...
2018-01-20 Jan von Wiardadocumentation: Update documentation for emCON-RZ/G1x...
2018-01-20 Jan von Wiardainmates: Use fixed-clock in Linux inmates' dts on emCON...
2018-01-20 Jan von Wiardaconfigs: Added missing LVDS area to emCON-RZ/G1M root...
2018-01-20 Jan von Wiardainmates: Corrected GICD and GICC base address
2018-01-20 Jan Kiszkax86, arm: Move JAILHOUSE_BORROW_ROOT_PT into jailhouse_...
2018-01-20 Jan KiszkaDocumentation: Remove reference to ACPI
2018-01-20 Jan Kiszkatools: cell-linux: Tune x86 decompression factor based...
2018-01-20 Jan Kiszkatools: cell-linux: Make kernel decompression factor...
2018-01-20 Jan Kiszkatools: cell-linux: Use minimal decompression space...
2018-01-07 Claudio ScordinoFAQ: handling inmates that do not reply to requests
2018-01-01 Jan KiszkaRevert "core: Only park CPUs in cell_set_loadable if...
2017-12-23 Jan KiszkaBump version number
2017-12-22 Jan Kiszkaconfigs: Fix AMD Seattle configurations
2017-12-19 Jan Kiszkaconfigs: Enable debug console for non-root Linux cell...
2017-12-13 Jan Kiszkax86: Make PM timer address optional
2017-12-13 Jan Kiszkascripts: Update header_check to scan also the relocated...
2017-12-13 Ralf Ramsauerinmates: remove hypervisor-local include directory
2017-12-13 Ralf Ramsauerinmates, arm64: provide own sysregs.h
2017-12-13 Ralf Ramsauerinmates, arm: provide own sysregs.h
2017-12-13 Ralf Ramsauercore: move hypervisor configuration to include/jailhous...
2017-12-13 Ralf Ramsauercore: move cell-config.h to global include directory
2017-12-13 Ralf Ramsauercore: move hypercall interface to global include directory
2017-12-02 Jan Kiszkax86, configs: Deny direct access to port 80
2017-11-28 Jan KiszkaDocumentation: Update x86 Communication Region description
2017-11-27 Jan Kiszkainmates: Declare cmdline buffer
2017-11-27 Jan Kiszkax86: Mask out VMX and SVM from non-root cell cpuid
2017-11-27 Jan Kiszkainmates: x86: Enhance Linux setup data structure
2017-11-27 Jan Kiszkainmates: x86: Use pre-calibrated TSC and APIC timer...
2017-11-27 Jan Kiszkainmates: x86: Add TSC deadline timer support
2017-11-27 Jan Kiszkax86, driver, tools: Pass TSC and APIC timer frequency...
2017-11-26 Jan Kiszkainmates, tools: Avoid warnings of objtool
2017-11-26 Jan Kiszkadriver: Account for upcoming changes to device tree...
2017-11-26 Ruediger Fichterarm-common: Force enabling the clock gate of the debug...
2017-11-22 Jan von Wiardadocumentation: Instructions on how to setup Jailhouse...
2017-11-22 Jan von Wiardaconfigs: Jailhouse support for Renesas RZ/G1M (emCON...
2017-11-22 Ruediger Fichterconfigs: Jailhouse support for Renesas RZ/G1E (emCON...
2017-11-14 Jan Kiszkaconfigs: linux-x86-demo: Make UART IRQs available to...
2017-11-14 Jan Kiszkainmates/tools: Rework setup_data structure for non...
2017-11-14 Jan Kiszkatools: jailhouse-cell-linux: Obtain irqchips from config
2017-11-14 Jan Kiszkatools: Leave more space between kernel and initrd on x86
2017-11-14 Jan Kiszkax86: Implement proper cell reset for the IOAPIC
2017-11-14 Jan Kiszkax86: Remove cell iteration from ioapic_handover
2017-11-14 Mahdi Amiri KAdding the sram region to HiKey config file.
2017-11-08 Jan von Wiardainmates: Inmate specific defines for emCON-RZ/G COMs...
2017-11-08 Ruediger Fichterarm-common: Jailhouse support for Renesas SH-Mobile...
2017-11-06 Jan Kiszkax86: Ignore accesses to unassigned IOAPIC pins
2017-11-06 Jan Kiszkax86: Grant read access to reserved IOAPIC registers
2017-11-04 Jan Kiszkax86: Add support for PAE guest paging mode
2017-11-04 Jan Kiszkax86: vmx: Add support for MMIO while paging is disabled
2017-11-04 Jan Kiszkax86: Drop realmode_paging description
2017-11-04 Jan Kiszkacore: Allow to declare paging disabled via guest_paging...
2017-11-04 Jan Kiszkacore: Reindent paging_gvirt2gphys
2017-11-01 Jan Kiszkax86: Fix arch_cpu_restore for PCID enabled systems
2017-11-01 Jan Kiszkax86: Fix general protection fault on restoring TR
2017-10-31 Jan Kiszkainmates, configs, docs: x86: Locate inmates at address 0
2017-10-31 Otavio Pontesx86: Export PCI mmconfig base address to Linux inmates
2017-10-22 Henning SchildREADME: use icon for webchat link
2017-10-22 Jan Kiszkax86, configs: Make CPU reset address configurable
2017-10-20 Jan Kiszkax86: Relocate parking code page
next