// fstbin/fstisstochastic.cc // Copyright 2009-2011 Microsoft Corporation // See ../../COPYING for clarification regarding multiple authors // // Licensed under the Apache License, Version 2.0 (the "License"); // you may not use this file except in compliance with the License. // You may obtain a copy of the License at // // http://www.apache.org/licenses/LICENSE-2.0 // // THIS CODE IS PROVIDED *AS IS* BASIS, WITHOUT WARRANTIES OR CONDITIONS OF ANY // KIND, EITHER EXPRESS OR IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED // WARRANTIES OR CONDITIONS OF TITLE, FITNESS FOR A PARTICULAR PURPOSE, // MERCHANTABLITY OR NON-INFRINGEMENT. // See the Apache 2 License for the specific language governing permissions and // limitations under the License. #include "base/kaldi-common.h" #include "util/kaldi-io.h" #include "util/parse-options.h" #include "fst/fstlib.h" #include "fstext/fstext-utils.h" #include "fstext/kaldi-fst-io.h" // e.g. of test: // echo " 0 0" | fstcompile | fstisstochastic // should return 0 and print "0 0" [meaning, min and // max weight are one = exp(0)] // echo " 0 1" | fstcompile | fstisstochastic // should return 1, not stochastic, and print 1 1 // (echo "0 0 0 0 0.693147 "; echo "0 1 0 0 0.693147 "; echo "1 0" ) | fstcompile | fstisstochastic // should return 0, stochastic; it prints "0 -1.78e-07" for me // (echo "0 0 0 0 0.693147 "; echo "0 1 0 0 0.693147 "; echo "1 0" ) | fstcompile | fstisstochastic --test-in-log=false // should return 1, not stochastic in tropical; it prints "0 0.693147" for me // (echo "0 0 0 0 0 "; echo "0 1 0 0 0 "; echo "1 0" ) | fstcompile | fstisstochastic --test-in-log=false // should return 0, stochastic in tropical; it prints "0 0" for me // (echo "0 0 0 0 0.693147 "; echo "0 1 0 0 0.693147 "; echo "1 0" ) | fstcompile | fstisstochastic --test-in-log=false --delta=1 // returns 0 even though not stochastic because we gave it an absurdly large delta. int main(int argc, char *argv[]) { try { using namespace kaldi; using namespace fst; using kaldi::int32; const char *usage = "Checks whether an FST is stochastic and exits with success if so.\n" "Prints out maximum error (in log units).\n" "\n" "Usage: fstisstochastic [ in.fst ]\n"; float delta = 0.01; bool test_in_log = true; ParseOptions po(usage); po.Register("delta", &delta, "Maximum error to accept."); po.Register("test-in-log", &test_in_log, "Test stochasticity in log semiring."); po.Read(argc, argv); if (po.NumArgs() > 1) { po.PrintUsage(); exit(1); } std::string fst_in_filename = po.GetOptArg(1); Fst *fst = ReadFstKaldiGeneric(fst_in_filename); bool ans; StdArc::Weight min, max; if (test_in_log) ans = IsStochasticFstInLog(*fst, delta, &min, &max); else ans = IsStochasticFst(*fst, delta, &min, &max); std::cout << min.Value() << " " << max.Value() << '\n'; delete fst; if (ans) return 0; // success; else return 1; } catch(const std::exception &e) { std::cerr << e.what(); return -1; } }