author | Dogan Can <dogancanbaz@gmail.com> | |
Mon, 5 Dec 2016 22:53:14 +0000 (14:53 -0800) | ||
committer | Dogan Can <dogancanbaz@gmail.com> | |
Wed, 18 Jan 2017 21:50:25 +0000 (13:50 -0800) | ||
commit | b23f7205c9b522f1255acc90e98f802e6ec3b0e7 | |
tree | beb7bd339f69d94d95888a34a293de3f84b625ae | tree | snapshot (tar.xz tar.gz zip) |
parent | 1abf0a7898edec816b1db3a70b341e5e5e4700bd | commit | diff |
Update src/Makefile to enforce OpenFst >= 1.5.3.
OpenFst-1.5.3 adds support for minimization of non-deterministic FSTs
over idempotent semirings which is a feature used throughout Kaldi.
Along with the requirement for a C++ compiler with C++11 support, we
are also removing support for older OpenFst releases so that we can
build against an un-patched OpenFst installation.
OpenFst-1.5.3 adds support for minimization of non-deterministic FSTs
over idempotent semirings which is a feature used throughout Kaldi.
Along with the requirement for a C++ compiler with C++11 support, we
are also removing support for older OpenFst releases so that we can
build against an un-patched OpenFst installation.
src/Makefile | diff | blob | history |