[src] Typo fixes in documenation. (#1857)
authorDaniel Galvez <galv@users.noreply.github.com>
Wed, 30 Aug 2017 06:12:42 +0000 (23:12 -0700)
committerDaniel Povey <dpovey@gmail.com>
Wed, 30 Aug 2017 06:12:42 +0000 (23:12 -0700)
src/util/kaldi-holder-inl.h
src/util/kaldi-holder.h

index 5768d4c6b03094edfa3e0a43f5b5b939326176ea..40afc355d6229a55669d489be5f2afd5f3598654 100644 (file)
@@ -485,7 +485,7 @@ template<class BasicType> class BasicVectorVectorHolder {
 
 
 /// BasicPairVectorHolder is a Holder for a vector of pairs of
-/// a basic type, e.g. std::vector<std::pair<int32> >.
+/// a basic type, e.g. std::vector<std::pair<int32, int32> >.
 /// Note: a basic type is defined as a type for which ReadBasicType
 /// and WriteBasicType are implemented, i.e. integer and floating
 /// types, and bool.
index 5921d5f44a6ecc339d654580e9db59be79dcec74..b4be522de6876dbd595a7a77563e9249ef96900e 100644 (file)
@@ -195,7 +195,7 @@ template<class BasicType> class BasicVectorHolder;
 template<class BasicType> class BasicVectorVectorHolder;
 
 // A holder for vectors of pairsof basic types, e.g.
-// std::vector<std::vector<int32> >, and so on.
+// std::vector<std::pair<int32, int32> >, and so on.
 // Note: a basic type is defined as a type for which ReadBasicType
 // and WriteBasicType are implemented, i.e. integer and floating
 // types, and bool.  Text format is (e.g. for integers),