]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/libmetal.git/shortlog
processor-sdk/libmetal.git
2017-03-01 Wendy Liangsystem:freertos:zynqmp_r5: correct io mem mapping master v2017.04
2017-03-01 Wendy Liangsystem:generic:zynqmp_r5: correct io mem mapping
2017-02-21 Wendy Lianggeneric: zynq7: set the old_value init to FIQ and IRQ...
2017-02-21 Wendy Lianggeneric: zynqmp_r5: set the old_value init to FIQ and...
2017-02-20 Sharbel BousemaanFixed linux_amp_demo to increment message counter on...
2017-02-03 Wendy Liangcmake: options: set default install bin/lib dir
2017-02-03 Cyril Chemparathylib: fix install paths to work for multilib
2017-01-17 Wendy Liangtest: linux: threads: initialize return var
2017-01-17 Wendy Liangtest: linux: shmem: remove unused vars
2016-11-28 Wendy LiangCMake: lib/include/ instead of lib/ as include dir
2016-11-11 Wendy Liangexample: generic: Add dependent libs
2016-11-11 Wendy Liangexample: zynqmp_r5: fix singed and unsigned comp warning
2016-11-10 Wendy Lianglinux: uio dev: open dev file only if it exists
2016-10-14 Wendy Liangtest: freertos: Add sleep API test v2016.10
2016-10-14 Wendy LiangAdd sleep functions
2016-10-14 Wendy LiangAdd timestamp implementation
2016-10-14 Wendy Liangfreertos: Add condition var place holder
2016-10-13 Wendy LiangLinux:irq:move read irq fd to dev irq ack funciton
2016-10-13 Wendy LiangAllow to use shared memory without root permission
2016-09-07 Wendy LiangAdd ZynqMP AMP DEMO
2016-09-07 Wendy LiangUpdate top level README
2016-09-07 Sam Sortaislibmetal: top irq.h include lower level irq.h
2016-08-24 Sam Sortaislibmetal: fix bug in re-enabling global irq
2016-08-13 Sam Sortaisgeneric: protect irq register function
2016-08-13 Sam Sortaisfreertos: protect irq register function
2016-08-13 Sam Sortaisfreertos: atomic ut
2016-08-13 Sam Sortaisgeneric: atomic ut
2016-08-13 Sam Sortaisgeneric: mutex ut
2016-08-13 Sam Sortaislinux: irq: call mutex_deinit
2016-08-13 Sam Sortaisfreertos: add default poll func
2016-08-13 Sam Sortaisfreertos: mutex ut
2016-08-13 Sam Sortaisfreertos: mutex api
2016-08-13 Sam Sortaisgeneric: condvar: update mutex typedef
2016-08-13 Sam Sortaisgeneric: mutex: update typedef
2016-08-13 Sam Sortaislinux: shmem ut: update typedef
2016-08-13 Sam Sortaislinux: condvar ut: update typedef
2016-08-13 Sam Sortaislinux: mutex: update typedef
2016-08-13 Sam Sortaislinux: condvar: mutex typedef
2016-08-13 Sam Sortaislinux: irq: mutex typedef
2016-08-13 Sam Sortaislinux: mutex deinit and typedef
2016-08-10 Sam Sortaiscondvar: change mutex struct to typedef
2016-08-10 Sam Sortaismutex: change struct to typedef
2016-08-10 Sam Sortaisfreertos: rename default irq handler
2016-08-10 Sam Sortaisgeneric: rename default irq handler
2016-08-10 Sam Sortaisexplicit irq functions args
2016-08-10 Sam Sortaisgeneric: irq ut init gic
2016-08-10 Sam Sortaisfreertos: irq ut check retval
2016-08-10 Wendy Lianglist: fix list empty checking
2016-08-09 Sam Sortaisgeneric: irq ut check retval
2016-08-09 Wendy LiangAdd libmetal memset_io and memcpy_io
2016-08-09 Sam Sortaisfreertos: shmem
2016-08-05 Sam Sortaisfreertos: interrupt controller api
2016-08-05 Sam Sortaislinux: interrupt controller api
2016-08-05 Sam Sortaisgeneric: interrupt controller api
2016-08-04 Sam Sortaisfreertos: io api
2016-08-04 Sam Sortaisfreertos: cache api
2016-08-04 Sam Sortaisfreertos: irq ut
2016-08-04 Sam Sortaisfreertos: irq.c
2016-08-04 Sam Sortaisfreertos: alloc ut
2016-08-04 Sam Sortaisfreertos: add alloc api
2016-08-04 Sam Sortaisfreertos: setup cmake for ut
2016-08-04 Sam Sortaisfreertos: setup cmake for lib
2016-08-03 Sam SortaisAdd explicite includes
2016-08-03 Sam Sortaishave includes use consistent format
2016-08-03 Sam Sortaisgeneric: set irq def under METAL_INTERNAL
2016-08-03 Sam Sortaiskeep consistenccy with naming conventions
2016-07-31 Sam Sortaisinline alloc
2016-07-28 Sam Sortaisgeneric: update comments
2016-07-28 Sam SortaisAdd cmake option to disable documentation
2016-07-27 Wendy LiangUse (void)var in logger for unused arguements
2016-07-27 Wendy Lianguse poll in generic condition variable wait
2016-07-27 Sam Sortaisgeneric: irq ut
2016-07-27 Sam Sortaisgeneric: irq api
2016-07-27 Wendy LiangIntroduce io memory map API
2016-07-27 Wendy LiangAdd memory flags to metal_io_init()
2016-07-27 Wendy LiangAdd memory cache flags to I/O region
2016-07-27 Wendy LiangZynq7: Add default generic system poll
2016-07-27 Wendy LiangZynqMP R5: Add default generic system poll
2016-07-27 Wendy LiangAdd DMA map API to generic device implementation
2016-07-27 Wendy LiangAdd Linux userspace DMA map/unmap
2016-07-27 Wendy LiangAdd DMA API
2016-07-27 Wendy LiangAdd generic cache API
2016-07-27 Wendy LiangAdd ZynqMP R5 generic cache APIs implementation
2016-07-27 Wendy LiangAdd Zynq7 generic cache APIs implementation
2016-07-27 Wendy LiangAdd Linux cache API
2016-07-27 Wendy LiangIntroduce libmetal cache APIs
2016-07-27 Sam Sortaismem alloc api ut
2016-07-26 Sam Sortaismem alloc api
2016-07-26 Wendy LiangLinux: Initialize IRQ handling in libmetal initialization
2016-07-26 Wendy LiangAdd Linux IRQ handling
2016-07-26 Wendy Liangdevice: Add irq_ack device operation
2016-07-26 Wendy LiangAdd irq_info to Linux UIO device handling
2016-07-26 Wendy LiangAdd irq_info to metal_device structure
2016-07-26 Wendy LiangAdd IRQ API
2016-07-26 Wendy LiangAdd spinlock Linux test case.
2016-07-26 Wendy LiangAdd spinlock API
2016-07-26 Wendy LiangAdd libmetal dependency to test apps target
2016-07-22 Wendy LiangIntroduce machine specific dir in generic system
2016-07-22 Wendy LiangIntroduce metal_cpu_yield()
2016-07-22 Wendy Liangset max io regions to 1 per dev for generic system
next