/** * @file servo.c * @note Copyright (C) 2011 Richard Cochran * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License as published by * the Free Software Foundation; either version 2 of the License, or * (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License along * with this program; if not, write to the Free Software Foundation, Inc., * 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA. */ #include #include "config.h" #include "linreg.h" #include "ntpshm.h" #include "nullf.h" #include "pi.h" #include "servo_private.h" #define NSEC_PER_SEC 1000000000 struct servo *servo_create(struct config *cfg, enum servo_type type, int fadj, int max_ppb, int sw_ts) { double servo_first_step_threshold; double servo_step_threshold; int servo_max_frequency; struct servo *servo; switch (type) { case CLOCK_SERVO_PI: servo = pi_servo_create(cfg, fadj, sw_ts); break; case CLOCK_SERVO_LINREG: servo = linreg_servo_create(fadj); break; case CLOCK_SERVO_NTPSHM: servo = ntpshm_servo_create(cfg); break; case CLOCK_SERVO_NULLF: servo = nullf_servo_create(); break; default: return NULL; } if (!servo) return NULL; servo_step_threshold = config_get_double(cfg, NULL, "step_threshold"); if (servo_step_threshold > 0.0) { servo->step_threshold = servo_step_threshold * NSEC_PER_SEC; } else { servo->step_threshold = 0.0; } servo_first_step_threshold = config_get_double(cfg, NULL, "first_step_threshold"); if (servo_first_step_threshold > 0.0) { servo->first_step_threshold = servo_first_step_threshold * NSEC_PER_SEC; } else { servo->first_step_threshold = 0.0; } servo_max_frequency = config_get_int(cfg, NULL, "max_frequency"); servo->max_frequency = max_ppb; if (servo_max_frequency && servo->max_frequency > servo_max_frequency) { servo->max_frequency = servo_max_frequency; } servo->first_update = 1; return servo; } void servo_destroy(struct servo *servo) { servo->destroy(servo); } double servo_sample(struct servo *servo, int64_t offset, uint64_t local_ts, double weight, enum servo_state *state) { double r; r = servo->sample(servo, offset, local_ts, weight, state); if (*state != SERVO_UNLOCKED) servo->first_update = 0; return r; } void servo_sync_interval(struct servo *servo, double interval) { servo->sync_interval(servo, interval); } void servo_reset(struct servo *servo) { servo->reset(servo); } double servo_rate_ratio(struct servo *servo) { if (servo->rate_ratio) return servo->rate_ratio(servo); return 1.0; } void servo_leap(struct servo *servo, int leap) { if (servo->leap) servo->leap(servo, leap); }