]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/open-amp.git/blob - lib/rpmsg/rpmsg_core.c
rpmsg: remove setting remote dev active from remote dev kick
[processor-sdk/open-amp.git] / lib / rpmsg / rpmsg_core.c
1 /*
2  * Copyright (c) 2014, Mentor Graphics Corporation
3  * All rights reserved.
4  * Copyright (c) 2015 Xilinx, Inc. All rights reserved.
5  * Copyright (c) 2016 Freescale Semiconductor, Inc. All rights reserved.
6  *
7  * Redistribution and use in source and binary forms, with or without
8  * modification, are permitted provided that the following conditions are met:
9  *
10  * 1. Redistributions of source code must retain the above copyright notice,
11  *    this list of conditions and the following disclaimer.
12  * 2. Redistributions in binary form must reproduce the above copyright notice,
13  *    this list of conditions and the following disclaimer in the documentation
14  *    and/or other materials provided with the distribution.
15  * 3. Neither the name of Mentor Graphics Corporation nor the names of its
16  *    contributors may be used to endorse or promote products derived from this
17  *    software without specific prior written permission.
18  *
19  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
20  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
21  * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
22  * ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT HOLDER OR CONTRIBUTORS BE
23  * LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR
24  * CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF
25  * SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS
26  * INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN
27  * CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE)
28  * ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE
29  * POSSIBILITY OF SUCH DAMAGE.
30  */
32 /**************************************************************************
33  * FILE NAME
34  *
35  *       rpmsg_core.c
36  *
37  * COMPONENT
38  *
39  *       OpenAMP
40  *
41  * DESCRIPTION
42  *
43  * This file provides the core functionality of RPMSG messaging part like
44  * message parsing ,Rx/Tx callbacks handling , channel creation/deletion
45  * and address management.
46  *
47  *
48  **************************************************************************/
49 #include <string.h>
50 #include "openamp/rpmsg.h"
51 #include "metal/utilities.h"
52 #include "metal/io.h"
53 #include "metal/cache.h"
54 #include "metal/alloc.h"
55 #include "metal/cpu.h"
57 /* Internal functions */
58 static void rpmsg_rx_callback(struct virtqueue *vq);
59 static void rpmsg_tx_callback(struct virtqueue *vq);
61 /**
62  * rpmsg_start_ipc
63  *
64  * This function creates communication links(virtqueues) for remote device
65  * and notifies it to start IPC.
66  *
67  * @param rdev - remote device handle
68  *
69  * @return - status of function execution
70  *
71  */
72 int rpmsg_start_ipc(struct remote_device *rdev)
73 {
74         struct virtio_device *virt_dev;
75         struct rpmsg_endpoint *ns_ept;
76         void (*callback[2]) (struct virtqueue * vq);
77         const char *vq_names[2];
78         unsigned long dev_features;
79         int status;
80         struct virtqueue *vqs[2];
81         int i;
83         virt_dev = &rdev->virt_dev;
85         /* Initialize names and callbacks based on the device role */
86         if (rdev->role == RPMSG_MASTER) {
87                 vq_names[0] = "tx_vq";
88                 vq_names[1] = "rx_vq";
89                 callback[0] = rpmsg_tx_callback;
90                 callback[1] = rpmsg_rx_callback;
91         } else {
92                 vq_names[0] = "rx_vq";
93                 vq_names[1] = "tx_vq";
94                 callback[0] = rpmsg_rx_callback;
95                 callback[1] = rpmsg_tx_callback;
96         }
98         /* Create virtqueues for remote device */
99         status = virt_dev->func->create_virtqueues(virt_dev, 0,
100                                                    RPMSG_MAX_VQ_PER_RDEV,
101                                                    vq_names, callback,
102                                                    RPMSG_NULL);
103         if (status != RPMSG_SUCCESS) {
104                 return status;
105         }
107         dev_features = virt_dev->func->get_features(virt_dev);
109         /*
110          * Create name service announcement endpoint if device supports name
111          * service announcement feature.
112          */
113         if ((dev_features & (1 << VIRTIO_RPMSG_F_NS))) {
114                 rdev->support_ns = RPMSG_TRUE;
115                 ns_ept = _create_endpoint(rdev, rpmsg_ns_callback, rdev,
116                                           RPMSG_NS_EPT_ADDR);
117                 if (!ns_ept) {
118                         return RPMSG_ERR_NO_MEM;
119                 }
120         }
122         /* Initialize notifications for vring. */
123         if (rdev->role == RPMSG_MASTER) {
124                 vqs[0] = rdev->tvq;
125                 vqs[1] = rdev->rvq;
126         } else {
127                 vqs[0] = rdev->rvq;
128                 vqs[1] = rdev->tvq;
129         }
130         for (i = 0; i <= 1; i++) {
131                 status = hil_enable_vring_notifications(i, vqs[i]);
132                 if (status != RPMSG_SUCCESS) {
133                         return status;
134                 }
135         }
137         if (rdev->role == RPMSG_MASTER) {
138                 virt_dev->func->set_status(virt_dev,
139                         VIRTIO_CONFIG_STATUS_DRIVER_OK);
140                 status = rpmsg_rdev_notify(rdev);
141         }
142         if (status == RPMSG_SUCCESS)
143                 rdev->state = RPMSG_DEV_STATE_ACTIVE;
145         return status;
148 /**
149  * _rpmsg_create_channel
150  *
151  * Creates new rpmsg channel with the given parameters.
152  *
153  * @param rdev - pointer to remote device which contains the channel
154  * @param name - name of the device
155  * @param src  - source address for the rpmsg channel
156  * @param dst  - destination address for the rpmsg channel
157  *
158  * @return - pointer to new rpmsg channel
159  *
160  */
161 struct rpmsg_channel *_rpmsg_create_channel(struct remote_device *rdev,
162                                             char *name, unsigned long src,
163                                             unsigned long dst)
165         struct rpmsg_channel *rp_chnl;
167         rp_chnl = metal_allocate_memory(sizeof(struct rpmsg_channel));
168         if (rp_chnl) {
169                 memset(rp_chnl, 0x00, sizeof(struct rpmsg_channel));
170                 strncpy(rp_chnl->name, name, sizeof(rp_chnl->name));
171                 rp_chnl->src = src;
172                 rp_chnl->dst = dst;
173                 rp_chnl->rdev = rdev;
174                 /* Place channel on channels list */
175                 metal_mutex_acquire(&rdev->lock);
176                 metal_list_add_tail(&rdev->rp_channels, &rp_chnl->node);
177                 metal_mutex_release(&rdev->lock);
178         }
180         return rp_chnl;
183 /**
184  * _rpmsg_delete_channel
185  *
186  * Deletes given rpmsg channel.
187  *
188  * @param rp_chnl -  pointer to rpmsg channel to delete
189  *
190  * return - none
191  */
192 void _rpmsg_delete_channel(struct rpmsg_channel *rp_chnl)
194         if (rp_chnl) {
195                 metal_mutex_acquire(&rp_chnl->rdev->lock);
196                 metal_list_del(&rp_chnl->node);
197                 metal_mutex_release(&rp_chnl->rdev->lock);
198                 metal_free_memory(rp_chnl);
199         }
202 /**
203  * _create_endpoint
204  *
205  * This function creates rpmsg endpoint.
206  *
207  * @param rdev    - pointer to remote device
208  * @param cb      - Rx completion call back
209  * @param priv    - private data
210  * @param addr    - endpoint src address
211  *
212  * @return - pointer to endpoint control block
213  *
214  */
215 struct rpmsg_endpoint *_create_endpoint(struct remote_device *rdev,
216                                         rpmsg_rx_cb_t cb, void *priv,
217                                         unsigned long addr)
220         struct rpmsg_endpoint *rp_ept;
221         int status = RPMSG_SUCCESS;
223         rp_ept = metal_allocate_memory(sizeof(struct rpmsg_endpoint));
224         if (!rp_ept) {
225                 return RPMSG_NULL;
226         }
227         memset(rp_ept, 0x00, sizeof(struct rpmsg_endpoint));
229         metal_mutex_acquire(&rdev->lock);
231         if (addr != RPMSG_ADDR_ANY) {
232                 /*
233                  * Application has requested a particular src address for endpoint,
234                  * first check if address is available.
235                  */
236                 if (!rpmsg_is_address_set
237                     (rdev->bitmap, RPMSG_ADDR_BMP_SIZE, addr)) {
238                         /* Mark the address as used in the address bitmap. */
239                         rpmsg_set_address(rdev->bitmap, RPMSG_ADDR_BMP_SIZE,
240                                           addr);
242                 } else {
243                         status = RPMSG_ERR_DEV_ADDR;
244                 }
245         } else {
246                 addr = rpmsg_get_address(rdev->bitmap, RPMSG_ADDR_BMP_SIZE);
247                 if ((int)addr < 0) {
248                         status = RPMSG_ERR_DEV_ADDR;
249                 }
250         }
252         /* Do cleanup in case of error and return */
253         if (RPMSG_SUCCESS != status) {
254                 metal_free_memory(rp_ept);
255                 metal_mutex_release(&rdev->lock);
256                 return RPMSG_NULL;
257         }
259         rp_ept->addr = addr;
260         rp_ept->cb = cb;
261         rp_ept->priv = priv;
263         metal_list_add_tail(&rdev->rp_endpoints, &rp_ept->node);
265         metal_mutex_release(&rdev->lock);
267         return rp_ept;
270 /**
271  * rpmsg_destroy_ept
272  *
273  * This function deletes rpmsg endpoint and performs cleanup.
274  *
275  * @param rdev   - pointer to remote device
276  * @param rp_ept - pointer to endpoint to destroy
277  *
278  */
279 void _destroy_endpoint(struct remote_device *rdev,
280                        struct rpmsg_endpoint *rp_ept)
282         metal_mutex_acquire(&rdev->lock);
283         rpmsg_release_address(rdev->bitmap, RPMSG_ADDR_BMP_SIZE,
284                               rp_ept->addr);
285         metal_list_del(&rp_ept->node);
286         metal_mutex_release(&rdev->lock);
287         /* free node and rp_ept */
288         metal_free_memory(rp_ept);
291 /**
292  * rpmsg_send_ns_message
293  *
294  * Sends name service announcement to remote device
295  *
296  * @param rdev    - pointer to remote device
297  * @param rp_chnl - pointer to rpmsg channel
298  * @param flags   - Channel creation/deletion flags
299  *
300  */
301 int rpmsg_send_ns_message(struct remote_device *rdev,
302                            struct rpmsg_channel *rp_chnl, unsigned long flags)
305         struct rpmsg_hdr *rp_hdr;
306         struct rpmsg_ns_msg *ns_msg;
307         unsigned short idx;
308         unsigned long len;
310         metal_mutex_acquire(&rdev->lock);
312         /* Get Tx buffer. */
313         rp_hdr = (struct rpmsg_hdr *)rpmsg_get_tx_buffer(rdev, &len, &idx);
314         if (!rp_hdr) {
315                 metal_mutex_release(&rdev->lock);
316                 return -RPMSG_ERR_NO_BUFF;
317         }
319         /* Fill out name service data. */
320         rp_hdr->dst = RPMSG_NS_EPT_ADDR;
321         rp_hdr->len = sizeof(struct rpmsg_ns_msg);
322         ns_msg = (struct rpmsg_ns_msg *) RPMSG_LOCATE_DATA(rp_hdr);
323         strncpy(ns_msg->name, rp_chnl->name, sizeof(rp_chnl->name));
324         ns_msg->flags = flags;
325         ns_msg->addr = rp_chnl->src;
327         /* Place the buffer on virtqueue. */
328         rpmsg_enqueue_buffer(rdev, rp_hdr, len, idx);
330         /* Notify the other side that it has data to process. */
331         virtqueue_kick(rdev->tvq);
333         metal_mutex_release(&rdev->lock);
334         return RPMSG_SUCCESS;
337 /**
338  * rpmsg_enqueue_buffers
339  *
340  * Places buffer on the virtqueue for consumption by the other side.
341  *
342  * @param rdev   - pointer to remote core
343  * @param buffer - buffer pointer
344  * @param len    - buffer length
345  * @idx          - buffer index
346  *
347  * @return - status of function execution
348  *
349  */
350 int rpmsg_enqueue_buffer(struct remote_device *rdev, void *buffer,
351                          unsigned long len, unsigned short idx)
353         int status;
354         struct metal_sg sg;
355         struct metal_io_region *io;
357         io = rdev->proc->sh_buff.io;
358         if (io) {
359                 if (! (io->mem_flags & METAL_UNCACHED))
360                         metal_cache_flush(buffer, (unsigned int)len);
361         }
362         if (rdev->role == RPMSG_REMOTE) {
363                 /* Initialize buffer node */
364                 sg.virt = buffer;
365                 sg.len = len;
366                 sg.io = io;
367                 status = virtqueue_add_buffer(rdev->tvq, &sg, 0, 1, buffer);
368         } else {
369                 (void)sg;
370                 status = virtqueue_add_consumed_buffer(rdev->tvq, idx, len);
371         }
373         return status;
376 /**
377  * rpmsg_return_buffer
378  *
379  * Places the used buffer back on the virtqueue.
380  *
381  * @param rdev   - pointer to remote core
382  * @param buffer - buffer pointer
383  * @param len    - buffer length
384  * @param idx    - buffer index
385  *
386  */
387 void rpmsg_return_buffer(struct remote_device *rdev, void *buffer,
388                          unsigned long len, unsigned short idx)
390         struct metal_sg sg;
392         if (rdev->role == RPMSG_REMOTE) {
393                 /* Initialize buffer node */
394                 sg.virt = buffer;
395                 sg.len = len;
396                 sg.io = rdev->proc->sh_buff.io;
397                 virtqueue_add_buffer(rdev->rvq, &sg, 0, 1, buffer);
398         } else {
399                 (void)sg;
400                 virtqueue_add_consumed_buffer(rdev->rvq, idx, len);
401         }
404 /**
405  * rpmsg_get_tx_buffer
406  *
407  * Provides buffer to transmit messages.
408  *
409  * @param rdev - pointer to remote device
410  * @param len  - length of returned buffer
411  * @param idx  - buffer index
412  *
413  * return - pointer to buffer.
414  */
415 void *rpmsg_get_tx_buffer(struct remote_device *rdev, unsigned long *len,
416                           unsigned short *idx)
418         void *data;
420         if (rdev->role == RPMSG_REMOTE) {
421                 data = virtqueue_get_buffer(rdev->tvq, (uint32_t *) len, idx);
422                 if (data == RPMSG_NULL) {
423                         data = sh_mem_get_buffer(rdev->mem_pool);
424                         *len = RPMSG_BUFFER_SIZE;
425                 }
426         } else {
427                 data =
428                     virtqueue_get_available_buffer(rdev->tvq, idx,
429                                                    (uint32_t *) len);
430         }
431         return data;
434 /**
435  * rpmsg_get_rx_buffer
436  *
437  * Retrieves the received buffer from the virtqueue.
438  *
439  * @param rdev - pointer to remote device
440  * @param len  - size of received buffer
441  * @param idx  - index of buffer
442  *
443  * @return - pointer to received buffer
444  *
445  */
446 void *rpmsg_get_rx_buffer(struct remote_device *rdev, unsigned long *len,
447                           unsigned short *idx)
450         void *data;
451         if (rdev->role == RPMSG_REMOTE) {
452                 data = virtqueue_get_buffer(rdev->rvq, (uint32_t *) len, idx);
453         } else {
454                 data =
455                     virtqueue_get_available_buffer(rdev->rvq, idx,
456                                                    (uint32_t *) len);
457         }
458         if (data) {
459                 struct metal_io_region *io;
460                 io = rdev->proc->sh_buff.io;
461                 if (io) {
462                         if (! (io->mem_flags & METAL_UNCACHED))
463                                 metal_cache_invalidate(data,
464                                         (unsigned int)(*len));
465                 }
466         }
468         return data;
471 /**
472  * rpmsg_free_buffer
473  *
474  * Frees the allocated buffers.
475  *
476  * @param rdev   - pointer to remote device
477  * @param buffer - pointer to buffer to free
478  *
479  */
480 void rpmsg_free_buffer(struct remote_device *rdev, void *buffer)
482         if (rdev->role == RPMSG_REMOTE) {
483                 sh_mem_free_buffer(buffer, rdev->mem_pool);
484         }
487 /**
488  * rpmsg_tx_callback
489  *
490  * Tx callback function.
491  *
492  * @param vq - pointer to virtqueue on which Tx is has been
493  *             completed.
494  *
495  */
496 static void rpmsg_tx_callback(struct virtqueue *vq)
498         struct remote_device *rdev;
499         struct virtio_device *vdev;
500         struct rpmsg_channel *rp_chnl;
501         struct metal_list *node;
503         vdev = (struct virtio_device *)vq->vq_dev;
504         rdev = (struct remote_device *)vdev;
506         /* Check if the remote device is master. */
507         if (rdev->role == RPMSG_MASTER) {
509                 /* Notification is received from the master. Now the remote(us) can
510                  * performs one of two operations;
511                  *
512                  * a. If name service announcement is supported then it will send NS message.
513                  *    else
514                  * b. It will update the channel state to active so that further communication
515                  *    can take place.
516                  */
517                 metal_list_for_each(&rdev->rp_channels, node) {
518                         rp_chnl = metal_container_of(node,
519                                 struct rpmsg_channel, node);
521                         if (rp_chnl->state == RPMSG_CHNL_STATE_IDLE) {
523                                 if (rdev->support_ns) {
524                                         if (rpmsg_send_ns_message(rdev, rp_chnl,
525                                                       RPMSG_NS_CREATE) ==
526                                                 RPMSG_SUCCESS)
527                                                 rp_chnl->state =
528                                                         RPMSG_CHNL_STATE_NS;
529                                 } else {
530                                         rp_chnl->state =
531                                             RPMSG_CHNL_STATE_ACTIVE;
532                                 }
534                         }
536                 }
537         }
540 /**
541  * rpmsg_rx_callback
542  *
543  * Rx callback function.
544  *
545  * @param vq - pointer to virtqueue on which messages is received
546  *
547  */
548 void rpmsg_rx_callback(struct virtqueue *vq)
550         struct remote_device *rdev;
551         struct virtio_device *vdev;
552         struct rpmsg_channel *rp_chnl;
553         struct rpmsg_endpoint *rp_ept;
554         struct rpmsg_hdr *rp_hdr;
555         struct rpmsg_hdr_reserved *reserved;
556         struct metal_list *node;
557         unsigned long len;
558         unsigned short idx;
560         vdev = (struct virtio_device *)vq->vq_dev;
561         rdev = (struct remote_device *)vdev;
563         if (rdev->role == RPMSG_MASTER) {
564                 metal_list_for_each(&rdev->rp_channels, node) {
565                         rp_chnl = metal_container_of(node,
566                                 struct rpmsg_channel, node);
567                         if (rp_chnl->state == RPMSG_CHNL_STATE_IDLE) {
568                                 if (rdev->support_ns) {
569                                         if (rpmsg_send_ns_message(rdev, rp_chnl,
570                                                       RPMSG_NS_CREATE) ==
571                                                 RPMSG_SUCCESS)
572                                                 rp_chnl->state =
573                                                         RPMSG_CHNL_STATE_NS;
574                                 } else {
575                                         rp_chnl->state = RPMSG_CHNL_STATE_ACTIVE;
576                                 }
577                                 return;
578                         }
579                 }
580         }
582         metal_mutex_acquire(&rdev->lock);
584         /* Process the received data from remote node */
585         rp_hdr = (struct rpmsg_hdr *)rpmsg_get_rx_buffer(rdev, &len, &idx);
587         metal_mutex_release(&rdev->lock);
589         while (rp_hdr) {
591                 /* Get the channel node from the remote device channels list. */
592                 metal_mutex_acquire(&rdev->lock);
593                 rp_ept = rpmsg_rdev_get_endpoint_from_addr(rdev, rp_hdr->dst);
594                 metal_mutex_release(&rdev->lock);
596                 if (!rp_ept)
597                         /* Fatal error no endpoint for the given dst addr. */
598                         return;
600                 rp_chnl = rp_ept->rp_chnl;
602                 if ((rp_chnl) && (rp_chnl->state == RPMSG_CHNL_STATE_NS)) {
603                         /* First message from RPMSG Master, update channel
604                          * destination address and state */
605                         rp_chnl->dst = rp_hdr->src;
606                         rp_chnl->state = RPMSG_CHNL_STATE_ACTIVE;
608                         /* Notify channel creation to application */
609                         if (rdev->channel_created) {
610                                 rdev->channel_created(rp_chnl);
611                         }
612                 } else {
613                         rp_ept->cb(rp_chnl, (void *)RPMSG_LOCATE_DATA(rp_hdr), rp_hdr->len,
614                                    rp_ept->priv, rp_hdr->src);
615                 }
617                 metal_mutex_acquire(&rdev->lock);
619                 /* Check whether callback wants to hold buffer */
620                 if (rp_hdr->reserved & RPMSG_BUF_HELD)
621                 {
622                         /* 'rp_hdr->reserved' field is now used as storage for
623                          * 'idx' to release buffer later */
624                         reserved = (struct rpmsg_hdr_reserved*)&rp_hdr->reserved;
625                         reserved->idx = (uint16_t)idx;
626                 } else {
627                         /* Return used buffers. */
628                         rpmsg_return_buffer(rdev, rp_hdr, len, idx);
629                 }
631                 rp_hdr =
632                     (struct rpmsg_hdr *)rpmsg_get_rx_buffer(rdev, &len, &idx);
633                 metal_mutex_release(&rdev->lock);
634         }
637 /**
638  * rpmsg_ns_callback
639  *
640  * This callback handles name service announcement from the remote device
641  * and creates/deletes rpmsg channels.
642  *
643  * @param server_chnl - pointer to server channel control block.
644  * @param data        - pointer to received messages
645  * @param len         - length of received data
646  * @param priv        - any private data
647  * @param src         - source address
648  *
649  * @return - none
650  */
651 void rpmsg_ns_callback(struct rpmsg_channel *server_chnl, void *data, int len,
652                        void *priv, unsigned long src)
654         struct remote_device *rdev;
655         struct rpmsg_channel *rp_chnl;
656         struct rpmsg_ns_msg *ns_msg;
658         (void)server_chnl;
659         (void)src;
661         rdev = (struct remote_device *)priv;
663         //FIXME: This assumes same name string size for channel name both on master
664         //and remote. If this is not the case then we will have to parse the
665         //message contents.
667         ns_msg = (struct rpmsg_ns_msg *)data;
668         ns_msg->name[len - 1] = '\0';
670         if (ns_msg->flags & RPMSG_NS_DESTROY) {
671                 metal_mutex_acquire(&rdev->lock);
672                 rp_chnl = rpmsg_rdev_get_chnl_from_id(rdev, ns_msg->name);
673                 metal_mutex_release(&rdev->lock);
674                 if (rp_chnl) {
675                         if (rdev->channel_destroyed) {
676                                 rdev->channel_destroyed(rp_chnl);
677                         }
678                         rpmsg_destroy_ept(rp_chnl->rp_ept);
679                         _rpmsg_delete_channel(rp_chnl);
680                 }
681         } else {
682                 rp_chnl =
683                     _rpmsg_create_channel(rdev, ns_msg->name, 0x00,
684                                           ns_msg->addr);
685                 if (rp_chnl) {
686                         rp_chnl->state = RPMSG_CHNL_STATE_ACTIVE;
687                         /* Create default endpoint for channel */
688                         rp_chnl->rp_ept =
689                             rpmsg_create_ept(rp_chnl, rdev->default_cb, rdev,
690                                              RPMSG_ADDR_ANY);
691                         if (rp_chnl->rp_ept) {
692                                 rp_chnl->src = rp_chnl->rp_ept->addr;
693                                 /*
694                                  * Echo back the NS message to remote in order to
695                                  * complete the connection stage. Remote will know the endpoint
696                                  * address from this point onward which will enable it to send
697                                  * message without waiting for any application level message from
698                                  * master.
699                                  */
700                                 rpmsg_send(rp_chnl, data, len);
701                                 if (rdev->channel_created) {
702                                         rdev->channel_created(rp_chnl);
703                                 }
704                         }
705                 }
706         }
709 /**
710  * rpmsg_get_address
711  *
712  * This function provides unique 32 bit address.
713  *
714  * @param bitmap - bit map for addresses
715  * @param size   - size of bitmap
716  *
717  * return - a unique address
718  */
719 int rpmsg_get_address(unsigned long *bitmap, int size)
721         int addr = -1;
722         int i, tmp32;
724         /* Find first available buffer */
725         for (i = 0; i < size; i++) {
726                 tmp32 = get_first_zero_bit(bitmap[i]);
728                 if (tmp32 < 32) {
729                         addr = tmp32 + (i*32);
730                         bitmap[i] |= (1 << tmp32);
731                         break;
732                 }
733         }
735         return addr;
738 /**
739  * rpmsg_release_address
740  *
741  * Frees the given address.
742  *
743  * @param bitmap - bit map for addresses
744  * @param size   - size of bitmap
745  * @param addr   - address to free
746  *
747  * return - none
748  */
749 int rpmsg_release_address(unsigned long *bitmap, int size, int addr)
751         unsigned int i, j;
752         unsigned long mask = 1;
754         if (addr >= size * 32)
755                 return -1;
757         /* Mark the addr as available */
758         i = addr / 32;
759         j = addr % 32;
761         mask = mask << j;
762         bitmap[i] = bitmap[i] & (~mask);
764         return RPMSG_SUCCESS;
767 /**
768  * rpmsg_is_address_set
769  *
770  * Checks whether address is used or free.
771  *
772  * @param bitmap - bit map for addresses
773  * @param size   - size of bitmap
774  * @param addr   - address to free
775  *
776  * return - TRUE/FALSE
777  */
778 int rpmsg_is_address_set(unsigned long *bitmap, int size, int addr)
780         int i, j;
781         unsigned long mask = 1;
783         if (addr >= size * 32)
784                 return -1;
786         /* Mark the id as available */
787         i = addr / 32;
788         j = addr % 32;
789         mask = mask << j;
791         return (bitmap[i] & mask);
794 /**
795  * rpmsg_set_address
796  *
797  * Marks the address as consumed.
798  *
799  * @param bitmap - bit map for addresses
800  * @param size   - size of bitmap
801  * @param addr   - address to free
802  *
803  * return - none
804  */
805 int rpmsg_set_address(unsigned long *bitmap, int size, int addr)
807         int i, j;
808         unsigned long mask = 1;
810         if (addr >= size * 32)
811                 return -1;
813         /* Mark the id as available */
814         i = addr / 32;
815         j = addr % 32;
816         mask = mask << j;
817         bitmap[i] |= mask;
819         return RPMSG_SUCCESS;