]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/open-amp.git/blob - libs/system/zynq7/linux/src/zlib/inffast.h
Remove unused zynq7 Makefiles
[processor-sdk/open-amp.git] / libs / system / zynq7 / linux / src / zlib / inffast.h
1 /* inffast.h -- header to use inffast.c
2  * Copyright (C) 1995-2003, 2010 Mark Adler
3  * For conditions of distribution and use, see copyright notice in zlib.h
4  */
6 /* WARNING: this file should *not* be used by applications. It is
7    part of the implementation of the compression library and is
8    subject to change. Applications should only use zlib.h.
9  */
11 void ZLIB_INTERNAL inflate_fast OF((z_streamp strm, unsigned start));