[processor-sdk/open-amp.git] / obsolete / system / generic / machine / zynq7 / linux-firmware / src / zlib / zconf.h
1 /* zconf.h -- configuration of the zlib compression library
2 * Copyright (C) 1995-2010 Jean-loup Gailly.
3 * For conditions of distribution and use, see copyright notice in zlib.h
4 */
6 /* @(#) $Id$ */
8 #ifndef ZCONF_H
9 #define ZCONF_H
11 /*
12 * If you *really* need a unique prefix for all types and library functions,
13 * compile with -DZ_PREFIX. The "standard" zlib should be compiled without it.
14 * Even better than compiling with -DZ_PREFIX would be to use configure to set
15 * this permanently in zconf.h using "./configure --zprefix".
16 */
17 #ifdef Z_PREFIX /* may be set to #if 1 by ./configure */
19 /* all linked symbols */
20 #define _dist_code z__dist_code
21 #define _length_code z__length_code
22 #define _tr_align z__tr_align
23 #define _tr_flush_block z__tr_flush_block
24 #define _tr_init z__tr_init
25 #define _tr_stored_block z__tr_stored_block
26 #define _tr_tally z__tr_tally
27 #define adler32 z_adler32
28 #define adler32_combine z_adler32_combine
29 #define adler32_combine64 z_adler32_combine64
30 #define compress z_compress
31 #define compress2 z_compress2
32 #define compressBound z_compressBound
33 #define crc32 z_crc32
34 #define crc32_combine z_crc32_combine
35 #define crc32_combine64 z_crc32_combine64
36 #define deflate z_deflate
37 #define deflateBound z_deflateBound
38 #define deflateCopy z_deflateCopy
39 #define deflateEnd z_deflateEnd
40 #define deflateInit2_ z_deflateInit2_
41 #define deflateInit_ z_deflateInit_
42 #define deflateParams z_deflateParams
43 #define deflatePrime z_deflatePrime
44 #define deflateReset z_deflateReset
45 #define deflateSetDictionary z_deflateSetDictionary
46 #define deflateSetHeader z_deflateSetHeader
47 #define deflateTune z_deflateTune
48 #define deflate_copyright z_deflate_copyright
49 #define get_crc_table z_get_crc_table
50 #define gz_error z_gz_error
51 #define gz_intmax z_gz_intmax
52 #define gz_strwinerror z_gz_strwinerror
53 #define gzbuffer z_gzbuffer
54 #define gzclearerr z_gzclearerr
55 #define gzclose z_gzclose
56 #define gzclose_r z_gzclose_r
57 #define gzclose_w z_gzclose_w
58 #define gzdirect z_gzdirect
59 #define gzdopen z_gzdopen
60 #define gzeof z_gzeof
61 #define gzerror z_gzerror
62 #define gzflush z_gzflush
63 #define gzgetc z_gzgetc
64 #define gzgets z_gzgets
65 #define gzoffset z_gzoffset
66 #define gzoffset64 z_gzoffset64
67 #define gzopen z_gzopen
68 #define gzopen64 z_gzopen64
69 #define gzprintf z_gzprintf
70 #define gzputc z_gzputc
71 #define gzputs z_gzputs
72 #define gzread z_gzread
73 #define gzrewind z_gzrewind
74 #define gzseek z_gzseek
75 #define gzseek64 z_gzseek64
76 #define gzsetparams z_gzsetparams
77 #define gztell z_gztell
78 #define gztell64 z_gztell64
79 #define gzungetc z_gzungetc
80 #define gzwrite z_gzwrite
81 #define inflate z_inflate
82 #define inflateBack z_inflateBack
83 #define inflateBackEnd z_inflateBackEnd
84 #define inflateBackInit_ z_inflateBackInit_
85 #define inflateCopy z_inflateCopy
86 #define inflateEnd z_inflateEnd
87 #define inflateGetHeader z_inflateGetHeader
88 #define inflateInit2_ z_inflateInit2_
89 #define inflateInit_ z_inflateInit_
90 #define inflateMark z_inflateMark
91 #define inflatePrime z_inflatePrime
92 #define inflateReset z_inflateReset
93 #define inflateReset2 z_inflateReset2
94 #define inflateSetDictionary z_inflateSetDictionary
95 #define inflateSync z_inflateSync
96 #define inflateSyncPoint z_inflateSyncPoint
97 #define inflateUndermine z_inflateUndermine
98 #define inflate_copyright z_inflate_copyright
99 #define inflate_fast z_inflate_fast
100 #define inflate_table z_inflate_table
101 #define uncompress z_uncompress
102 #define zError z_zError
103 #define zcalloc z_zcalloc
104 #define zcfree z_zcfree
105 #define zlibCompileFlags z_zlibCompileFlags
106 #define zlibVersion z_zlibVersion
108 /* all zlib typedefs in zlib.h and zconf.h */
109 #define Byte z_Byte
110 #define Bytef z_Bytef
111 #define alloc_func z_alloc_func
112 #define charf z_charf
113 #define free_func z_free_func
114 #define gzFile z_gzFile
115 #define gz_header z_gz_header
116 #define gz_headerp z_gz_headerp
117 #define in_func z_in_func
118 #define intf z_intf
119 #define out_func z_out_func
120 #define uInt z_uInt
121 #define uIntf z_uIntf
122 #define uLong z_uLong
123 #define uLongf z_uLongf
124 #define voidp z_voidp
125 #define voidpc z_voidpc
126 #define voidpf z_voidpf
128 /* all zlib structs in zlib.h and zconf.h */
129 #define gz_header_s z_gz_header_s
130 #define internal_state z_internal_state
132 #endif
134 #if defined(__MSDOS__) && !defined(MSDOS)
135 #define MSDOS
136 #endif
137 #if (defined(OS_2) || defined(__OS2__)) && !defined(OS2)
138 #define OS2
139 #endif
140 #if defined(_WINDOWS) && !defined(WINDOWS)
141 #define WINDOWS
142 #endif
143 #if defined(_WIN32) || defined(_WIN32_WCE) || defined(__WIN32__)
144 #ifndef WIN32
145 #define WIN32
146 #endif
147 #endif
148 #if (defined(MSDOS) || defined(OS2) || defined(WINDOWS)) && !defined(WIN32)
149 #if !defined(__GNUC__) && !defined(__FLAT__) && !defined(__386__)
150 #ifndef SYS16BIT
151 #define SYS16BIT
152 #endif
153 #endif
154 #endif
156 /*
157 * Compile with -DMAXSEG_64K if the alloc function cannot allocate more
158 * than 64k bytes at a time (needed on systems with 16-bit int).
159 */
160 #ifdef SYS16BIT
161 #define MAXSEG_64K
162 #endif
163 #ifdef MSDOS
164 #define UNALIGNED_OK
165 #endif
167 #ifdef __STDC_VERSION__
168 #ifndef STDC
169 #define STDC
170 #endif
171 #if __STDC_VERSION__ >= 199901L
172 #ifndef STDC99
173 #define STDC99
174 #endif
175 #endif
176 #endif
177 #if !defined(STDC) && (defined(__STDC__) || defined(__cplusplus))
178 #define STDC
179 #endif
180 #if !defined(STDC) && (defined(__GNUC__) || defined(__BORLANDC__))
181 #define STDC
182 #endif
183 #if !defined(STDC) && (defined(MSDOS) || defined(WINDOWS) || defined(WIN32))
184 #define STDC
185 #endif
186 #if !defined(STDC) && (defined(OS2) || defined(__HOS_AIX__))
187 #define STDC
188 #endif
190 #if defined(__OS400__) && !defined(STDC) /* iSeries (formerly AS/400). */
191 #define STDC
192 #endif
194 #ifndef STDC
195 #ifndef const /* cannot use !defined(STDC) && !defined(const) on Mac */
196 #define const /* note: need a more gentle solution here */
197 #endif
198 #endif
200 /* Some Mac compilers merge all .h files incorrectly: */
201 #if defined(__MWERKS__)||defined(applec)||defined(THINK_C)||defined(__SC__)
202 #define NO_DUMMY_DECL
203 #endif
205 /* Maximum value for memLevel in deflateInit2 */
206 #ifndef MAX_MEM_LEVEL
207 #ifdef MAXSEG_64K
208 #define MAX_MEM_LEVEL 8
209 #else
210 #define MAX_MEM_LEVEL 9
211 #endif
212 #endif
214 /* Maximum value for windowBits in deflateInit2 and inflateInit2.
215 * WARNING: reducing MAX_WBITS makes minigzip unable to extract .gz files
216 * created by gzip. (Files created by minigzip can still be extracted by
217 * gzip.)
218 */
219 #ifndef MAX_WBITS
220 #define MAX_WBITS 15 /* 32K LZ77 window */
221 #endif
223 /* The memory requirements for deflate are (in bytes):
224 (1 << (windowBits+2)) + (1 << (memLevel+9))
225 that is: 128K for windowBits=15 + 128K for memLevel = 8 (default values)
226 plus a few kilobytes for small objects. For example, if you want to reduce
227 the default memory requirements from 256K to 128K, compile with
228 make CFLAGS="-O -DMAX_WBITS=14 -DMAX_MEM_LEVEL=7"
229 Of course this will generally degrade compression (there's no free lunch).
231 The memory requirements for inflate are (in bytes) 1 << windowBits
232 that is, 32K for windowBits=15 (default value) plus a few kilobytes
233 for small objects.
234 */
236 /* Type declarations */
238 #ifndef OF /* function prototypes */
239 #ifdef STDC
240 #define OF(args) args
241 #else
242 #define OF(args) ()
243 #endif
244 #endif
246 /* The following definitions for FAR are needed only for MSDOS mixed
247 * model programming (small or medium model with some far allocations).
248 * This was tested only with MSC; for other MSDOS compilers you may have
249 * to define NO_MEMCPY in zutil.h. If you don't need the mixed model,
250 * just define FAR to be empty.
251 */
252 #ifdef SYS16BIT
253 #if defined(M_I86SM) || defined(M_I86MM)
254 /* MSC small or medium model */
255 #define SMALL_MEDIUM
256 #ifdef _MSC_VER
257 #define FAR _far
258 #else
259 #define FAR far
260 #endif
261 #endif
262 #if (defined(__SMALL__) || defined(__MEDIUM__))
263 /* Turbo C small or medium model */
264 #define SMALL_MEDIUM
265 #ifdef __BORLANDC__
266 #define FAR _far
267 #else
268 #define FAR far
269 #endif
270 #endif
271 #endif
273 #if defined(WINDOWS) || defined(WIN32)
274 /* If building or using zlib as a DLL, define ZLIB_DLL.
275 * This is not mandatory, but it offers a little performance increase.
276 */
277 #ifdef ZLIB_DLL
278 #if defined(WIN32) && (!defined(__BORLANDC__) || (__BORLANDC__ >= 0x500))
279 #ifdef ZLIB_INTERNAL
280 #define ZEXTERN extern __declspec(dllexport)
281 #else
282 #define ZEXTERN extern __declspec(dllimport)
283 #endif
284 #endif
285 #endif /* ZLIB_DLL */
286 /* If building or using zlib with the WINAPI/WINAPIV calling convention,
287 * define ZLIB_WINAPI.
288 * Caution: the standard ZLIB1.DLL is NOT compiled using ZLIB_WINAPI.
289 */
290 #ifdef ZLIB_WINAPI
291 #ifdef FAR
292 #undef FAR
293 #endif
294 #include <windows.h>
295 /* No need for _export, use ZLIB.DEF instead. */
296 /* For complete Windows compatibility, use WINAPI, not __stdcall. */
297 #define ZEXPORT WINAPI
298 #ifdef WIN32
299 #define ZEXPORTVA WINAPIV
300 #else
301 #define ZEXPORTVA FAR CDECL
302 #endif
303 #endif
304 #endif
306 #if defined (__BEOS__)
307 #ifdef ZLIB_DLL
308 #ifdef ZLIB_INTERNAL
309 #define ZEXPORT __declspec(dllexport)
310 #define ZEXPORTVA __declspec(dllexport)
311 #else
312 #define ZEXPORT __declspec(dllimport)
313 #define ZEXPORTVA __declspec(dllimport)
314 #endif
315 #endif
316 #endif
318 #ifndef ZEXTERN
319 #define ZEXTERN extern
320 #endif
321 #ifndef ZEXPORT
322 #define ZEXPORT
323 #endif
324 #ifndef ZEXPORTVA
325 #define ZEXPORTVA
326 #endif
328 #ifndef FAR
329 #define FAR
330 #endif
332 #if !defined(__MACTYPES__)
333 typedef unsigned char Byte; /* 8 bits */
334 #endif
335 typedef unsigned int uInt; /* 16 bits or more */
336 typedef unsigned long uLong; /* 32 bits or more */
338 #ifdef SMALL_MEDIUM
339 /* Borland C/C++ and some old MSC versions ignore FAR inside typedef */
340 #define Bytef Byte FAR
341 #else
342 typedef Byte FAR Bytef;
343 #endif
344 typedef char FAR charf;
345 typedef int FAR intf;
346 typedef uInt FAR uIntf;
347 typedef uLong FAR uLongf;
349 #ifdef STDC
350 typedef void const *voidpc;
351 typedef void FAR *voidpf;
352 typedef void *voidp;
353 #else
354 typedef Byte const *voidpc;
355 typedef Byte FAR *voidpf;
356 typedef Byte *voidp;
357 #endif
359 #ifdef HAVE_UNISTD_H /* may be set to #if 1 by ./configure */
360 #define Z_HAVE_UNISTD_H
361 #endif
363 #ifdef STDC
364 //# include <sys/types.h> /* for off_t */
365 #endif
367 /* a little trick to accommodate both "#define _LARGEFILE64_SOURCE" and
368 * "#define _LARGEFILE64_SOURCE 1" as requesting 64-bit operations, (even
369 * though the former does not conform to the LFS document), but considering
370 * both "#undef _LARGEFILE64_SOURCE" and "#define _LARGEFILE64_SOURCE 0" as
371 * equivalently requesting no 64-bit operations
372 */
373 #if -_LARGEFILE64_SOURCE - -1 == 1
374 #undef _LARGEFILE64_SOURCE
375 #endif
377 #if defined(Z_HAVE_UNISTD_H) || defined(_LARGEFILE64_SOURCE)
378 //# include <unistd.h> /* for SEEK_* and off_t */
379 #ifdef VMS
380 //# include <unixio.h> /* for off_t */
381 #endif
382 #ifndef z_off_t
383 #define z_off_t long
384 #endif
385 #endif
387 #ifndef SEEK_SET
388 #define SEEK_SET 0 /* Seek from beginning of file. */
389 #define SEEK_CUR 1 /* Seek from current position. */
390 #define SEEK_END 2 /* Set file pointer to EOF plus "offset" */
391 #endif
393 #ifndef z_off_t
394 #define z_off_t long
395 #endif
397 #if defined(_LARGEFILE64_SOURCE) && _LFS64_LARGEFILE-0
398 #define z_off64_t off64_t
399 #else
400 #define z_off64_t z_off_t
401 #endif
403 #if defined(__OS400__)
404 #define NO_vsnprintf
405 #endif
407 #if defined(__MVS__)
408 #define NO_vsnprintf
409 #endif
411 /* MVS linker does not support external names larger than 8 bytes */
412 #if defined(__MVS__)
413 #pragma map(deflateInit_,"DEIN")
414 #pragma map(deflateInit2_,"DEIN2")
415 #pragma map(deflateEnd,"DEEND")
416 #pragma map(deflateBound,"DEBND")
417 #pragma map(inflateInit_,"ININ")
418 #pragma map(inflateInit2_,"ININ2")
419 #pragma map(inflateEnd,"INEND")
420 #pragma map(inflateSync,"INSY")
421 #pragma map(inflateSetDictionary,"INSEDI")
422 #pragma map(compressBound,"CMBND")
423 #pragma map(inflate_table,"INTABL")
424 #pragma map(inflate_fast,"INFA")
425 #pragma map(inflate_copyright,"INCOPY")
426 #endif
428 #endif /* ZCONF_H */