[processor-sdk/open-amp.git] / obsolete / system / generic / machine / zynqmp_r5 / xil_standalone_lib / xscugic_sinit.c
1 /******************************************************************************
2 *
3 * Copyright (C) 2010 - 2015 Xilinx, Inc. All rights reserved.
4 *
5 * Permission is hereby granted, free of charge, to any person obtaining a copy
6 * of this software and associated documentation files (the "Software"), to deal
7 * in the Software without restriction, including without limitation the rights
8 * to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
9 * copies of the Software, and to permit persons to whom the Software is
10 * furnished to do so, subject to the following conditions:
11 *
12 * The above copyright notice and this permission notice shall be included in
13 * all copies or substantial portions of the Software.
14 *
15 * Use of the Software is limited solely to applications:
16 * (a) running on a Xilinx device, or
17 * (b) that interact with a Xilinx device through a bus or interconnect.
18 *
19 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
20 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
21 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
22 * XILINX CONSORTIUM BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
23 * WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF
24 * OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
25 * SOFTWARE.
26 *
27 * Except as contained in this notice, the name of the Xilinx shall not be used
28 * in advertising or otherwise to promote the sale, use or other dealings in
29 * this Software without prior written authorization from Xilinx.
30 *
31 ******************************************************************************/
32 /*****************************************************************************/
33 /**
34 *
35 * @file xscugic_sinit.c
36 *
37 * Contains static init functions for the XScuGic driver for the Interrupt
38 * Controller. See xscugic.h for a detailed description of the driver.
39 *
40 * <pre>
41 * MODIFICATION HISTORY:
42 *
43 * Ver Who Date Changes
44 * ----- ---- -------- --------------------------------------------------------
45 * 1.00a drg 01/19/10 First release
46 * 3.00 kvn 02/13/15 Modified code for MISRA-C:2012 compliance.
47 *
48 * </pre>
49 *
50 ******************************************************************************/
52 /***************************** Include Files *********************************/
54 #include "xil_types.h"
55 #include "xil_assert.h"
56 #include "xparameters.h"
57 #include "xscugic.h"
59 /************************** Constant Definitions *****************************/
62 /**************************** Type Definitions *******************************/
65 /***************** Macros (Inline Functions) Definitions *********************/
67 /************************** Variable Definitions *****************************/
69 extern XScuGic_Config XScuGic_ConfigTable[XPAR_SCUGIC_NUM_INSTANCES];
71 /************************** Function Prototypes ******************************/
73 /*****************************************************************************/
74 /**
75 *
76 * Looks up the device configuration based on the unique device ID. A table
77 * contains the configuration info for each device in the system.
78 *
79 * @param DeviceId is the unique identifier for a device.
80 *
81 * @return A pointer to the XScuGic configuration structure for the
82 * specified device, or NULL if the device was not found.
83 *
84 * @note None.
85 *
86 ******************************************************************************/
87 XScuGic_Config *XScuGic_LookupConfig(u16 DeviceId)
88 {
89 XScuGic_Config *CfgPtr = NULL;
90 u32 Index;
92 for (Index=0U; Index < (u32)XPAR_SCUGIC_NUM_INSTANCES; Index++) {
93 if (XScuGic_ConfigTable[Index].DeviceId == DeviceId) {
94 CfgPtr = &XScuGic_ConfigTable[Index];
95 break;
96 }
97 }
99 return (XScuGic_Config *)CfgPtr;
100 }