cf8021113ff4751ad1f4cb7dc79ce11187a27961
[processor-sdk/open-amp.git] / obsolete / system / zynq7 / linux / patches / linux / petalinux2013.10 / readme.txt
3 GIC Patch
4 ---------------
6 The patch file gic.patch updates the xlnx-3.8/arch/arm/common/gic.c file within the Petalinux kernel to support Linux remote kernel in unicore mode.
8 DevTree Patch
9 ---------------
11 The patch file devtree.patch updates the xlnx-3.8/arch/arm/kernel/devtree.c file within the Petalinux kernel to support Linux remote kernel in unicore mode.
13 The above patches are applicable for the following linux version:
15 Distribution: petalinux-v2013.10-final (Xilinx-ZC702-2013_3)
17 Linux kernel: 3.8.11
20 Device Tree File
21 ---------------
23 The file system.dts is an example device tree source file used with PetaLinux unicore remote kernel build to demonstrate the Linux remote use case.