]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/open-amp.git/blob - obsolete/system/zynq7/linux/src/zlib/adler32.c
828c021c1caca0abd4c2b0f6675f1ad2e562d623
[processor-sdk/open-amp.git] / obsolete / system / zynq7 / linux / src / zlib / adler32.c
1 /* adler32.c -- compute the Adler-32 checksum of a data stream
2  * Copyright (C) 1995-2007 Mark Adler
3  * For conditions of distribution and use, see copyright notice in zlib.h
4  */
6 /* @(#) $Id$ */
8 #include "zutil.h"
10 #define local static
12 local uLong adler32_combine_(uLong adler1, uLong adler2, z_off64_t len2);
14 #define BASE 65521UL            /* largest prime smaller than 65536 */
15 #define NMAX 5552
16 /* NMAX is the largest n such that 255n(n+1)/2 + (n+1)(BASE-1) <= 2^32-1 */
18 #define DO1(buf,i)  {adler += (buf)[i]; sum2 += adler;}
19 #define DO2(buf,i)  DO1(buf,i); DO1(buf,i+1);
20 #define DO4(buf,i)  DO2(buf,i); DO2(buf,i+2);
21 #define DO8(buf,i)  DO4(buf,i); DO4(buf,i+4);
22 #define DO16(buf)   DO8(buf,0); DO8(buf,8);
24 /* use NO_DIVIDE if your processor does not do division in hardware */
25 #ifdef NO_DIVIDE
26 #define MOD(a) \
27     do { \
28         if (a >= (BASE << 16)) a -= (BASE << 16); \
29         if (a >= (BASE << 15)) a -= (BASE << 15); \
30         if (a >= (BASE << 14)) a -= (BASE << 14); \
31         if (a >= (BASE << 13)) a -= (BASE << 13); \
32         if (a >= (BASE << 12)) a -= (BASE << 12); \
33         if (a >= (BASE << 11)) a -= (BASE << 11); \
34         if (a >= (BASE << 10)) a -= (BASE << 10); \
35         if (a >= (BASE << 9)) a -= (BASE << 9); \
36         if (a >= (BASE << 8)) a -= (BASE << 8); \
37         if (a >= (BASE << 7)) a -= (BASE << 7); \
38         if (a >= (BASE << 6)) a -= (BASE << 6); \
39         if (a >= (BASE << 5)) a -= (BASE << 5); \
40         if (a >= (BASE << 4)) a -= (BASE << 4); \
41         if (a >= (BASE << 3)) a -= (BASE << 3); \
42         if (a >= (BASE << 2)) a -= (BASE << 2); \
43         if (a >= (BASE << 1)) a -= (BASE << 1); \
44         if (a >= BASE) a -= BASE; \
45     } while (0)
46 #define MOD4(a) \
47     do { \
48         if (a >= (BASE << 4)) a -= (BASE << 4); \
49         if (a >= (BASE << 3)) a -= (BASE << 3); \
50         if (a >= (BASE << 2)) a -= (BASE << 2); \
51         if (a >= (BASE << 1)) a -= (BASE << 1); \
52         if (a >= BASE) a -= BASE; \
53     } while (0)
54 #else
55 #define MOD(a) a %= BASE
56 #define MOD4(a) a %= BASE
57 #endif
59 /* ========================================================================= */
60 uLong ZEXPORT adler32(adler, buf, len)
61 uLong adler;
62 const Bytef *buf;
63 uInt len;
64 {
65         unsigned long sum2;
66         unsigned n;
68         /* split Adler-32 into component sums */
69         sum2 = (adler >> 16) & 0xffff;
70         adler &= 0xffff;
72         /* in case user likes doing a byte at a time, keep it fast */
73         if (len == 1) {
74                 adler += buf[0];
75                 if (adler >= BASE)
76                         adler -= BASE;
77                 sum2 += adler;
78                 if (sum2 >= BASE)
79                         sum2 -= BASE;
80                 return adler | (sum2 << 16);
81         }
83         /* initial Adler-32 value (deferred check for len == 1 speed) */
84         if (buf == Z_NULL)
85                 return 1L;
87         /* in case short lengths are provided, keep it somewhat fast */
88         if (len < 16) {
89                 while (len--) {
90                         adler += *buf++;
91                         sum2 += adler;
92                 }
93                 if (adler >= BASE)
94                         adler -= BASE;
95                 MOD4(sum2);     /* only added so many BASE's */
96                 return adler | (sum2 << 16);
97         }
99         /* do length NMAX blocks -- requires just one modulo operation */
100         while (len >= NMAX) {
101                 len -= NMAX;
102                 n = NMAX / 16;  /* NMAX is divisible by 16 */
103                 do {
104                         DO16(buf);      /* 16 sums unrolled */
105                         buf += 16;
106                 } while (--n);
107                 MOD(adler);
108                 MOD(sum2);
109         }
111         /* do remaining bytes (less than NMAX, still just one modulo) */
112         if (len) {              /* avoid modulos if none remaining */
113                 while (len >= 16) {
114                         len -= 16;
115                         DO16(buf);
116                         buf += 16;
117                 }
118                 while (len--) {
119                         adler += *buf++;
120                         sum2 += adler;
121                 }
122                 MOD(adler);
123                 MOD(sum2);
124         }
126         /* return recombined sums */
127         return adler | (sum2 << 16);
130 /* ========================================================================= */
131 local uLong adler32_combine_(adler1, adler2, len2)
132 uLong adler1;
133 uLong adler2;
134 z_off64_t len2;
136         unsigned long sum1;
137         unsigned long sum2;
138         unsigned rem;
140         /* the derivation of this formula is left as an exercise for the reader */
141         rem = (unsigned)(len2 % BASE);
142         sum1 = adler1 & 0xffff;
143         sum2 = rem * sum1;
144         MOD(sum2);
145         sum1 += (adler2 & 0xffff) + BASE - 1;
146         sum2 +=
147             ((adler1 >> 16) & 0xffff) + ((adler2 >> 16) & 0xffff) + BASE - rem;
148         if (sum1 >= BASE)
149                 sum1 -= BASE;
150         if (sum1 >= BASE)
151                 sum1 -= BASE;
152         if (sum2 >= (BASE << 1))
153                 sum2 -= (BASE << 1);
154         if (sum2 >= BASE)
155                 sum2 -= BASE;
156         return sum1 | (sum2 << 16);
159 /* ========================================================================= */
160 uLong ZEXPORT adler32_combine(adler1, adler2, len2)
161 uLong adler1;
162 uLong adler2;
163 z_off_t len2;
165         return adler32_combine_(adler1, adler2, len2);
168 uLong ZEXPORT adler32_combine64(adler1, adler2, len2)
169 uLong adler1;
170 uLong adler2;
171 z_off64_t len2;
173         return adler32_combine_(adler1, adler2, len2);