1 /* inffast.h -- header to use inffast.c
2 * Copyright (C) 1995-2003, 2010 Mark Adler
3 * For conditions of distribution and use, see copyright notice in zlib.h
4 */
6 /* WARNING: this file should *not* be used by applications. It is
7 part of the implementation of the compression library and is
8 subject to change. Applications should only use zlib.h.
9 */
11 void ZLIB_INTERNAL inflate_fast OF((z_streamp strm, unsigned start));