/* * Copyright (c) 2014, Mentor Graphics Corporation * All rights reserved. * Copyright (c) 2015 Xilinx, Inc. * * Redistribution and use in source and binary forms, with or without * modification, are permitted provided that the following conditions are met: * * 1. Redistributions of source code must retain the above copyright notice, * this list of conditions and the following disclaimer. * 2. Redistributions in binary form must reproduce the above copyright notice, * this list of conditions and the following disclaimer in the documentation * and/or other materials provided with the distribution. * 3. Neither the name of Mentor Graphics Corporation nor the names of its * contributors may be used to endorse or promote products derived from this * software without specific prior written permission. * * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE * ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT HOLDER OR CONTRIBUTORS BE * LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR * CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF * SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS * INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN * CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) * ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE * POSSIBILITY OF SUCH DAMAGE. */ /************************************************************************** * FILE NAME * * platform.c * * DESCRIPTION * * This file is the Implementation of IPC hardware layer interface * for Xilinx Zynq ZC702EVK platform. * **************************************************************************/ #include "openamp/hil.h" #include "machine.h" /* -- FIX ME: ipi info is to be defined -- */ struct ipi_info { uint32_t ipi_base_addr; uint32_t ipi_chn_mask; }; /*--------------------------- Declare Functions ------------------------ */ static int _enable_interrupt(struct proc_vring *vring_hw); static void _notify(int cpu_id, struct proc_intr *intr_info); static int _boot_cpu(int cpu_id, unsigned int load_addr); static void _shutdown_cpu(int cpu_id); static void _ipi_handler(int vect_id, void *data); static void _ipi_handler_deinit(int vect_id, void *data); static void _reg_ipi_after_deinit(struct proc_vring *vring_hw); /*--------------------------- Globals ---------------------------------- */ struct hil_platform_ops proc_ops = { .enable_interrupt = _enable_interrupt, .reg_ipi_after_deinit = _reg_ipi_after_deinit, .notify = _notify, .boot_cpu = _boot_cpu, .shutdown_cpu = _shutdown_cpu, }; /* Extern functions defined out from OpenAMP lib */ extern void ipi_enable_interrupt(unsigned int vector); extern void ipi_isr(int vect_id, void *data); /* static variables */ static struct ipi_info saved_ipi_info; /*------------------- Extern variable -----------------------------------*/ extern struct hil_proc proc_table[]; extern const int proc_table_size; void _ipi_handler(int vect_id, void *data) { (void) vect_id; struct proc_vring *vring_hw = (struct proc_vring *)(data); struct ipi_info *chn_ipi_info = (struct ipi_info *)(vring_hw->intr_info.data); unsigned int ipi_base_addr = chn_ipi_info->ipi_base_addr; unsigned int ipi_intr_status = (unsigned int)HIL_MEM_READ32(ipi_base_addr + IPI_ISR_OFFSET); if (ipi_intr_status && chn_ipi_info->ipi_chn_mask) { platform_dcache_all_flush(); hil_isr(vring_hw); HIL_MEM_WRITE32((ipi_base_addr + IPI_ISR_OFFSET), chn_ipi_info->ipi_chn_mask); } } void _ipi_handler_deinit(int vect_id, void *data) { (void) vect_id; struct ipi_info *chn_ipi_info = (struct ipi_info *)(data); unsigned int ipi_base_addr = chn_ipi_info->ipi_base_addr; unsigned int ipi_intr_status = (unsigned int)HIL_MEM_READ32(ipi_base_addr + IPI_ISR_OFFSET); if (ipi_intr_status && chn_ipi_info->ipi_chn_mask) { HIL_MEM_WRITE32((ipi_base_addr + IPI_ISR_OFFSET), chn_ipi_info->ipi_chn_mask); } return; } static int _enable_interrupt(struct proc_vring *vring_hw) { struct ipi_info *chn_ipi_info = (struct ipi_info *)(vring_hw->intr_info.data); unsigned int ipi_base_addr = chn_ipi_info->ipi_base_addr; if (vring_hw->intr_info.vect_id == 0xFFFFFFFF) { return 0; } /* Register ISR */ env_register_isr_shared(vring_hw->intr_info.vect_id, vring_hw, _ipi_handler, "remoteproc_a53", 1); /* Enable IPI interrupt */ env_enable_interrupt(vring_hw->intr_info.vect_id, vring_hw->intr_info.priority, vring_hw->intr_info.trigger_type); HIL_MEM_WRITE32((ipi_base_addr + IPI_IER_OFFSET), chn_ipi_info->ipi_chn_mask); return 0; } /* In case there is an interrupt received after deinit. */ void _reg_ipi_after_deinit(struct proc_vring *vring_hw) { struct ipi_info *chn_ipi_info = (struct ipi_info *)(vring_hw->intr_info.data); if (vring_hw->intr_info.vect_id == 0xFFFFFFFF) return; saved_ipi_info.ipi_base_addr = chn_ipi_info->ipi_base_addr; saved_ipi_info.ipi_chn_mask = chn_ipi_info->ipi_chn_mask; env_update_isr(vring_hw->intr_info.vect_id, &saved_ipi_info, _ipi_handler_deinit, "remoteproc_a53", 1); } void _notify(int cpu_id, struct proc_intr *intr_info) { (void)cpu_id; struct ipi_info *chn_ipi_info = (struct ipi_info *)(intr_info->data); if (chn_ipi_info == NULL) return; platform_dcache_all_flush(); env_wmb(); /* Trigger IPI */ HIL_MEM_WRITE32((chn_ipi_info->ipi_base_addr + IPI_TRIG_OFFSET), chn_ipi_info->ipi_chn_mask); } int _boot_cpu(int cpu_id, unsigned int load_addr) { (void)cpu_id; (void)load_addr; return -1; } void _shutdown_cpu(int cpu_id) { (void)cpu_id; return; } /** * platform_get_processor_info * * Copies the target info from the user defined data structures to * HIL proc data structure.In case of remote contexts this function * is called with the reserved CPU ID HIL_RSVD_CPU_ID, because for * remotes there is only one master. * * @param proc - HIL proc to populate * @param cpu_id - CPU ID * * return - status of execution */ int platform_get_processor_info(struct hil_proc *proc , int cpu_id) { int idx; for(idx = 0; idx < proc_table_size; idx++) { if((cpu_id == HIL_RSVD_CPU_ID) || (proc_table[idx].cpu_id == cpu_id) ) { env_memcpy(proc,&proc_table[idx], sizeof(struct hil_proc)); return 0; } } return -1; } int platform_get_processor_for_fw(char *fw_name) { (void)fw_name; return 1; }