Not use remoteproc_plat in ZynqMP apps helper functions
[processor-sdk/open-amp.git] / apps / system / linux / machine / zynqmp / helper.c
index b19894aa5d098be70807737e798eb4d866dcd191..589835a6dc95598db04297952150ea743300af88 100644 (file)
 #include <string.h>
 #include <stdio.h>
 #include "metal/sys.h"
-#include "metal/shmem.h"
-#include "metal/device.h"
-#include "metal/io.h"
-
-#define SHM_DEV_NAME "3ed80000.shm"
-#define SHM_BUS_NAME "platform"
-
-static struct metal_device *shm_dev;
-static struct metal_generic_shmem shm;
 
 void init_system()
 {
-       int ret;
-       struct metal_io_region *io;
        struct metal_init_params metal_param = METAL_INIT_DEFAULTS;
 
        metal_init(&metal_param);
 
-       /* Register the UIO shared memory */
-       /* This will be a temporary solution, we should
-        * use DMA memory in fugure.
-        */
-       ret = metal_device_open(SHM_BUS_NAME, SHM_DEV_NAME, &shm_dev);
-       if (ret) {
-               fprintf(stderr, "ERROR: Failed to open shared memory device.\n");
-               return;
-       }
-       io = metal_device_io_region(shm_dev, 0);
-       if (!io) {
-               fprintf(stderr, "ERROR: Failed to get the I/O region of shared memory.\n");
-               return;
-       }
-
-       memset(&shm, 0, sizeof(struct metal_generic_shmem));
-       shm.name = "shm";
-       memcpy((void *)&shm.io, io, sizeof(struct metal_io_region));
-       ret = metal_shmem_register_generic(&shm);
-       if (ret) {
-               fprintf(stderr, "ERROR: Failed to registered shared memory.\n");
-               return;
-       }
        return;
 }
 
 void cleanup_system()
 {
-       if (shm_dev)
-               metal_device_close(shm_dev);
        metal_finish();
 }