index 4fc6e1d857cd2b3d685811f8a21754484663da85..b8a7de721e0c41537e52806b4bb3675da4d73e12 100644 (file)
int hil_init_proc(struct hil_proc *proc);
/**
- * hil_isr()
+ * hil_notified()
*
- * This function is called when interrupt is received for the vring.
+ * This function is called when notification is received.
* This function gets the corresponding virtqueue and generates
* call back for it.
*
- * @param vring_hw - pointer to vring control block
+ * @param proc - pointer to hil_proc
+ * @param notifyid - notifyid
*
*/
-void hil_isr(struct proc_vring *vring_hw);
+void hil_notified(struct hil_proc *proc, uint32_t notifyid);
/**
* hil_get_vdev_info