index 4ed1783183560dc5d0e98c46e8f3e32084f0428f..c4fdf2c5b0202423950f5821e8dbde2a14f19c99 100644 (file)
#include "openamp/virtio.h"
#include "openamp/firmware.h"
+#include "metal/list.h"
/* Configurable parameters */
#define HIL_MAX_CORES 2
unsigned long cpu_bitmask;
/* Spin lock - This field is for future use. */
volatile unsigned int *slock;
-};
-
-/**
- * struct hil_proc_list
- *
- * This structure serves as lists for cores present in the system.
- * It provides entry point to access remote core parameters.
- *
- */
-struct hil_proc_list {
- struct llist *proc_list;
+ /* List node */
+ struct metal_list node;
};
/**