diff --git a/lib/remoteproc/drivers/zynq_remoteproc_a9.c b/lib/remoteproc/drivers/zynq_remoteproc_a9.c
index def8d3a3728830ae1e498387516d23116c47d78a..7a873d882748c5d682e0dcdca6e9fb599cfb2b1a 100644 (file)
**************************************************************************/
#include <string.h>
+#include <errno.h>
#include "openamp/hil.h"
-#include "openamp/remoteproc_plat.h"
#include "metal/alloc.h"
#include "metal/irq.h"
#include "metal/atomic.h"
/* ------------------------- Macros --------------------------*/
+#define SCUGIC_PERIPH_BASE 0xF8F00000
+#define SCUGIC_DIST_BASE (SCUGIC_PERIPH_BASE + 0x00001000)
#define ESAL_DP_SLCR_BASE 0xF8000000
-#define PERIPH_BASE 0xF8F00000
-#define GIC_DIST_BASE (PERIPH_BASE + 0x00001000)
#define GIC_DIST_SOFTINT 0xF00
#define GIC_SFI_TRIG_CPU_MASK 0x00FF0000
#define GIC_SFI_TRIG_SATT_MASK 0x00008000
#define unlock_slcr() HIL_MEM_WRITE32(ESAL_DP_SLCR_BASE + 0x08, 0xDF0DDF0D)
#define lock_slcr() HIL_MEM_WRITE32(ESAL_DP_SLCR_BASE + 0x04, 0x767B767B)
-
/* L2Cpl310 L2 cache controller base address. */
#define HIL_PL130_BASE 0xF8F02000
#define _rproc_wait() asm volatile("wfi")
/*--------------------------- Declare Functions ------------------------ */
-static int _enable_interrupt(struct proc_vring *vring_hw);
-static void _notify(int cpu_id, struct proc_intr *intr_info);
-static int _boot_cpu(int cpu_id, unsigned int load_addr);
-static void _shutdown_cpu(int cpu_id);
+static int _enable_interrupt(struct proc_intr *intr);
+static void _notify(struct hil_proc *proc, struct proc_intr *intr_info);
+static int _boot_cpu(struct hil_proc *proc, unsigned int load_addr);
+static void _shutdown_cpu(struct hil_proc *proc);
static int _poll(struct hil_proc *proc, int nonblock);
-static struct hil_proc * _initialize(void *pdata, int cpu_id);
+static int _initialize(struct hil_proc *proc);
static void _release(struct hil_proc *proc);
static int _ipi_handler(int vect_id, void *data);
.release = _release,
};
+static metal_phys_addr_t git_dist_base_addr = SCUGIC_DIST_BASE;
+static struct metal_io_region gic_dist_io = {
+ (void *)SCUGIC_DIST_BASE,
+ &git_dist_base_addr,
+ 0x1000,
+ (sizeof(metal_phys_addr_t) << 3),
+ (metal_phys_addr_t)(-1),
+ METAL_UNCACHED,
+ {NULL},
+};
+
+//volatile unsigned int ipi_counter = 0;
+//volatile unsigned int enableirq_counter = 0;
+
int _ipi_handler(int vect_id, void *data)
{
+ struct proc_intr *intr_info = data;
+
(void) vect_id;
- struct proc_vring *vring_hw = (struct proc_vring *)(data);
- struct proc_intr *intr_info;
- intr_info = &(vring_hw->intr_info);
- atomic_flag_clear(&(intr_info->data));
+ atomic_flag_clear((atomic_uint *)&(intr_info->data));
+
+ //ipi_counter++;
return 0;
}
-static int _enable_interrupt(struct proc_vring *vring_hw)
+static int _enable_interrupt(struct proc_intr *intr)
{
-
+ //enableirq_counter++;
/* Register ISR */
- metal_irq_register(vring_hw->intr_info.vect_id, _ipi_handler,
- vring_hw->intr_info.dev, vring_hw);
+ metal_irq_register(intr->vect_id, _ipi_handler,
+ intr->dev, intr);
/* Enable the interrupts */
- metal_irq_enable(vring_hw->intr_info.vect_id);
+ metal_irq_enable(intr->vect_id);
+
return 0;
}
-static void _notify(int cpu_id, struct proc_intr *intr_info)
+static void _notify(struct hil_proc *proc, struct proc_intr *intr_info)
{
-
unsigned long mask = 0;
- mask = ((1 << (GIC_CPU_ID_BASE + cpu_id)) | (intr_info->vect_id))
+ mask = ((1 << (GIC_CPU_ID_BASE + proc->cpu_id)) | (intr_info->vect_id))
& (GIC_SFI_TRIG_CPU_MASK | GIC_SFI_TRIG_INTID_MASK);
/* Trigger IPI */
- metal_io_write32(intr_info->io, GIC_DIST_SOFTINT, mask);
+ metal_io_write32(&gic_dist_io, GIC_DIST_SOFTINT, mask);
}
static int _poll(struct hil_proc *proc, int nonblock)
vring = &proc->vdev.vring_info[i];
intr_info = &(vring->intr_info);
flags = metal_irq_save_disable();
- if (!(atomic_flag_test_and_set(&intr_info->data))) {
+ if (!(atomic_flag_test_and_set(
+ (atomic_uint *)&(intr_info->data)))) {
metal_irq_restore_enable(flags);
virtqueue_notification(vring->vq);
kicked = 1;
extern char zynq_trampoline_jump;
extern char zynq_trampoline_end;
-static int _boot_cpu(int cpu_id, unsigned int load_addr)
+static int _boot_cpu(struct hil_proc *proc, unsigned int load_addr)
{
/* FIXME: Will need to add the boot_cpu implementation back */
#if 0
lock_slcr();
#else
- (void)cpu_id;
+ (void)proc;
(void)load_addr;
#endif
return 0;
}
-static void _shutdown_cpu(int cpu_id)
+static void _shutdown_cpu(struct hil_proc *proc)
{
/* FIXME: Will need to add the shutdown CPU implementation back */
#if 0
lock_slcr();
#else
- (void)cpu_id;
+ (void)proc;
#endif
}
-static struct hil_proc * _initialize(void *pdata, int cpu_id)
+static int _initialize(struct hil_proc *proc)
{
- (void) cpu_id;
- int ret;
int i;
struct proc_intr *intr_info;
- struct hil_proc *proc;
- /* Allocate memory for proc instance */
- proc = metal_allocate_memory(sizeof(struct hil_proc));
- if (!proc) {
- return NULL;
- }
- memset(proc, 0, sizeof(struct hil_proc));
-
- ret = rproc_init_plat_data(pdata, proc);
- if (ret)
- goto error;
-
for (i = 0; i < 2; i++) {
intr_info = &(proc->vdev.vring_info[i].intr_info);
- atomic_store(&(intr_info->data), 1);
+ atomic_store((atomic_uint *)&(intr_info->data), 1);
}
- return proc;
-error:
- if (proc) {
- rproc_close_plat(proc);
- metal_free_memory(proc);
- }
- return NULL;
+ return 0;
}
static void _release(struct hil_proc *proc)
{
- if (proc) {
- rproc_close_plat(proc);
- metal_free_memory(proc);
- }
+ (void)proc;
+ return;
}