diff --git a/lib/remoteproc/drivers/zynqmp_remoteproc_a53.c b/lib/remoteproc/drivers/zynqmp_remoteproc_a53.c
index 91cea1afbfe734ada9586f412ed3ec4497f38055..56f6c22d7b6d4fb00650a66f019c6ad947a5344d 100644 (file)
*
**************************************************************************/
+#include <errno.h>
#include <string.h>
+#include "metal/io.h"
+#include "metal/device.h"
+#include "metal/utilities.h"
+#include "metal/atomic.h"
+#include "metal/irq.h"
+#include "metal/alloc.h"
#include "openamp/hil.h"
-#include "machine.h"
+#include "openamp/virtqueue.h"
+
+/* IPI REGs OFFSET */
+#define IPI_TRIG_OFFSET 0x00000000 /* IPI trigger register offset */
+#define IPI_OBS_OFFSET 0x00000004 /* IPI observation register offset */
+#define IPI_ISR_OFFSET 0x00000010 /* IPI interrupt status register offset */
+#define IPI_IMR_OFFSET 0x00000014 /* IPI interrupt mask register offset */
+#define IPI_IER_OFFSET 0x00000018 /* IPI interrupt enable register offset */
+#define IPI_IDR_OFFSET 0x0000001C /* IPI interrupt disable register offset */
+
+#define _rproc_wait() asm volatile("wfi")
/* -- FIX ME: ipi info is to be defined -- */
struct ipi_info {
- uint32_t ipi_base_addr;
+ const char *name;
+ const char *bus_name;
+ struct metal_device *dev;
+ struct metal_io_region *io;
+ metal_phys_addr_t paddr;
uint32_t ipi_chn_mask;
+ int registered;
+ atomic_int sync;
};
/*--------------------------- Declare Functions ------------------------ */
-static int _enable_interrupt(struct proc_vring *vring_hw);
-static void _reg_ipi_after_deinit(struct proc_vring *vring_hw);
-static void _notify(int cpu_id, struct proc_intr *intr_info);
-static int _boot_cpu(int cpu_id, unsigned int load_addr);
-static void _shutdown_cpu(int cpu_id);
-static struct hil_proc *_initialize(void *pdata, int cpu_id);
+static int _enable_interrupt(struct proc_intr *intr);
+static void _notify(struct hil_proc *proc, struct proc_intr *intr_info);
+static int _boot_cpu(struct hil_proc *proc, unsigned int load_addr);
+static void _shutdown_cpu(struct hil_proc *proc);
+static int _poll(struct hil_proc *proc, int nonblock);
+static int _initialize(struct hil_proc *proc);
static void _release(struct hil_proc *proc);
-static void _ipi_handler(int vect_id, void *data);
-static void _ipi_handler_deinit(int vect_id, void *data);
+static int _ipi_handler(int vect_id, void *data);
/*--------------------------- Globals ---------------------------------- */
struct hil_platform_ops zynqmp_r5_a53_proc_ops = {
.notify = _notify,
.boot_cpu = _boot_cpu,
.shutdown_cpu = _shutdown_cpu,
+ .poll = _poll,
.initialize = _initialize,
.release = _release,
};
-/* Extern functions defined out from OpenAMP lib */
-extern void ipi_enable_interrupt(unsigned int vector);
-extern void ipi_isr(int vect_id, void *data);
-
-/* static variables */
-static struct ipi_info saved_ipi_info;
-
-/*------------------- Extern variable -----------------------------------*/
-extern struct hil_proc proc_table[];
-extern const int proc_table_size;
-
-void _ipi_handler(int vect_id, void *data)
+int _ipi_handler(int vect_id, void *data)
{
- (void) vect_id;
- struct proc_vring *vring_hw = (struct proc_vring *)(data);
- struct ipi_info *chn_ipi_info =
- (struct ipi_info *)(vring_hw->intr_info.data);
- unsigned int ipi_base_addr = chn_ipi_info->ipi_base_addr;
+ struct proc_intr *intr = data;
+ struct ipi_info *ipi = intr->data;
+ struct metal_io_region *io = ipi->io;
unsigned int ipi_intr_status =
- (unsigned int)HIL_MEM_READ32(ipi_base_addr + IPI_ISR_OFFSET);
- if (ipi_intr_status & chn_ipi_info->ipi_chn_mask) {
- platform_dcache_all_flush();
- platform_isr(vect_id, data);
- HIL_MEM_WRITE32((ipi_base_addr + IPI_ISR_OFFSET),
- chn_ipi_info->ipi_chn_mask);
- }
-}
+ (unsigned int)metal_io_read32(io, IPI_ISR_OFFSET);
-void _ipi_handler_deinit(int vect_id, void *data)
-{
(void) vect_id;
- struct ipi_info *chn_ipi_info =
- (struct ipi_info *)(data);
- unsigned int ipi_base_addr = chn_ipi_info->ipi_base_addr;
- unsigned int ipi_intr_status =
- (unsigned int)HIL_MEM_READ32(ipi_base_addr + IPI_ISR_OFFSET);
- if (ipi_intr_status & chn_ipi_info->ipi_chn_mask) {
- HIL_MEM_WRITE32((ipi_base_addr + IPI_ISR_OFFSET),
- chn_ipi_info->ipi_chn_mask);
+
+ if (ipi_intr_status & ipi->ipi_chn_mask) {
+ atomic_flag_clear(&ipi->sync);
+ metal_io_write32(io, IPI_ISR_OFFSET,
+ ipi->ipi_chn_mask);
+ return 0;
}
- return;
+ return -1;
}
-static int _enable_interrupt(struct proc_vring *vring_hw)
+static int _enable_interrupt(struct proc_intr *intr)
{
- struct ipi_info *chn_ipi_info =
- (struct ipi_info *)(vring_hw->intr_info.data);
- unsigned int ipi_base_addr = chn_ipi_info->ipi_base_addr;
+ struct ipi_info *ipi =
+ (struct ipi_info *)(intr->data);
+ struct metal_io_region *io = ipi->io;
- if (vring_hw->intr_info.vect_id == 0xFFFFFFFF) {
+ if (ipi->registered) {
return 0;
}
/* Register ISR */
- env_register_isr_shared(vring_hw->intr_info.vect_id,
- vring_hw, _ipi_handler, "remoteproc_a53", 1);
+ metal_irq_register(intr->vect_id, _ipi_handler,
+ intr->dev, intr);
/* Enable IPI interrupt */
- env_enable_interrupt(vring_hw->intr_info.vect_id,
- vring_hw->intr_info.priority,
- vring_hw->intr_info.trigger_type);
- HIL_MEM_WRITE32((ipi_base_addr + IPI_IER_OFFSET),
- chn_ipi_info->ipi_chn_mask);
+ metal_irq_enable(intr->vect_id);
+ metal_io_write32(io, IPI_IER_OFFSET, ipi->ipi_chn_mask);
+ ipi->registered = 1;
return 0;
}
-/* In case there is an interrupt received after deinit. */
-static void _reg_ipi_after_deinit(struct proc_vring *vring_hw)
-{
- struct ipi_info *chn_ipi_info =
- (struct ipi_info *)(vring_hw->intr_info.data);
-
- if (vring_hw->intr_info.vect_id == 0xFFFFFFFF)
- return;
- saved_ipi_info.ipi_base_addr = chn_ipi_info->ipi_base_addr;
- saved_ipi_info.ipi_chn_mask = chn_ipi_info->ipi_chn_mask;
-
- env_update_isr(vring_hw->intr_info.vect_id, &saved_ipi_info,
- _ipi_handler_deinit,
- "remoteproc_a53", 1);
-}
-
-static void _notify(int cpu_id, struct proc_intr *intr_info)
+static void _notify(struct hil_proc *proc, struct proc_intr *intr_info)
{
- (void)cpu_id;
- struct ipi_info *chn_ipi_info = (struct ipi_info *)(intr_info->data);
- if (chn_ipi_info == NULL)
+ (void)proc;
+ struct ipi_info *ipi = (struct ipi_info *)(intr_info->data);
+ if (ipi == NULL)
return;
- platform_dcache_all_flush();
/* Trigger IPI */
- HIL_MEM_WRITE32((chn_ipi_info->ipi_base_addr + IPI_TRIG_OFFSET),
- chn_ipi_info->ipi_chn_mask);
+ metal_io_write32(ipi->io, IPI_TRIG_OFFSET, ipi->ipi_chn_mask);
}
-static int _boot_cpu(int cpu_id, unsigned int load_addr)
+static int _boot_cpu(struct hil_proc *proc, unsigned int load_addr)
{
- (void)cpu_id;
+ (void)proc;
(void)load_addr;
return -1;
}
-static void _shutdown_cpu(int cpu_id)
+static void _shutdown_cpu(struct hil_proc *proc)
{
- (void)cpu_id;
+ (void)proc;
return;
}
-static struct hil_proc * _initialize(void *pdata, int cpu_id)
+static int _poll(struct hil_proc *proc, int nonblock)
{
- (void) cpu_id;
+ struct proc_vdev *vdev;
+ struct ipi_info *ipi;
+ unsigned int flags;
+
+ vdev = &proc->vdev;
+ ipi = (struct ipi_info *)(vdev->intr_info.data);
+ while(1) {
+ flags = metal_irq_save_disable();
+ if (!(atomic_flag_test_and_set(&ipi->sync))) {
+ metal_irq_restore_enable(flags);
+ hil_notified(proc, (uint32_t)(-1));
+ return 0;
+ }
+ if (nonblock) {
+ metal_irq_restore_enable(flags);
+ return -EAGAIN;
+ }
+ _rproc_wait();
+ metal_irq_restore_enable(flags);
+ }
+}
- struct hil_proc *proc;
- /* Allocate memory for proc instance */
- proc = env_allocate_memory(sizeof(struct hil_proc));
- if (!proc) {
- return NULL;
+static int _initialize(struct hil_proc *proc)
+{
+ int ret;
+ struct proc_intr *intr_info;
+ struct ipi_info *ipi;
+
+ if (!proc)
+ return -1;
+
+ intr_info = &(proc->vdev.intr_info);
+ ipi = intr_info->data;
+
+ if (ipi && ipi->name && ipi->bus_name) {
+ ret = metal_device_open(ipi->bus_name, ipi->name,
+ &ipi->dev);
+ if (ret)
+ return -ENODEV;
+ ipi->io = metal_device_io_region(ipi->dev, 0);
+ } else if (ipi->paddr) {
+ ipi->io = metal_allocate_memory(
+ sizeof(struct metal_io_region));
+ if (!ipi->io)
+ goto error;
+ metal_io_init(ipi->io, (void *)ipi->paddr,
+ &ipi->paddr, 0x1000,
+ (unsigned)(-1),
+ METAL_UNCACHED | METAL_IO_MAPPED,
+ NULL);
}
- memcpy(proc, pdata, sizeof(struct hil_proc));
- /* Enable mapping for the shared memory region */
- if (proc->sh_buff.size)
- env_map_memory((unsigned int)proc->sh_buff.start_addr,
- (unsigned int)proc->sh_buff.start_addr,
- proc->sh_buff.size, (SHARED_MEM | UNCACHED));
- return proc;
+ if (ipi->io) {
+ metal_io_write32(ipi->io, IPI_IDR_OFFSET,
+ ipi->ipi_chn_mask);
+ atomic_store(&ipi->sync, 1);
+ }
+ ipi->registered = 0;
+ return 0;
+
+error:
+ _release(proc);
+ return -1;
}
static void _release(struct hil_proc *proc)
{
- int i;
- struct proc_vring *vring_hw;
- for (i = 0; i < (int)proc->vdev.num_vrings; i++) {
- vring_hw = &proc->vdev.vring_info[i];
- _reg_ipi_after_deinit(vring_hw);
+ struct proc_intr *intr_info;
+ struct ipi_info *ipi;
+
+ if (!proc)
+ return;
+ intr_info = &(proc->vdev.intr_info);
+ ipi = (struct ipi_info *)(intr_info->data);
+ if (ipi) {
+ if (ipi->io) {
+ metal_io_write32(ipi->io, IPI_IDR_OFFSET,
+ ipi->ipi_chn_mask);
+ if (ipi->dev) {
+ metal_device_close(ipi->dev);
+ ipi->dev = NULL;
+ } else {
+ metal_free_memory(ipi->io);
+ }
+ ipi->io = NULL;
+ }
}
- env_free_memory(proc);
+
}