diff --git a/lib/remoteproc/drivers/zynqmp_remoteproc_a53.c b/lib/remoteproc/drivers/zynqmp_remoteproc_a53.c
index 83a9c7e4062dc00d77838a1b1d0ae2dbdbac7a90..acfaa38a76f1440a6d3fe8c8712e2479b0cd2411 100644 (file)
}
/* In case there is an interrupt received after deinit. */
-void _reg_ipi_after_deinit(struct proc_vring *vring_hw)
+static void _reg_ipi_after_deinit(struct proc_vring *vring_hw)
{
struct ipi_info *chn_ipi_info =
(struct ipi_info *)(vring_hw->intr_info.data);
"remoteproc_a53", 1);
}
-void _notify(int cpu_id, struct proc_intr *intr_info)
+static void _notify(int cpu_id, struct proc_intr *intr_info)
{
(void)cpu_id;
chn_ipi_info->ipi_chn_mask);
}
-int _boot_cpu(int cpu_id, unsigned int load_addr)
+static int _boot_cpu(int cpu_id, unsigned int load_addr)
{
(void)cpu_id;
(void)load_addr;
return -1;
}
-void _shutdown_cpu(int cpu_id)
+static void _shutdown_cpu(int cpu_id)
{
(void)cpu_id;
return;