rename and define some local var/funcs static
[processor-sdk/open-amp.git] / lib / remoteproc / drivers / zynqmp_remoteproc_a53.c
index e3475301db72cca4496b37dd14b00bffde548022..acfaa38a76f1440a6d3fe8c8712e2479b0cd2411 100644 (file)
@@ -89,7 +89,7 @@ void _ipi_handler(int vect_id, void *data)
            (unsigned int)HIL_MEM_READ32(ipi_base_addr + IPI_ISR_OFFSET);
        if (ipi_intr_status & chn_ipi_info->ipi_chn_mask) {
                platform_dcache_all_flush();
-               hil_isr(vring_hw);
+               platform_isr(vect_id, data);
                HIL_MEM_WRITE32((ipi_base_addr + IPI_ISR_OFFSET),
                                chn_ipi_info->ipi_chn_mask);
        }
@@ -133,7 +133,7 @@ static int _enable_interrupt(struct proc_vring *vring_hw)
 }
 
 /* In case there is an interrupt received after deinit. */
-void _reg_ipi_after_deinit(struct proc_vring *vring_hw)
+static void _reg_ipi_after_deinit(struct proc_vring *vring_hw)
 {
        struct ipi_info *chn_ipi_info =
            (struct ipi_info *)(vring_hw->intr_info.data);
@@ -148,7 +148,7 @@ void _reg_ipi_after_deinit(struct proc_vring *vring_hw)
                     "remoteproc_a53", 1);
 }
 
-void _notify(int cpu_id, struct proc_intr *intr_info)
+static void _notify(int cpu_id, struct proc_intr *intr_info)
 {
 
        (void)cpu_id;
@@ -162,14 +162,14 @@ void _notify(int cpu_id, struct proc_intr *intr_info)
                        chn_ipi_info->ipi_chn_mask);
 }
 
-int _boot_cpu(int cpu_id, unsigned int load_addr)
+static int _boot_cpu(int cpu_id, unsigned int load_addr)
 {
        (void)cpu_id;
        (void)load_addr;
        return -1;
 }
 
-void _shutdown_cpu(int cpu_id)
+static void _shutdown_cpu(int cpu_id)
 {
        (void)cpu_id;
        return;