remoteproc: drivers: update enable_interrupt()
[processor-sdk/open-amp.git] / lib / remoteproc / drivers / zynqmp_remoteproc_r5.c
index d93cffab088a7bdf5d3fb350856bafaf14778bb0..9ba49c3e720791f28bd69ff400f364d284581c3a 100644 (file)
@@ -78,7 +78,7 @@ struct ipi_info {
 };
 
 /*--------------------------- Declare Functions ------------------------ */
-static int _enable_interrupt(struct proc_vring *vring_hw);
+static int _enable_interrupt(struct proc_intr *intr);
 static void _notify(struct hil_proc *proc, struct proc_intr *intr_info);
 static int _boot_cpu(struct hil_proc *proc, unsigned int load_addr);
 static void _shutdown_cpu(struct hil_proc *proc);
@@ -97,9 +97,9 @@ struct hil_platform_ops zynqmp_a53_r5_proc_ops = {
        .release    = _release,
 };
 
-static int _enable_interrupt(struct proc_vring *vring_hw)
+static int _enable_interrupt(struct proc_intr *intr)
 {
-       (void)vring_hw;
+       (void)intr;
        return 0;
 }