remoteproc: resource table: add fw checksum rsc
[processor-sdk/open-amp.git] / lib / remoteproc / rsc_table_parser.c
index 30534c63ae78df86f8636a040bf5732b675c82f0..cb428254b5ed719609ed413948a9623e6d24a929 100644 (file)
@@ -37,6 +37,7 @@ rsc_handler rsc_handler_table[] = {
        handle_trace_rsc,
        handle_vdev_rsc,
        handle_rproc_mem_rsc,
+       handle_fw_chksum_rsc,
        handle_mmu_rsc
 };
 
@@ -254,6 +255,27 @@ int handle_rproc_mem_rsc(struct remote_proc *rproc, void *rsc)
        return RPROC_SUCCESS;
 }
 
+/*
+ * handle_fw_chksum_rsc
+ *
+ * This function parses firmware checksum resource.
+ *
+ * @param rproc - pointer to remote remote_proc
+ * @param rsc   - pointer to mmu resource
+ *
+ * @returns - execution status
+ *
+ */
+int handle_fw_chksum_rsc(struct remote_proc *rproc, void *rsc)
+{
+       (void)rproc;
+       (void)rsc;
+
+       /* TODO: the firmware side should handle this resource properly
+        * when it is the master or when it is the remote. */
+       return RPROC_SUCCESS;
+}
+
 /**
  * handle_mmu_rsc
  *