Add linux_firmware sample app for zynq7
authorWendy Liang <jliang@xilinx.com>
Mon, 11 Jan 2016 00:24:52 +0000 (16:24 -0800)
committerWendy Liang <jliang@xilinx.com>
Tue, 9 Feb 2016 19:55:44 +0000 (11:55 -0800)
commit6914119390d470c78626bd091f7e65999a045185
tree29865e4fa24db4531123b73142f428899d3679db
parent43da11422fe94326e5b8cd5996a577773e9aeec3
Add linux_firmware sample app for zynq7

Add linux_firmware sample application for zynq7 remoteproc
master.

Signed-off-by: Wendy Liang <jliang@xilinx.com>
72 files changed:
apps/Makefile
apps/linux_firmware_remoteproc_slave/Makefile [new file with mode: 0644]
apps/linux_firmware_remoteproc_slave/boot.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/boot.c with 100% similarity]
apps/linux_firmware_remoteproc_slave/boot_wrapper_zynq7.S [moved from obsolete/system/generic/machine/zynq7/linux-firmware/boot_wrapper.S with 98% similarity]
apps/linux_firmware_remoteproc_slave/link_remote.ld [moved from obsolete/system/generic/machine/zynq7/linux-firmware/link_remote.ld with 100% similarity]
apps/linux_firmware_remoteproc_slave/rsc_table.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/rsc_table.c with 95% similarity]
apps/linux_firmware_remoteproc_slave/rsc_table.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/rsc_table.h with 100% similarity]
obsolete/system/generic/machine/zynq7/Makefile [new file with mode: 0644]
obsolete/system/generic/machine/zynq7/linux-firmware/make [deleted file]
obsolete/system/generic/machine/zynq7/linux_firmware/Makefile [new file with mode: 0644]
obsolete/system/generic/machine/zynq7/linux_firmware/image.ub [moved from obsolete/system/generic/machine/zynq7/linux-firmware/image.ub with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/lib/arm-none-eabi-/libfdt.a [moved from obsolete/system/generic/machine/zynq7/linux-firmware/lib/arm-none-eabi-/libfdt.a with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/lib/arm-none-eabi-/libzlib.a [moved from obsolete/system/generic/machine/zynq7/linux-firmware/lib/arm-none-eabi-/libzlib.a with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/lib/arm-xilinx-eabi-/libfdt.a [moved from obsolete/system/generic/machine/zynq7/linux-firmware/lib/arm-xilinx-eabi-/libfdt.a with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/lib/arm-xilinx-eabi-/libzlib.a [moved from obsolete/system/generic/machine/zynq7/linux-firmware/lib/arm-xilinx-eabi-/libzlib.a with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/libfdt/fdt.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/libfdt/fdt.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/libfdt/libfdt.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/libfdt/libfdt.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/libfdt/libfdt_internal.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/libfdt/libfdt_internal.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/libfdt/types.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/libfdt/types.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/patches/linux/petalinux2013.10/devtree.patch [moved from obsolete/system/generic/machine/zynq7/linux-firmware/patches/linux/petalinux2013.10/devtree.patch with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/patches/linux/petalinux2013.10/gic.patch [moved from obsolete/system/generic/machine/zynq7/linux-firmware/patches/linux/petalinux2013.10/gic.patch with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/patches/linux/petalinux2013.10/readme.txt [moved from obsolete/system/generic/machine/zynq7/linux-firmware/patches/linux/petalinux2013.10/readme.txt with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/patches/linux/petalinux2013.10/system.dts [moved from obsolete/system/generic/machine/zynq7/linux-firmware/patches/linux/petalinux2013.10/system.dts with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/scripts/makefiles/echo_test_baremetal_fw/Makefile [moved from obsolete/system/generic/machine/zynq7/linux-firmware/scripts/makefiles/echo_test_baremetal_fw/Makefile with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/scripts/makefiles/mat_mul_baremetal_fw/Makefile [moved from obsolete/system/generic/machine/zynq7/linux-firmware/scripts/makefiles/mat_mul_baremetal_fw/Makefile with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/scripts/makefiles/mat_mul_demo/Makefile [moved from obsolete/system/generic/machine/zynq7/linux-firmware/scripts/makefiles/mat_mul_demo/Makefile with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/scripts/makefiles/readme [moved from obsolete/system/generic/machine/zynq7/linux-firmware/scripts/makefiles/readme with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/scripts/makefiles/rpc_demo_baremetal_fw/Makefile [moved from obsolete/system/generic/machine/zynq7/linux-firmware/scripts/makefiles/rpc_demo_baremetal_fw/Makefile with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/scripts/open_amp_create_projects.sh [moved from obsolete/system/generic/machine/zynq7/linux-firmware/scripts/open_amp_create_projects.sh with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/Makefile [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/Makefile with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/Makefile.commons [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/Makefile.commons with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/README [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/README with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/fdt.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/fdt.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/fdt.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/fdt.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/fdt_ro.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/fdt_ro.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/fdt_rw.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/fdt_rw.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/fdt_wip.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/fdt_wip.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/libfdt.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/libfdt.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/libfdt_internal.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/libfdt_internal.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/libfdt/types.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/libfdt/types.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/Makefile [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/Makefile with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/Makefile.commons [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/Makefile.commons with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/adler32.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/adler32.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/crc32.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/crc32.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/crc32.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/crc32.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/deflate.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/deflate.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/deflate.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/deflate.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/infback.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/infback.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/inffast.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/inffast.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/inffast.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/inffast.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/inffixed.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/inffixed.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/inflate.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/inflate.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/inflate.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/inflate.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/inftrees.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/inftrees.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/inftrees.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/inftrees.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/sbrk.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/sbrk.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/trees.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/trees.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/trees.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/trees.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/zconf.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/zconf.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/zlib.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/zlib.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/zutil.c [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/zutil.c with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/src/zlib/zutil.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/src/zlib/zutil.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/crc32.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/crc32.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/deflate.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/deflate.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/inffast.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/inffast.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/inffixed.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/inffixed.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/inflate.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/inflate.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/inftrees.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/inftrees.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/trees.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/trees.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/zconf.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/zconf.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/zlib.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/zlib.h with 100% similarity]
obsolete/system/generic/machine/zynq7/linux_firmware/zlib/zutil.h [moved from obsolete/system/generic/machine/zynq7/linux-firmware/zlib/zutil.h with 100% similarity]