summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 8e5f580)
raw | patch | inline | side by side (parent: 8e5f580)
author | Wendy Liang <jliang@xilinx.com> | |
Tue, 16 Aug 2016 04:06:22 +0000 (21:06 -0700) | ||
committer | Wendy Liang <jliang@xilinx.com> | |
Thu, 13 Oct 2016 05:01:48 +0000 (22:01 -0700) |
Update the Zynq remoteproc driver to user libmetal I/O region
for IPI, and implement the hil_proc poll() for application to
poll if virings are notified.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
for IPI, and implement the hil_proc poll() for application to
poll if virings are notified.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
lib/remoteproc/drivers/zynq_remoteproc_a9.c | patch | blob | history |
diff --git a/lib/remoteproc/drivers/zynq_remoteproc_a9.c b/lib/remoteproc/drivers/zynq_remoteproc_a9.c
index 7141f595a62b9a392ec5b90c26623055ad98df30..def8d3a3728830ae1e498387516d23116c47d78a 100644 (file)
#include <string.h>
#include "openamp/hil.h"
-#include "openamp/machine/machine_common.h"
+#include "openamp/remoteproc_plat.h"
#include "metal/alloc.h"
+#include "metal/irq.h"
+#include "metal/atomic.h"
/* ------------------------- Macros --------------------------*/
#define ESAL_DP_SLCR_BASE 0xF8000000
#define HIL_CACHE_UNLOCK_ALL_WAYS 0xFFFF0000
#define HIL_CACHE_CLEAR_INT 0x1FF
+#define _rproc_wait() asm volatile("wfi")
+
/*--------------------------- Declare Functions ------------------------ */
static int _enable_interrupt(struct proc_vring *vring_hw);
static void _notify(int cpu_id, struct proc_intr *intr_info);
static int _boot_cpu(int cpu_id, unsigned int load_addr);
static void _shutdown_cpu(int cpu_id);
+static int _poll(struct hil_proc *proc, int nonblock);
static struct hil_proc * _initialize(void *pdata, int cpu_id);
static void _release(struct hil_proc *proc);
+static int _ipi_handler(int vect_id, void *data);
/*--------------------------- Globals ---------------------------------- */
struct hil_platform_ops zynq_a9_proc_ops = {
.notify = _notify,
.boot_cpu = _boot_cpu,
.shutdown_cpu = _shutdown_cpu,
+ .poll = _poll,
.initialize = _initialize,
.release = _release,
};
+int _ipi_handler(int vect_id, void *data)
+{
+ (void) vect_id;
+ struct proc_vring *vring_hw = (struct proc_vring *)(data);
+ struct proc_intr *intr_info;
+
+ intr_info = &(vring_hw->intr_info);
+ atomic_flag_clear(&(intr_info->data));
+ return 0;
+}
+
static int _enable_interrupt(struct proc_vring *vring_hw)
{
/* Register ISR */
- env_register_isr(vring_hw->intr_info.vect_id, vring_hw, platform_isr);
+ metal_irq_register(vring_hw->intr_info.vect_id, _ipi_handler,
+ vring_hw->intr_info.dev, vring_hw);
/* Enable the interrupts */
- env_enable_interrupt(vring_hw->intr_info.vect_id,
- vring_hw->intr_info.priority,
- vring_hw->intr_info.trigger_type);
+ metal_irq_enable(vring_hw->intr_info.vect_id);
return 0;
}
mask = ((1 << (GIC_CPU_ID_BASE + cpu_id)) | (intr_info->vect_id))
& (GIC_SFI_TRIG_CPU_MASK | GIC_SFI_TRIG_INTID_MASK);
- HIL_MEM_WRITE32((GIC_DIST_BASE + GIC_DIST_SOFTINT), mask);
+ /* Trigger IPI */
+ metal_io_write32(intr_info->io, GIC_DIST_SOFTINT, mask);
+}
+
+static int _poll(struct hil_proc *proc, int nonblock)
+{
+ struct proc_vring *vring;
+ unsigned int flags;
+ struct proc_intr *intr_info;
+ int i = 0;
+ int kicked = 0;
+
+ while(1) {
+ vring = &proc->vdev.vring_info[i];
+ intr_info = &(vring->intr_info);
+ flags = metal_irq_save_disable();
+ if (!(atomic_flag_test_and_set(&intr_info->data))) {
+ metal_irq_restore_enable(flags);
+ virtqueue_notification(vring->vq);
+ kicked = 1;
+ if (i)
+ return 0;
+ i++;
+ } else if (!i) {
+ metal_irq_restore_enable(flags);
+ i++;
+ } else {
+ if (kicked) {
+ metal_irq_restore_enable(flags);
+ return 0;
+ } else if (nonblock) {
+ metal_irq_restore_enable(flags);
+ return -EAGAIN;
+ } else {
+ _rproc_wait();
+ metal_irq_restore_enable(flags);
+ i--;
+ continue;
+ }
+ }
+ }
}
extern char zynq_trampoline;
static int _boot_cpu(int cpu_id, unsigned int load_addr)
{
+ /* FIXME: Will need to add the boot_cpu implementation back */
+#if 0
unsigned int reg;
unsigned int tramp_size;
unsigned int tramp_addr = 0;
lock_slcr();
+#else
+ (void)cpu_id;
+ (void)load_addr;
+#endif
return 0;
}
static void _shutdown_cpu(int cpu_id)
{
+ /* FIXME: Will need to add the shutdown CPU implementation back */
+#if 0
unsigned int reg;
unlock_slcr();
HIL_MEM_WRITE32(ESAL_DP_SLCR_BASE + A9_CPU_SLCR_RESET_CTRL, reg);
lock_slcr();
+#else
+ (void)cpu_id;
+#endif
}
static struct hil_proc * _initialize(void *pdata, int cpu_id)
{
(void) cpu_id;
+ int ret;
+ int i;
+ struct proc_intr *intr_info;
struct hil_proc *proc;
/* Allocate memory for proc instance */
if (!proc) {
return NULL;
}
+ memset(proc, 0, sizeof(struct hil_proc));
+
+ ret = rproc_init_plat_data(pdata, proc);
+ if (ret)
+ goto error;
+
+ for (i = 0; i < 2; i++) {
+ intr_info = &(proc->vdev.vring_info[i].intr_info);
+ atomic_store(&(intr_info->data), 1);
+ }
- memcpy(proc, pdata, sizeof(struct hil_proc));
- /* Enable mapping for the shared memory region */
- if (proc->sh_buff.size)
- env_map_memory((unsigned int)proc->sh_buff.start_addr,
- (unsigned int)proc->sh_buff.start_addr,
- proc->sh_buff.size, (SHARED_MEM | UNCACHED));
return proc;
+error:
+ if (proc) {
+ rproc_close_plat(proc);
+ metal_free_memory(proc);
+ }
+ return NULL;
}
static void _release(struct hil_proc *proc)
{
- metal_free_memory(proc);
+ if (proc) {
+ rproc_close_plat(proc);
+ metal_free_memory(proc);
+ }
}