summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 6f03352)
raw | patch | inline | side by side (parent: 6f03352)
author | Wendy Liang <jliang@xilinx.com> | |
Mon, 1 Aug 2016 17:58:16 +0000 (10:58 -0700) | ||
committer | Wendy Liang <jliang@xilinx.com> | |
Thu, 13 Oct 2016 05:01:45 +0000 (22:01 -0700) |
Move the predefined firmware table out from the library.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
Signed-off-by: Wendy Liang <jliang@xilinx.com>
lib/common/firmware.c | patch | blob | history |
diff --git a/lib/common/firmware.c b/lib/common/firmware.c
index d296992a63546b47c95209ca76aaa5652e4a5204..d05a8f9c307470a8bf686881435accc719e3ef4b 100644 (file)
--- a/lib/common/firmware.c
+++ b/lib/common/firmware.c
#include <string.h>
#include "openamp/firmware.h"
-/* Start and end addresses of firmware image for remotes. These are defined in the
- * object files that are obtained by converting the remote ELF Image into object
- * files. These symbols are not used for remotes.
- */
-extern unsigned char _binary_firmware1_start;
-extern unsigned char _binary_firmware1_end;
-
-extern unsigned char _binary_firmware2_start;
-extern unsigned char _binary_firmware2_end;
-
-#define FIRMWARE1_START (void *)&_binary_firmware1_start
-#define FIRMWARE1_END (void *)&_binary_firmware1_end
-
-#define FIRMWARE2_START (void *)&_binary_firmware2_start
-#define FIRMWARE2_END (void *)&_binary_firmware2_end
-
-/* Init firmware table */
-
-const struct firmware_info fw_table[] = { {"firmware1",
- (unsigned int)FIRMWARE1_START,
- (unsigned int)FIRMWARE1_END},
-{"firmware2", (unsigned int)FIRMWARE2_START,
- (unsigned int)FIRMWARE2_END}
-};
-
/**
* config_get_firmware
*
*
*/
+extern struct firmware_info fw_table[];
+extern int fw_table_size;
+
int config_get_firmware(char *fw_name, unsigned int *start_addr,
unsigned int *size)
{
- unsigned int idx;
- for (idx = 0; idx < sizeof(fw_table) / (sizeof(struct firmware_info));
- idx++) {
+ int idx;
+ for (idx = 0; idx < fw_table_size; idx++) {
if (!strncmp((char *)fw_table[idx].name, fw_name, sizeof(fw_table[idx].name))) {
*start_addr = fw_table[idx].start_addr;
*size =