summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: e0c554d)
raw | patch | inline | side by side (from parent 1: e0c554d)
author | Wendy Liang <jliang@xilinx.com> | |
Wed, 5 Oct 2016 20:48:25 +0000 (13:48 -0700) | ||
committer | Wendy Liang <jliang@xilinx.com> | |
Fri, 14 Oct 2016 00:14:50 +0000 (17:14 -0700) |
This API is introduced for applications to get the resource table
across different platforms. For baremetal/RTOS, you don't actually
need this API, but for Linux userspace, it is required as it
can have multiple resource talbes for different remotes.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
across different platforms. For baremetal/RTOS, you don't actually
need this API, but for Linux userspace, it is required as it
can have multiple resource talbes for different remotes.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
apps/machine/zynqmp/rsc_table.c | patch | blob | history |
index 51a72ea94e5e2ab85f15cae053130002ff304223..fdcffc7102907bd98861f9ebbaa81a85e879b97c 100644 (file)
#define NUM_TABLE_ENTRIES 1
-const struct remote_resource_table __resource resources = {
+struct remote_resource_table __resource resources = {
/* Version */
1,
{
RING_RX, VRING_ALIGN, VRING_SIZE, 2, 0},
};
+
+void *get_resource_table (int rsc_id, int *len)
+{
+ (void) rsc_id;
+ *len = sizeof(resources);
+ return &resources;
+}