summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 37e8241)
raw | patch | inline | side by side (parent: 37e8241)
author | eanjum <etsam_anjum@mentor.com> | |
Fri, 10 Oct 2014 10:07:22 +0000 (15:07 +0500) | ||
committer | eanjum <etsam_anjum@mentor.com> | |
Fri, 10 Oct 2014 10:07:22 +0000 (15:07 +0500) |
Adding readme for OpenAMP project.
README.md | patch | blob | history |
diff --git a/README.md b/README.md
index d3dee4456d2219501e4d7ca8fc80a488cc349c1d..4503122894dfabc70082ccc6b8376e94bb3781ab 100644 (file)
--- a/README.md
+++ b/README.md
4. Performance tests have been conducted and OpenAMP latency measurements have been quantified and documented.
Following are the known limitations:
4. Performance tests have been conducted and OpenAMP latency measurements have been quantified and documented.
Following are the known limitations:
+
1. In rpc_demo.c(the remote demonstration application that showcases usage of rpmsg retargetting infrastructure), the bindings for the flag input parameter in open() system call has been redefined. The GCC tool library bindings for this input argument is different between arm-xilinx/none-eabi, and arm-linux-eabi toolchains. For this reason, redefinition is required for compatibility with proxy on Linux master.
1. In rpc_demo.c(the remote demonstration application that showcases usage of rpmsg retargetting infrastructure), the bindings for the flag input parameter in open() system call has been redefined. The GCC tool library bindings for this input argument is different between arm-xilinx/none-eabi, and arm-linux-eabi toolchains. For this reason, redefinition is required for compatibility with proxy on Linux master.