remoteproc: zynqmp_a53: vdev/vrings share the same IPI
authorWendy Liang <jliang@xilinx.com>
Wed, 25 Jan 2017 22:57:15 +0000 (14:57 -0800)
committerWendy Liang <jliang@xilinx.com>
Fri, 3 Feb 2017 21:41:24 +0000 (13:41 -0800)
register one IPI interrupt for vdev and vrings.

Signed-off-by: Wendy Liang <jliang@xilinx.com>
lib/remoteproc/drivers/zynqmp_remoteproc_a53.c

index 6aaf744f6ffad0e1294bd9b56804d5886ff6daed..c36840fadf179a74de29c1be45e985a1a4fd3c03 100644 (file)
@@ -69,7 +69,7 @@ struct ipi_info {
        struct metal_io_region *io;
        metal_phys_addr_t paddr;
        uint32_t ipi_chn_mask;
-       int need_reg;
+       int registered;
        atomic_int sync;
 };
 
@@ -120,7 +120,7 @@ static int _enable_interrupt(struct proc_intr *intr)
            (struct ipi_info *)(intr->data);
        struct metal_io_region *io = ipi->io;
 
-       if (!ipi->need_reg) {
+       if (ipi->registered) {
                return 0;
        }
 
@@ -130,6 +130,7 @@ static int _enable_interrupt(struct proc_intr *intr)
        /* Enable IPI interrupt */
        metal_irq_enable(intr->vect_id);
        metal_io_write32(io, IPI_IER_OFFSET, ipi->ipi_chn_mask);
+       ipi->registered = 1;
        return 0;
 }
 
@@ -187,39 +188,37 @@ static int _initialize(struct hil_proc *proc)
        int ret;
        struct proc_intr *intr_info;
        struct ipi_info *ipi;
-       int i;
 
        if (!proc)
                return -1;
 
-       for (i = 0; i < HIL_MAX_NUM_VRINGS; i++) {
-               intr_info = &(proc->vdev.vring_info[i].intr_info);
-               ipi = intr_info->data;
-
-               if (ipi && ipi->name && ipi->bus_name) {
-                       ret = metal_device_open(ipi->bus_name, ipi->name,
-                                                    &ipi->dev);
-                       if (ret)
-                               return -ENODEV;
-                       ipi->io = metal_device_io_region(ipi->dev, 0);
-               } else if (ipi->paddr) {
-                       ipi->io = metal_allocate_memory(
-                               sizeof(struct metal_io_region));
-                       if (!ipi->io)
-                               goto error;
-                       metal_io_init(ipi->io, (void *)ipi->paddr,
-                               &ipi->paddr, 0x1000,
-                               (unsigned)(-1),
-                               METAL_UNCACHED | METAL_IO_MAPPED,
-                               NULL);
-               }
+       intr_info = &(proc->vdev.intr_info);
+       ipi = intr_info->data;
+
+       if (ipi && ipi->name && ipi->bus_name) {
+               ret = metal_device_open(ipi->bus_name, ipi->name,
+                                            &ipi->dev);
+               if (ret)
+                       return -ENODEV;
+               ipi->io = metal_device_io_region(ipi->dev, 0);
+       } else if (ipi->paddr) {
+               ipi->io = metal_allocate_memory(
+                       sizeof(struct metal_io_region));
+               if (!ipi->io)
+                       goto error;
+               metal_io_init(ipi->io, (void *)ipi->paddr,
+                       &ipi->paddr, 0x1000,
+                       (unsigned)(-1),
+                       METAL_UNCACHED | METAL_IO_MAPPED,
+                       NULL);
+       }
 
-               if (ipi->io) {
-                       metal_io_write32(ipi->io, IPI_IDR_OFFSET,
-                               ipi->ipi_chn_mask);
-                       atomic_store(&ipi->sync, 1);
-               }
+       if (ipi->io) {
+               metal_io_write32(ipi->io, IPI_IDR_OFFSET,
+                       ipi->ipi_chn_mask);
+               atomic_store(&ipi->sync, 1);
        }
+       ipi->registered = 0;
        return 0;
 
 error:
@@ -229,29 +228,26 @@ error:
 
 static void _release(struct hil_proc *proc)
 {
-       int i;
        struct proc_intr *intr_info;
        struct ipi_info *ipi;
 
        if (!proc)
                return;
-       for (i = 0; i < HIL_MAX_NUM_VRINGS; i++) {
-               intr_info = &(proc->vdev.vring_info[1].intr_info);
-               ipi = (struct ipi_info *)(intr_info->data);
-               if (ipi) {
-                       if (ipi->io) {
-                               metal_io_write32(ipi->io, IPI_IDR_OFFSET,
-                                       ipi->ipi_chn_mask);
-                               if (ipi->dev) {
-                                       metal_device_close(ipi->dev);
-                                       ipi->dev = NULL;
-                               } else {
-                                       metal_free_memory(ipi->io);
-                               }
-                               ipi->io = NULL;
+       intr_info = &(proc->vdev.intr_info);
+       ipi = (struct ipi_info *)(intr_info->data);
+       if (ipi) {
+               if (ipi->io) {
+                       metal_io_write32(ipi->io, IPI_IDR_OFFSET,
+                               ipi->ipi_chn_mask);
+                       if (ipi->dev) {
+                               metal_device_close(ipi->dev);
+                               ipi->dev = NULL;
+                       } else {
+                               metal_free_memory(ipi->io);
                        }
+                       ipi->io = NULL;
                }
-
        }
+
 }