summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 17b8a84)
raw | patch | inline | side by side (from parent 1: 17b8a84)
author | Wendy Liang <jliang@xilinx.com> | |
Thu, 1 Sep 2016 18:28:36 +0000 (11:28 -0700) | ||
committer | Wendy Liang <jliang@xilinx.com> | |
Thu, 13 Oct 2016 05:01:50 +0000 (22:01 -0700) |
Add openamp_print() instead of directly using printf for
printing in OpenAMP repo.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
printing in OpenAMP repo.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
index 56e8f56d4821b196a8675b871d48a245e272647c..4fbdaa9a61856b70f6a535984bf20bd7f67f1156 100644 (file)
#include <stdio.h>
+#define openamp_print(format, ...) printf(format, ##__VA_ARGS__)
+
#ifdef OPENAMP_DEBUG
-#define openamp_dbg(format, ...) printf(format, ##__VA_ARGS__)
+#define openamp_dbg(format, ...) openamp_print(i"DEBUG: " format, ##__VA_ARGS__)
#else
#define openamp_dbg(...)
#endif
index 1ded4fe1ea60f9671f81c9ccfe003f8a0ffeacef..caf078b82d57aca54d2f5313a3de8c81b80a23ef 100644 (file)
#include "openamp/rpmsg.h"
#include "openamp/remoteproc.h"
+
#endif /* OPEN_AMP_H_ */
index 0962a9f37ec58a7f2ff4f4f77ac1c866113deef0..3cc68ec562c1fa3299357f593250e861491b72cb 100644 (file)
#if (RPMSG_DEBUG == true)
#define RPMSG_ASSERT(_exp, _msg) do{ \
- if (!(_exp)){ printf("%s - "_msg, __func__); while(1);} \
+ if (!(_exp)){ openamp_print("%s - "_msg, __func__); while(1);} \
} while(0)
#else
#define RPMSG_ASSERT(_exp, _msg) if (!(_exp)) while(1)
index 85839ecab7c169d4fd7de8a02e4cc964d70c2d8b..4e023927458b3070f0bddaf291c160108fd398d9 100644 (file)
struct _sys_call_args sys_call_args;
};
-void debug_print(char *str, int len);
-
/* API prototypes */
int rpmsg_retarget_init(struct rpmsg_channel *rp_chnl, rpc_shutdown_cb cb);
int rpmsg_retarget_deinit(struct rpmsg_channel *rp_chnl);
index 48b52f3e14c9c0ef517486a80b80e841c09ae19f..1ad4cb34e74dc9b299c5934bbda414b093e3ea55 100644 (file)
#if (VQUEUE_DEBUG == true)
#define VQASSERT(_vq, _exp, _msg) do{ \
- if (!(_exp)){ printf("%s: %s - "_msg, __func__, (_vq)->vq_name); while(1);} \
+ if (!(_exp)){ openamp_print("%s: %s - "_msg, __func__, (_vq)->vq_name); while(1);} \
} while(0)
#define VQ_RING_ASSERT_VALID_IDX(_vq, _idx) \
diff --git a/lib/virtio/virtqueue.c b/lib/virtio/virtqueue.c
index d9f4fa8f0f964468e82f7fda7fab7c46a77dd1e1..ca67a7b977363a33fc6ab5038c97ad3e9004b2c0 100644 (file)
--- a/lib/virtio/virtqueue.c
+++ b/lib/virtio/virtqueue.c
if (vq != VQ_NULL) {
if (vq->vq_free_cnt != vq->vq_nentries) {
- printf
+ openamp_print
("\r\nWARNING %s: freeing non-empty virtqueue\r\n",
vq->vq_name);
}
if (vq == VQ_NULL)
return;
- printf("VQ: %s - size=%d; free=%d; used=%d; queued=%d; "
+ openamp_print("VQ: %s - size=%d; free=%d; used=%d; queued=%d; "
"desc_head_idx=%d; avail.idx=%d; used_cons_idx=%d; "
"used.idx=%d; avail.flags=0x%x; used.flags=0x%x\r\n",
vq->vq_name, vq->vq_nentries, vq->vq_free_cnt,