summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 11d277d)
raw | patch | inline | side by side (parent: 11d277d)
author | Wendy Liang <jliang@xilinx.com> | |
Fri, 29 Jul 2016 18:21:15 +0000 (11:21 -0700) | ||
committer | Wendy Liang <jliang@xilinx.com> | |
Thu, 13 Oct 2016 05:01:45 +0000 (22:01 -0700) |
This patch is to clean up the IPI interrupts in the driver probe()
function.
It assumes the other end will not start triggering IPI until it
finish initialization.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
function.
It assumes the other end will not start triggering IPI until it
finish initialization.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
lib/remoteproc/drivers/zynqmp_remoteproc_a53.c | patch | blob | history |
diff --git a/lib/remoteproc/drivers/zynqmp_remoteproc_a53.c b/lib/remoteproc/drivers/zynqmp_remoteproc_a53.c
index 91cea1afbfe734ada9586f412ed3ec4497f38055..55156c8103cbc719087ef272c69384341e4e7bb5 100644 (file)
/*--------------------------- Declare Functions ------------------------ */
static int _enable_interrupt(struct proc_vring *vring_hw);
-static void _reg_ipi_after_deinit(struct proc_vring *vring_hw);
static void _notify(int cpu_id, struct proc_intr *intr_info);
static int _boot_cpu(int cpu_id, unsigned int load_addr);
static void _shutdown_cpu(int cpu_id);
static void _release(struct hil_proc *proc);
static void _ipi_handler(int vect_id, void *data);
-static void _ipi_handler_deinit(int vect_id, void *data);
/*--------------------------- Globals ---------------------------------- */
struct hil_platform_ops zynqmp_r5_a53_proc_ops = {
extern void ipi_enable_interrupt(unsigned int vector);
extern void ipi_isr(int vect_id, void *data);
-/* static variables */
-static struct ipi_info saved_ipi_info;
-
/*------------------- Extern variable -----------------------------------*/
extern struct hil_proc proc_table[];
extern const int proc_table_size;
}
}
-void _ipi_handler_deinit(int vect_id, void *data)
-{
- (void) vect_id;
- struct ipi_info *chn_ipi_info =
- (struct ipi_info *)(data);
- unsigned int ipi_base_addr = chn_ipi_info->ipi_base_addr;
- unsigned int ipi_intr_status =
- (unsigned int)HIL_MEM_READ32(ipi_base_addr + IPI_ISR_OFFSET);
- if (ipi_intr_status & chn_ipi_info->ipi_chn_mask) {
- HIL_MEM_WRITE32((ipi_base_addr + IPI_ISR_OFFSET),
- chn_ipi_info->ipi_chn_mask);
- }
- return;
-}
-
static int _enable_interrupt(struct proc_vring *vring_hw)
{
struct ipi_info *chn_ipi_info =
return 0;
}
-/* In case there is an interrupt received after deinit. */
-static void _reg_ipi_after_deinit(struct proc_vring *vring_hw)
-{
- struct ipi_info *chn_ipi_info =
- (struct ipi_info *)(vring_hw->intr_info.data);
-
- if (vring_hw->intr_info.vect_id == 0xFFFFFFFF)
- return;
- saved_ipi_info.ipi_base_addr = chn_ipi_info->ipi_base_addr;
- saved_ipi_info.ipi_chn_mask = chn_ipi_info->ipi_chn_mask;
-
- env_update_isr(vring_hw->intr_info.vect_id, &saved_ipi_info,
- _ipi_handler_deinit,
- "remoteproc_a53", 1);
-}
-
static void _notify(int cpu_id, struct proc_intr *intr_info)
{
(void) cpu_id;
struct hil_proc *proc;
+ struct ipi_info *chn_ipi_info;
+ unsigned int ipi_base_addr;
+ unsigned int ipi_intr_status;
+
/* Allocate memory for proc instance */
proc = env_allocate_memory(sizeof(struct hil_proc));
if (!proc) {
}
memcpy(proc, pdata, sizeof(struct hil_proc));
+ chn_ipi_info =
+ (struct ipi_info *)&proc->vdev.vring_info[1];
+ ipi_base_addr = chn_ipi_info->ipi_base_addr;
+ ipi_intr_status =
+ (unsigned int)HIL_MEM_READ32(ipi_base_addr + IPI_ISR_OFFSET);
+ if (ipi_intr_status & chn_ipi_info->ipi_chn_mask) {
+ HIL_MEM_WRITE32((ipi_base_addr + IPI_ISR_OFFSET),
+ chn_ipi_info->ipi_chn_mask);
+ }
/* Enable mapping for the shared memory region */
if (proc->sh_buff.size)
env_map_memory((unsigned int)proc->sh_buff.start_addr,
static void _release(struct hil_proc *proc)
{
- int i;
- struct proc_vring *vring_hw;
- for (i = 0; i < (int)proc->vdev.num_vrings; i++) {
- vring_hw = &proc->vdev.vring_info[i];
- _reg_ipi_after_deinit(vring_hw);
- }
env_free_memory(proc);
}