summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9a11791)
raw | patch | inline | side by side (parent: 9a11791)
author | Wendy Liang <jliang@xilinx.com> | |
Mon, 12 Dec 2016 17:48:17 +0000 (09:48 -0800) | ||
committer | Wendy Liang <jliang@xilinx.com> | |
Mon, 12 Dec 2016 18:03:02 +0000 (10:03 -0800) |
Update instructions to use meta-openamp to build OpenAMP in
Linux userspace.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
Linux userspace.
Signed-off-by: Wendy Liang <jliang@xilinx.com>
README.md | patch | blob | history |
diff --git a/README.md b/README.md
index 6704b014443c21ef402d6f215e4499b2e9b60a5f..efad7ef3b4b4e7480aaed441620e66da731f8edf 100644 (file)
--- a/README.md
+++ b/README.md
headers will be generated to `build/usr/local/include` directory, and the
applications executable will be generated to `build/usr/local/bin`
directory.
+
* `-DWITH_APPS=ON` is to build the demonstration applications.
If you have used `-DWITH_APPS=ON` to build the demos, you can try them on
your Linux host as follows:
+
```
# Start echo test server to wait for message to echo
$ sudo LD_LIBRARY_PATH=<openamp_built>/usr/local/lib:<libmetal_built>/usr/local/lib \
### Example to compile OpenAMP Linux Userspace for Zynq UltraScale+ MPSoC
We can use yocto to build the OpenAMP Linux userspace library and application.
-* Put the libmetal yocto recipe to your yocto layer. Here is the example of
- libmetal recipe:
- https://github.com/Xilinx/meta-petalinux/blob/master/recipes-support/libmetal/libmetal_0.1.0.bb
-* Put the OpenAMP yocto recipe to your yocto layer. Here is the example of
- OpenAMP recipe:
- ```
- SUMMARY = "Libopen_amp : Libmetal implements an abstraction layer across user-space Linux, baremetal, and RTOS environments"
-
- HOMEPAGE = "https://github.com/OpenAMP/open-amp/"
-
- SECTION = "libs"
-
- LICENSE = "BSD"
- LIC_FILES_CHKSUM = "file://LICENSE;md5=b30cbe0b980e98bfd9759b1e6ba3d107"
-
- # Initial tag of open-amp xilinx-v2016.3-rc2
- SRCREV ?= "bd62dee2399aa7f2e45761f289675dade34190fc"
- SRC_URI = "git://github.com/Xilinx/open-amp.git;protocol=https;branch=xlnx-2016.3"
-
- S = "${WORKDIR}/git"
-
- DEPENDS = "libmetal"
-
- inherit pkgconfig cmake
-
- EXTRA_OECMAKE = " \
- -DLIB_INSTALL_DIR=${libdir} \
- -DLIBEXEC_INSTALL_DIR=${libexecdir} \
- -DMACHINE=${SOC_FAMILY} \
- -DWITH_PROXY=OFF \
- "
-
- # Only builds the library but not the applications
- EXTRA_OECMAKE_append_zynqmp = "-DWITH_APPS=ON"
- ```
-* You can use yocto to build OpenAMP demo applications into your root file system.
+open-amp and libmetal recipes are in this yocto layer:
+https://github.com/OpenAMP/meta-openamp
+* Add the `meta-openamp` layer to your layers in your yocto build project's `bblayers.conf` file.
+* Add `libmetal` and `open-amp` to your packages list. E.g. add `libmetal` and `open-amp` to the
+ `IMAGE_INSTALL_append` in the `local.conf` file.
+* You can also add OpenAMP demos Linux applications packages to your yocto packages list. OpenAMP
+ demo examples recipes are also in `meta-openamp`:
+ https://github.com/OpenAMP/meta-openamp/tree/master/recipes-openamp/openamp-examples
+
+In order to user OpenAMP(RPMsg) in Linux userspace, you will need to have put the IPI device,
+ vring memory and shared buffer memory to your Linux kernel device tree. The device tree example
+ can be found here:
+ https://github.com/OpenAMP/open-amp/blob/master/apps/machine/zynqmp/openamp-linux-userspace.dtsi
## Supported System and Machines
For now, it supports: