summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 423a848)
raw | patch | inline | side by side (parent: 423a848)
author | Wendy Liang <jliang@xilinx.com> | |
Fri, 30 Sep 2016 21:03:37 +0000 (14:03 -0700) | ||
committer | Wendy Liang <jliang@xilinx.com> | |
Fri, 14 Oct 2016 00:14:50 +0000 (17:14 -0700) |
This API is introduced for applications to get the resource table
across different platforms. For baremetal/RTOS, you don't actually
need this API, but for Linux userspace, it is required as it
can have multiple resource talbes for different remotes.
across different platforms. For baremetal/RTOS, you don't actually
need this API, but for Linux userspace, it is required as it
can have multiple resource talbes for different remotes.
apps/machine/zynq7/rsc_table.c | patch | blob | history |
index fff7732164ed10ffe95cf3e450f16b1c8c4c8263..25f864238db0cadabc89ecda8a28bcc1d87eef34 100644 (file)
#define CARVEOUT_SRC { RSC_CARVEOUT, ELF_START, ELF_START, ELF_END, 0, 0, "ELF_COUT", },
#define CARVEOUT_SRC { RSC_CARVEOUT, ELF_START, ELF_START, ELF_END, 0, 0, "ELF_COUT", },
-const struct remote_resource_table __resource resources = {
+struct remote_resource_table __resource resources = {
/* Version */
1,
/* Version */
1,
{
RING_RX, VRING_ALIGN, VRING_SIZE, 2, 0},
};
{
RING_RX, VRING_ALIGN, VRING_SIZE, 2, 0},
};
+
+void *get_resource_table (int rsc_id, int *len)
+{
+ (void) rsc_id;
+ *len = sizeof(resources);
+ return &resources;
+}
+