Move libs/ to obsolete/
authorWendy Liang <jliang@xilinx.com>
Thu, 7 Jan 2016 18:12:56 +0000 (10:12 -0800)
committerWendy Liang <jliang@xilinx.com>
Tue, 9 Feb 2016 19:54:22 +0000 (11:54 -0800)
The libs/ directory is used to build extra required libs maybe
required by applications.
They are not part of the OpenAMP lib. Move them to obsolete.

Signed-off-by: Wendy Liang <jliang@xilinx.com>
118 files changed:
obsolete/open_amp/.gitkeep [moved from libs/open_amp/.gitkeep with 100% similarity]
obsolete/system/zynq7/linux/boot.c [moved from libs/system/zynq7/linux/boot.c with 100% similarity]
obsolete/system/zynq7/linux/boot_wrapper.S [moved from libs/system/zynq7/linux/boot_wrapper.S with 100% similarity]
obsolete/system/zynq7/linux/image.ub [moved from libs/system/zynq7/linux/image.ub with 100% similarity]
obsolete/system/zynq7/linux/lib/arm-none-eabi-/libfdt.a [moved from libs/system/zynq7/linux/lib/arm-none-eabi-/libfdt.a with 100% similarity]
obsolete/system/zynq7/linux/lib/arm-none-eabi-/libzlib.a [moved from libs/system/zynq7/linux/lib/arm-none-eabi-/libzlib.a with 100% similarity]
obsolete/system/zynq7/linux/lib/arm-xilinx-eabi-/libfdt.a [moved from libs/system/zynq7/linux/lib/arm-xilinx-eabi-/libfdt.a with 100% similarity]
obsolete/system/zynq7/linux/lib/arm-xilinx-eabi-/libzlib.a [moved from libs/system/zynq7/linux/lib/arm-xilinx-eabi-/libzlib.a with 100% similarity]
obsolete/system/zynq7/linux/libfdt/fdt.h [moved from libs/system/zynq7/linux/libfdt/fdt.h with 100% similarity]
obsolete/system/zynq7/linux/libfdt/libfdt.h [moved from libs/system/zynq7/linux/libfdt/libfdt.h with 100% similarity]
obsolete/system/zynq7/linux/libfdt/libfdt_internal.h [moved from libs/system/zynq7/linux/libfdt/libfdt_internal.h with 100% similarity]
obsolete/system/zynq7/linux/libfdt/types.h [moved from libs/system/zynq7/linux/libfdt/types.h with 100% similarity]
obsolete/system/zynq7/linux/link_remote.ld [moved from libs/system/zynq7/linux/link_remote.ld with 100% similarity]
obsolete/system/zynq7/linux/make [moved from libs/system/zynq7/linux/make with 100% similarity]
obsolete/system/zynq7/linux/patches/linux/petalinux2013.10/devtree.patch [moved from libs/system/zynq7/linux/patches/linux/petalinux2013.10/devtree.patch with 100% similarity]
obsolete/system/zynq7/linux/patches/linux/petalinux2013.10/gic.patch [moved from libs/system/zynq7/linux/patches/linux/petalinux2013.10/gic.patch with 100% similarity]
obsolete/system/zynq7/linux/patches/linux/petalinux2013.10/readme.txt [moved from libs/system/zynq7/linux/patches/linux/petalinux2013.10/readme.txt with 100% similarity]
obsolete/system/zynq7/linux/patches/linux/petalinux2013.10/system.dts [moved from libs/system/zynq7/linux/patches/linux/petalinux2013.10/system.dts with 100% similarity]
obsolete/system/zynq7/linux/rsc_table.c [moved from libs/system/zynq7/linux/rsc_table.c with 100% similarity]
obsolete/system/zynq7/linux/rsc_table.h [moved from libs/system/zynq7/linux/rsc_table.h with 100% similarity]
obsolete/system/zynq7/linux/scripts/makefiles/echo_test_baremetal_fw/Makefile [moved from libs/system/zynq7/linux/scripts/makefiles/echo_test_baremetal_fw/Makefile with 100% similarity]
obsolete/system/zynq7/linux/scripts/makefiles/mat_mul_baremetal_fw/Makefile [moved from libs/system/zynq7/linux/scripts/makefiles/mat_mul_baremetal_fw/Makefile with 100% similarity]
obsolete/system/zynq7/linux/scripts/makefiles/mat_mul_demo/Makefile [moved from libs/system/zynq7/linux/scripts/makefiles/mat_mul_demo/Makefile with 100% similarity]
obsolete/system/zynq7/linux/scripts/makefiles/readme [moved from libs/system/zynq7/linux/scripts/makefiles/readme with 100% similarity]
obsolete/system/zynq7/linux/scripts/makefiles/rpc_demo_baremetal_fw/Makefile [moved from libs/system/zynq7/linux/scripts/makefiles/rpc_demo_baremetal_fw/Makefile with 100% similarity]
obsolete/system/zynq7/linux/scripts/open_amp_create_projects.sh [moved from libs/system/zynq7/linux/scripts/open_amp_create_projects.sh with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/Makefile [moved from libs/system/zynq7/linux/src/libfdt/Makefile with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/Makefile.commons [moved from libs/system/zynq7/linux/src/libfdt/Makefile.commons with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/README [moved from libs/system/zynq7/linux/src/libfdt/README with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/fdt.c [moved from libs/system/zynq7/linux/src/libfdt/fdt.c with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/fdt.h [moved from libs/system/zynq7/linux/src/libfdt/fdt.h with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/fdt_ro.c [moved from libs/system/zynq7/linux/src/libfdt/fdt_ro.c with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/fdt_rw.c [moved from libs/system/zynq7/linux/src/libfdt/fdt_rw.c with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/fdt_wip.c [moved from libs/system/zynq7/linux/src/libfdt/fdt_wip.c with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/libfdt.h [moved from libs/system/zynq7/linux/src/libfdt/libfdt.h with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/libfdt_internal.h [moved from libs/system/zynq7/linux/src/libfdt/libfdt_internal.h with 100% similarity]
obsolete/system/zynq7/linux/src/libfdt/types.h [moved from libs/system/zynq7/linux/src/libfdt/types.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/Makefile [moved from libs/system/zynq7/linux/src/zlib/Makefile with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/Makefile.commons [moved from libs/system/zynq7/linux/src/zlib/Makefile.commons with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/adler32.c [moved from libs/system/zynq7/linux/src/zlib/adler32.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/crc32.c [moved from libs/system/zynq7/linux/src/zlib/crc32.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/crc32.h [moved from libs/system/zynq7/linux/src/zlib/crc32.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/deflate.c [moved from libs/system/zynq7/linux/src/zlib/deflate.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/deflate.h [moved from libs/system/zynq7/linux/src/zlib/deflate.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/infback.c [moved from libs/system/zynq7/linux/src/zlib/infback.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/inffast.c [moved from libs/system/zynq7/linux/src/zlib/inffast.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/inffast.h [moved from libs/system/zynq7/linux/src/zlib/inffast.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/inffixed.h [moved from libs/system/zynq7/linux/src/zlib/inffixed.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/inflate.c [moved from libs/system/zynq7/linux/src/zlib/inflate.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/inflate.h [moved from libs/system/zynq7/linux/src/zlib/inflate.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/inftrees.c [moved from libs/system/zynq7/linux/src/zlib/inftrees.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/inftrees.h [moved from libs/system/zynq7/linux/src/zlib/inftrees.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/sbrk.c [moved from libs/system/zynq7/linux/src/zlib/sbrk.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/trees.c [moved from libs/system/zynq7/linux/src/zlib/trees.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/trees.h [moved from libs/system/zynq7/linux/src/zlib/trees.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/zconf.h [moved from libs/system/zynq7/linux/src/zlib/zconf.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/zlib.h [moved from libs/system/zynq7/linux/src/zlib/zlib.h with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/zutil.c [moved from libs/system/zynq7/linux/src/zlib/zutil.c with 100% similarity]
obsolete/system/zynq7/linux/src/zlib/zutil.h [moved from libs/system/zynq7/linux/src/zlib/zutil.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/crc32.h [moved from libs/system/zynq7/linux/zlib/crc32.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/deflate.h [moved from libs/system/zynq7/linux/zlib/deflate.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/inffast.h [moved from libs/system/zynq7/linux/zlib/inffast.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/inffixed.h [moved from libs/system/zynq7/linux/zlib/inffixed.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/inflate.h [moved from libs/system/zynq7/linux/zlib/inflate.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/inftrees.h [moved from libs/system/zynq7/linux/zlib/inftrees.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/trees.h [moved from libs/system/zynq7/linux/zlib/trees.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/zconf.h [moved from libs/system/zynq7/linux/zlib/zconf.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/zlib.h [moved from libs/system/zynq7/linux/zlib/zlib.h with 100% similarity]
obsolete/system/zynq7/linux/zlib/zutil.h [moved from libs/system/zynq7/linux/zlib/zutil.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/Makefile [moved from libs/system/zynqmp_r5/generic/Makefile with 100% similarity]
obsolete/system/zynqmp_r5/generic/make_xil_standalone_lib [moved from libs/system/zynqmp_r5/generic/make_xil_standalone_lib with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/Makefile [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/Makefile with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/_exit.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/_exit.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/_sbrk.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/_sbrk.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/abort.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/abort.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/asm_vectors.S [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/asm_vectors.S with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/boot.S [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/boot.S with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/bspconfig.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/bspconfig.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/config.make [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/config.make with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/cpu_init.S [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/cpu_init.S with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/errno.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/errno.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/mpu.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/mpu.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/sbrk.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/sbrk.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/vectors.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/vectors.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/vectors.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/vectors.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xbasic_types.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xbasic_types.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xdebug.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xdebug.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xenv.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xenv.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xenv_standalone.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xenv_standalone.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil-crt0.S [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil-crt0.S with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_assert.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_assert.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_assert.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_assert.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_cache.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_cache.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_cache.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_cache.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_cache_vxworks.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_cache_vxworks.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_exception.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_exception.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_exception.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_exception.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_hal.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_hal.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_io.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_io.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_io.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_io.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_macroback.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_macroback.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_mmu.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_mmu.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_mpu.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_mpu.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_mpu.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_mpu.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xil_types.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xil_types.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xparameters.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xparameters.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xparameters_ps.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xparameters_ps.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xpm_counter.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xpm_counter.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xpm_counter.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xpm_counter.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xpseudo_asm.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xpseudo_asm.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xpseudo_asm_gcc.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xpseudo_asm_gcc.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xreg_cortexr5.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xreg_cortexr5.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xscugic.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xscugic.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xscugic.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xscugic.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xscugic_g.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xscugic_g.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xscugic_hw.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xscugic_hw.h with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xscugic_sinit.c [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xscugic_sinit.c with 100% similarity]
obsolete/system/zynqmp_r5/generic/xil_standalone_lib/xstatus.h [moved from libs/system/zynqmp_r5/generic/xil_standalone_lib/xstatus.h with 100% similarity]