CMake: generic: ZynqMP R5: udpate to use libxil, libmetal
[processor-sdk/open-amp.git] / apps / rpc_demo /
2016-10-13 Wendy LiangApps: Remove the need to have old Zynq includes
2016-10-13 Wendy LiangApps: CMake: allow system machine linker option
2016-10-13 Wendy LiangUpdate CMake files to compile OpenAMP for Linux
2016-10-13 Wendy LiangAdd proxy deamon service demo application
2016-10-13 Wendy Liangrpc_demo: print to proxy before it send shutdown
2016-10-13 Wendy LiangApps: remoteproc slave: use hil_poll()
2016-10-13 Wendy LiangApps: remoteproc slave: user libmetal dev
2016-10-13 Wendy LiangApps: do the system cleanup in the app
2016-10-13 Wendy Liangapps: pass RPMsg role to remoteproc init API
2016-10-13 Wendy Liangapps: update calling the remoteproc init API
2016-02-09 Wendy LiangRemove Makefile
2016-02-09 Wendy LiangUse CMake for compilation
2016-02-09 Wendy LiangUpdate for splited system/machine implementation
2016-02-09 Wendy LiangMove rpc_demo to directly under apps/