add missing platform_info.h
[processor-sdk/open-amp.git] / apps / rpc_demo /
2017-02-08 Sam Sortaisfix return logic in apps and rpmsg buffer value
2017-02-03 Wendy Liangfix install paths to work for multilib
2016-10-14 Wendy LiangUpdate applications RPMsg between processes
2016-10-14 Wendy LiangUpdate demo apps to use new HIL proc APIs
2016-10-13 Sam Sortaisrpc_demo code cleanup
2016-10-13 Wendy LiangApps: Remove the need to have old Zynq includes
2016-10-13 Wendy LiangApps: CMake: allow system machine linker option
2016-10-13 Wendy LiangUpdate CMake files to compile OpenAMP for Linux
2016-10-13 Wendy LiangAdd proxy deamon service demo application
2016-10-13 Wendy Liangrpc_demo: print to proxy before it send shutdown
2016-10-13 Wendy LiangApps: remoteproc slave: use hil_poll()
2016-10-13 Wendy LiangApps: remoteproc slave: user libmetal dev
2016-10-13 Wendy LiangApps: do the system cleanup in the app
2016-10-13 Wendy Liangapps: pass RPMsg role to remoteproc init API
2016-10-13 Wendy Liangapps: update calling the remoteproc init API
2016-02-09 Wendy LiangRemove Makefile
2016-02-09 Wendy LiangUse CMake for compilation
2016-02-09 Wendy LiangUpdate for splited system/machine implementation
2016-02-09 Wendy LiangMove rpc_demo to directly under apps/