add missing platform_info.h
[processor-sdk/open-amp.git] / apps /
2017-02-14 Sam Sortaisadd missing platform_info.h
2017-02-08 Sam Sortaisfix return logic in apps and rpmsg buffer value
2017-02-08 Sam Sortaisprotect header file and reformat/cleanup code
2017-02-07 open-amp@googlegro... apps: protect rsc file from multiple inclusion.
2017-02-07 open-amp@googlegro... add header file for common constants and cleanup.
2017-02-06 Wendy Liangzynq: fix resource table and linker script for v4.9...
2017-02-06 Wendy Liangapps: machine: zynqmp_r5: remove carveout resource
2017-02-06 Wendy Liangapps: echo_test: update to allow reset
2017-02-03 Wendy Liangapps: zynqmp_r5: also set vdev IPI
2017-02-03 Wendy Liangapps: zynqmp_r5: replace leading spaces with tabs
2017-02-03 Wendy Liangapps: machines: replace hil_set_ipi with hil_set_vring_ipi
2017-02-03 Wendy Liangapps: generic: zynqmp_r5: sync linker script with lates...
2017-02-03 Wendy Liangapps: zynqmp_r5: add fw_chksum entry to rsc table
2017-02-03 Wendy Liangapps: zynqmp_r5: add rproc_mem to rsc table
2017-02-03 Wendy Liangfix install paths to work for multilib
2016-10-14 Wendy LiangUpdate applications RPMsg between processes
2016-10-14 Wendy LiangApps: zynqmp: Add API to get rsc table
2016-10-14 Wendy LiangApps: zynq7: Add API to get rsc table
2016-10-14 Wendy LiangApps: zynqmp_r5: Add API to get rsc table
2016-10-14 Wendy LiangAdd Linux application generic initialization
2016-10-14 Wendy LiangUpdate demo apps to use new HIL proc APIs
2016-10-14 Wendy LiangNot use remoteproc_plat in Zynq7 BM apps helpers
2016-10-14 Wendy LiangNot use remoteproc_plat in ZynqMP apps helper functions
2016-10-13 Wendy LiangNot use remoteproc_plat in ZynqMP R5 apps helpers
2016-10-13 Wendy LiangApps: update zynqmp example
2016-10-13 Wendy LiangApps: move linux helper to linux/machine
2016-10-13 Wendy LiangAdd DTSI example to OpenAMP in Linux userspace
2016-10-13 Sam Sortaismatrix_multiplyd clarify main loop
2016-10-13 Sam Sortaisrpc_demo code cleanup
2016-10-13 Sam Sortaisecho_testd simplify main loop
2016-10-13 Sam Sortaiscleanup: const definition, unused includes,...
2016-10-13 Wendy LiangApps: Remove the need to have old Zynq includes
2016-10-13 Wendy LiangApps: CMake: allow system machine linker option
2016-10-13 Wendy LiangApps: ZynqMP R5: specify full linker script option
2016-10-13 Wendy LiangApps: Zynq: Update to use libmetal I/O and device
2016-10-13 Wendy LiangUpdate CMake files to compile OpenAMP for Linux
2016-10-13 Wendy LiangApps: Add Linux and ZynqMP layer
2016-10-13 Wendy LiangAdd proxy deamon service demo application
2016-10-13 Wendy LiangAdd matrix multiplication client demo application
2016-10-13 Wendy LiangAdd echo_test client demo applicaiton
2016-10-13 Wendy Liangrpc_demo: print to proxy before it send shutdown
2016-10-13 Wendy LiangApps: generic: ZynqMP R5: use libmetal ISR
2016-10-13 Wendy LiangApps: remoteproc slave: use hil_poll()
2016-10-13 Wendy LiangApps: platform info: ZynqMP r5: update IPI info
2016-10-13 Wendy LiangApps: remoteproc slave: user libmetal dev
2016-10-13 Wendy LiangApps: platform init: ZynqMP r5: use libmetal dev
2016-10-13 Wendy LiangZynq7 master: Add the firmware table to app init
2016-10-13 Wendy LiangApps: do the system cleanup in the app
2016-10-13 Wendy LiangApps: generic: Zynq7: add cleanup API
2016-10-13 Wendy LiangApps: generic: ZynqMP R5: add cleanup API
2016-10-13 Wendy Liangapp: Update init data def due to hil_proc change
2016-10-13 Wendy Liangapps: pass RPMsg role to remoteproc init API
2016-10-13 Wendy Liangapps: zynq: remove platform_get_processor_for_fw()
2016-10-13 Wendy Liangapps: update calling the remoteproc init API
2016-10-13 Wendy Liangapps: zynq7: remove setting rproc platform data funciton
2016-10-13 Wendy Liangapps: zynqmp r5: remove extra remoteproc information
2016-10-13 Wendy LiangApps: add list node in platform info new hil_proc
2016-10-13 Wendy LiangReplace env_memcpy() with memcpy()
2016-10-13 Wendy LiangReplace env_memset() with memset()
2016-10-13 Wendy LiangAdd libmetal to the libraries to build OpenAMP app
2016-10-13 Wendy LiangZynqMP_R5: Add support to out of repo libxil
2016-02-09 Wendy LiangRemove Makefile
2016-02-09 Wendy LiangUse CMake for compilation
2016-02-09 Wendy Liangzynqmp_r5: remove IPI handler
2016-02-09 Wendy LiangUpdate for splited system/machine implementation
2016-02-09 Wendy LiangSplit zynqmp_r5 machine.c
2016-02-09 Wendy Liangzynq7: split the machine.c/.h
2016-02-09 Wendy Liangapps:generic:zynq7:correct common app source files
2016-02-09 Wendy LiangMove Linux userspace/kernelspace demo to obsolete
2016-02-09 Wendy Liangapps:func_test_suite:generic:zynq7:remoteproc master
2016-02-09 Wendy Liangapps: don't compile rpc_demo for remoteproc master
2016-02-09 Wendy Liangapps:matrix multiply:zynq7: remoteproc master
2016-02-09 Wendy Liangapps:echo_test:zynq7: generic remoteproc master
2016-02-09 Wendy Liangapps:generic:zynq7: add remotproc master support
2016-02-09 Wendy LiangAdd linux_firmware sample app for zynq7
2016-02-09 Wendy LiangRemove unused directory apps/firmware
2016-02-09 Wendy Liangapps:generic:zynq7: Add ACRH_CFLAGS to CFLAGS
2016-02-09 Wendy Liangapps:generic:zynqmp_r5: Add Makefile.include
2016-02-09 Wendy LiangMove func_test_suite to directly under apps/
2016-02-09 Wendy LiangMove rpc_demo to directly under apps/
2016-02-09 Wendy LiangMove matrix_multiply/ to directly under apps/
2016-02-09 Wendy LiangMove echo_test directly under apps/
2016-02-09 Wendy Liangapps: Update Makefile
2016-02-09 Wendy LiangAdd zynq7 apps common Makefile.include
2016-02-09 Wendy Liangfix warning of redefining __section
2016-02-09 Wendy LiangMove apps/common/system to apps/system
2016-02-09 Wendy LiangMove the resource tables to common
2016-02-09 Wendy LiangMove linker scripts to apps/
2016-02-09 Wendy LiangRename baremetal to generic
2016-02-09 Wendy LiangMerge platform.h and baremetal.h
2016-02-09 Wendy LiangRemove including platform.h from platform_info.c
2016-02-09 Wendy LiangRename zc702evk to zynq7
2016-02-09 Wendy LiangRename zynqMP_r5 to zynqmp_r5
2016-02-09 Wendy LiangMove platform_info.c to apps
2016-02-09 Wendy LiangIntroduce system
2016-02-09 Wendy LiangIntroduce machine
2016-02-09 Wendy LiangMove headers to include/
2016-02-09 Wendy LiangCovert to Linux indentation
2016-02-09 Wendy LiangCovert to Linux file format
2016-02-04 Michal Princ (NXA1... Packed macros renaming
next